{"items":[{"primaryId":"37117-001","Primary ID":"37117-001","Color":"White","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Replacement Fluted Filter Mats","Marketing Description - Global English":"Replacement Fluted Filter Mats, for 125 x 125 mm Filter Fans and Filter Kits ","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":7.5,"Ship Height Uom":"in","Ship Length/Depth":19,"Ship Length/Depth Uom":"in","Ship Width":7.5,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":19,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":19,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":88.25,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"1\" (26 mm)","Width":"5\" (127 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":5,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":127,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FILTER,FLUTED,PFF20000","Search Terms":"37117-001,Replacement Fluted Filter Mats,ZetaFrame Replacement Fluted Filter Mats,Server cabinet Replacement Fluted Filter Mats,Rack-mounted Replacement Fluted Filter Mats,Data center Replacement Fluted Filter Mats,Cabinet Replacement Fluted Filter Mats solution,Network rack Replacement Fluted Filter Mats,Structured cabling solution for Replacement Fluted Filter Mats,Best Replacement Fluted Filter Mats for server racks,How to organize cables with Replacement Fluted Filter Mats,Efficient routing for Replacement Fluted Filter Mats,Front-to-back cable routing for Replacement Fluted Filter Mats,High-density cable organization for Replacement Fluted Filter Mats,Professional cable management for Replacement Fluted Filter Mats","Search Relevancy":3,"SKU Level SEO Page Title":"37117 Fluted Filter Mat for NEMA Enclosures | Chatsworth","SKU Level SEO Meta Description":"Buy the 37117 replacement fluted filter mat for NEMA enclosures. Ensure reliable airflow and NEMA Type 12 protection for your thermal management needs.","SKU Level Web H4 Heading":"Key Benefits of the 37117 Fluted Filter Mat","SKU Level Web Paragraph Text":"<p>The 37117 fluted filter mat is engineered to fit directly into CPI's industrial NEMA enclosure lineup, providing a straightforward replacement for worn components. Its fluted construction creates a series of channels that promote uniform air movement across filter fans, reducing turbulence and improving cooling efficiency. This design supports high‑density equipment configurations while maintaining consistent temperature control. The mat's perforated surface captures dust and particulate matter before it can enter the enclosure, extending the life of sensitive electronics. Constructed from durable, flame‑retardant material, the filter meets NEMA Type 12 requirements for protection against water and solid foreign objects. The result is a reliable barrier that safeguards equipment in demanding industrial and data‑center environments. Installation is simplified by a snap‑fit interface that aligns with existing mounting points, eliminating the need for tools or modifications. Because the replacement part adheres to CPI's standard dimensions, it is compatible with a broad range of enclosure models across the RMR series. Technicians can complete the swap quickly, minimizing downtime and maintaining operational continuity. Performance testing confirms that the 37117 fluted filter mat delivers up to 20 percent lower pressure drop compared with flat‑panel alternatives, enhancing fan efficiency and reducing power consumption. The increased airflow also contributes to lower overall cooling costs, aligning with sustainability goals for modern facilities. CPI's engineering team continues to refine the design to meet evolving thermal‑management standards. Choosing the 37117 fluted filter mat reflects CPI's commitment to quality, rapid customization, and global availability. It provides a cost‑effective solution that protects critical infrastructure while supporting high‑performance workloads such as AI and HPC. Trust CPI's expertise to keep your enclosure environment clean, cool, and compliant.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]}],"options":{},"total":1}