{"items":[{"primaryId":"36653-001","Primary ID":"36653-001","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Access Control","Marketing Product Series":"RF IDeas Frequency Card Enrollment Reader","Marketing Description - Global English":"RF IDeas Frequency Card Enrollment Reader for programming eConnect Electronic Access Control smart cards","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":25,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":487.46,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Width":"2.1\" (52 mm)","Depth":"3.6\" (90 mm)","BABA Compliant":"0","Product Height Uom":"\"","Product Length/Depth":3.6,"Product Length/Depth Uom":"\"","Product Width ":2.1,"Product Width Uom":"\"","Product Height (Metric)":17,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":90,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":52,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EAC,RF IDEAS,SMART CARD READER","Search Terms":"36653-001,RF IDeas Frequency Card Enrollment Reader,ZetaFrame RF IDeas Frequency Card Enrollment Reader,Server cabinet RF IDeas Frequency Card Enrollment Reader,Rack-mounted RF IDeas Frequency Card Enrollment Reader,Data center RF IDeas Frequency Card Enrollment Reader,Cabinet RF IDeas Frequency Card Enrollment Reader solution,Network rack RF IDeas Frequency Card Enrollment Reader,Structured cabling solution for RF IDeas Frequency Card Enrollment Reader,Best RF IDeas Frequency Card Enrollment Reader for server racks,How to organize cables with RF IDeas Frequency Card Enrollment Reader,Efficient routing for RF IDeas Frequency Card Enrollment Reader,Front-to-back cable routing for RF IDeas Frequency Card Enrollment Reader,High-density cable organization for RF IDeas Frequency Card Enrollment Reader,Professional cable management for RF IDeas Frequency Card Enrollment Reader","Search Relevancy":3}],"options":{},"total":1}