{"items":[{"primaryId":"14666-001","Primary ID":"14666-001","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Networked Locking Systems","Marketing Product Series":"RFID Electronic Lock Kit","Marketing Description - Global English":"eConnect® RFID Electronic Lock Kit; For GlobalFrame and TeraFrame cabinet systems; Includes front and rear door locks; 3 Door switches; 2 Wiring harnesses; 2 Mechanical override keys; For eConnect PDUs PNs EA-xxxx-x only","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1548.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"eConnect® RFID Electronic Lock Kit","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/11779972/66e34d394a5acc0012b32296/6e6106c4/14666-001P_RFID_LOCK_PIECES_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.5\" (214 mm)","Width":"1.5\" (38 mm)","Depth":"2.2\" (56 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":10.5,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":267,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":56,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":1.2,"Product Weight UOM":"LB","Short Description":"ELK,RFID,ECONNECT,12V,TF/GF","Search Terms":"14666-001,RFID Electronic Lock Kit,ZetaFrame RFID Electronic Lock Kit,Server cabinet RFID Electronic Lock Kit,Rack-mounted RFID Electronic Lock Kit,Data center RFID Electronic Lock Kit,Cabinet RFID Electronic Lock Kit solution,Network rack RFID Electronic Lock Kit,Structured cabling solution for RFID Electronic Lock Kit,Best RFID Electronic Lock Kit for server racks,How to organize cables with RFID Electronic Lock Kit,Efficient routing for RFID Electronic Lock Kit,Front-to-back cable routing for RFID Electronic Lock Kit,High-density cable organization for RFID Electronic Lock Kit,Professional cable management for RFID Electronic Lock Kit","Search Relevancy":3,"SKU Level SEO Page Title":"RFID Electronic Lock Kit 14666-001 | Chatsworth","SKU Level SEO Meta Description":"Secure your data center with the RFID Electronic Lock Kit 14666-001. Features integrated RFID card reader, eConnect® integration, and audit trails for regulatory compliance. Explore now.","SKU Level Web H4 Heading":"Advanced Features of the RFID Locking System","SKU Level Web Paragraph Text":"<p>The RFID Electronic Lock Kit 14666-001 provides robust access control for data center cabinets and enclosures. This comprehensive rfid lock kit includes integrated swinghandles that support 125 kHz and 13.56 MHz RFID card technologies. It ensures secure authentication for GlobalFrame and TeraFrame cabinet systems.</p><p>Featuring a modular rfid locking system, the kit allows for future upgrades as card technologies evolve. Integration with eConnect® PDUs eliminates the need for separate IP addresses or power sources. This electronic rfid lock solution reduces deployment costs and simplifies installation.</p><p>The rfid electronic lock enables remote access control, allowing administrators to manage doors without physical presence. Centralized authentication through RADIUS servers enhances security protocols. This capability supports flexible management in diverse IT environments.</p><p>With audit trail functionality, the rfid lock kit helps maintain compliance with HIPAA, PCI DSS, GDPR, and other regulations. Every access attempt is recorded for full visibility and reporting. This feature is essential for data centers requiring stringent security measures.</p><p>The RFID cabinet lock kit includes door sensors, wiring harnesses, and mechanical override keys for reliable operation. It supports high-density environments and integrates with existing security systems. This solution offers scalable protection for evolving infrastructure needs.</p>"},{"primaryId":"14667-001","Primary ID":"14667-001","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Networked Locking Systems","Marketing Product Series":"RFID Electronic Lock Kit","Marketing Description - Global English":"Networked RFID Electronic Lock Kit; For GlobalFrame and TeraFrame cabinet systems; Includes controller module with Gigabit Ethernet port and built-in web interface; Front and rear door locks; 3 Door switches; 2 Wiring harnesses; 2 Mechanical override keys","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":19,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":48,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":2538.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Networked RFID Electronic Lock Kit","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/08892e13/66e34ab0ce135c00125fda1d/14667-001P_RFID_LOCK_NETWORK_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b02ce135c00125fdb23/14667P_NETWORKED_EAC_ALONE_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"1.37\" (34.9 mm)","Width":"7\" (178 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.4,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":35,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":2.3,"Product Weight UOM":"LB","Short Description":"ELK,RFID,NETWORK,12V,TF/GF","Search Terms":"14667-001,RFID Electronic Lock Kit,ZetaFrame RFID Electronic Lock Kit,Server cabinet RFID Electronic Lock Kit,Rack-mounted RFID Electronic Lock Kit,Data center RFID Electronic Lock Kit,Cabinet RFID Electronic Lock Kit solution,Network rack RFID Electronic Lock Kit,Structured cabling solution for RFID Electronic Lock Kit,Best RFID Electronic Lock Kit for server racks,How to organize cables with RFID Electronic Lock Kit,Efficient routing for RFID Electronic Lock Kit,Front-to-back cable routing for RFID Electronic Lock Kit,High-density cable organization for RFID Electronic Lock Kit,Professional cable management for RFID Electronic Lock Kit","Search Relevancy":3},{"primaryId":"14668-001","Primary ID":"14668-001","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Networked Locking Systems","Marketing Product Series":"RFID Electronic Lock Kit","Marketing Description - Global English":"Security System RFID Electronic Lock Kit; For GlobalFrame and TeraFrame cabinet systems; Includes front and rear door locks; Security System Integration (SSI) Kit with Weigand interface; 3 Door switches; 2 wiring harnesses; 2 Mechanical override keys","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":6,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":15,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1477.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Security System RFID Electronic Lock Kit","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5f3bad9d/66e34a814a5acc0012b31cd8/14668-001P_RFID_LOCK_SSI_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Height":"10.5\" (214 mm)","Width":"1.5\" (38 mm)","Depth":"2.2\" (56 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":10.5,"Product Height Uom":"\"","Product Length/Depth":2.2,"Product Length/Depth Uom":"\"","Product Width ":1.5,"Product Width Uom":"\"","Product Height (Metric)":267,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":56,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":38,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ELK,RFID,SSI-WEIGAND,12V,TF/GF","Search Terms":"14668-001,RFID Electronic Lock Kit,ZetaFrame RFID Electronic Lock Kit,Server cabinet RFID Electronic Lock Kit,Rack-mounted RFID Electronic Lock Kit,Data center RFID Electronic Lock Kit,Cabinet RFID Electronic Lock Kit solution,Network rack RFID Electronic Lock Kit,Structured cabling solution for RFID Electronic Lock Kit,Best RFID Electronic Lock Kit for server racks,How to organize cables with RFID Electronic Lock Kit,Efficient routing for RFID Electronic Lock Kit,Front-to-back cable routing for RFID Electronic Lock Kit,High-density cable organization for RFID Electronic Lock Kit,Professional cable management for RFID Electronic Lock Kit","Search Relevancy":3,"SKU Level SEO Page Title":"14668 RFID Lock Kit - Security for Data Centers | Chatsworth","SKU Level SEO Meta Description":"Secure cabinets with the 14668 RFID lock kit. Dual‑frequency readers, audit‑trail logging and eConnect® integration simplify data‑center access.","SKU Level Web H4 Heading":"RFID Lock System Factory‑Ready Features and Integration Options","SKU Level Web Paragraph Text":"<p>The 14668‑001 RFID Electronic Lock Kit delivers a complete security solution for GlobalFrame® cabinets. Designed as a factory‑ready package, this rfid lock kit combines front and rear swing handles, door sensors and mechanical override keys. Installation requires only the standard wiring harnesses supplied. Integrated dual‑frequency RFID readers accept 125 kHz or 13.56 MHz cards, including common HID credentials, providing flexible credential options for personnel. The built‑in audit‑trail records every access event, supporting compliance with HIPAA, PCI DSS and GDPR. This makes the kit a core component of any rfid locking solutions strategy. Seamless eConnect® integration eliminates the need for a dedicated IP address or extra power source, consolidating lock control with power and environmental monitoring. The lock kit can be managed through a single web interface or via existing building security systems using the Wiegand protocol. This rfid lock system factory configuration reduces deployment time and total cost of ownership. Remote access capabilities allow administrators to grant temporary entry to contractors without issuing physical badges, while centralized authentication can leverage RADIUS or Active Directory for role‑based permissions. Real‑time status alerts are delivered to DCIM software, enabling rapid response to unauthorized attempts. The solution enhances overall data‑center security without sacrificing operational efficiency. Because the lock kit is modular, future upgrades to newer RFID standards can be accommodated without replacing the entire handle assembly. CPI's global support network ensures rapid customization and ongoing firmware updates. Deploying this rfid lock kit strengthens physical security and aligns with the rigorous standards of modern hyperscale and multitenant facilities.</p>"},{"primaryId":"15027-001","Primary ID":"15027-001","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Networked Locking Systems","Marketing Product Series":"RFID Electronic Lock Kit","Marketing Description - Global English":"eConnect® RFID Electronic Lock Kit – For use with eConnect® Sensor Hub – Access","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":3,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.4,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":1604,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"eConnect® RFID Electronic Lock Kit  – For use with eConnect® Sensor Hub  –  Access","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999df6f77cdcf53a100001f/15026_ES_RFID_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999e22777cdcf53a100003a/15027_RIFD_LOCK_HUB_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/986f7cba/6999eb5e77cdcf09e200001a/15027_RIFD_LOCK_HUB_CAB_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Short Description":"ELK,RFID,ECONNECT,12V,SENSOR HUB"},{"primaryId":"15028-001","Primary ID":"15028-001","Limited Regional Availability":"0","Limited Availability Notes":["Global"],"Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Electronic Locks","Marketing Product Subgroup":"Networked Locking Systems","Marketing Product Series":"RFID Electronic Lock Kit","Marketing Description - Global English":"Networked RFID Electronic Lock Kit  - For use when not integrated to eConnect PDU - Includes Network Controller Module, Sensor Hub- Access, Front & rear door locks & RFID readers and Door contact sensors","Material":"Steel","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"IN","Ship Length/Depth":9,"Ship Length/Depth Uom":"IN","Ship Width":3,"Ship Width Uom":"IN","Shipping Weight (Metric)":1.4,"Shipping Weight Uom (Metric)":"KG","Shipping Height (Metric)":304.8,"Shipping Height Uom (Metric)":"Millimeters","Shipping Width (Metric)":76.2,"Shipping Width Uom (Metric)":"Millimeters","Msrp $ Usd":2374,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Networked RFID Electronic Lock Kit – For use when not integrated to eConnect PDU","SKU Installation Instruction Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5042cbe0/6999df6f77cdcf53a100001f/15026_ES_RFID_IIS.pdf"],"SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/986f7cba/6999e4cd77cdcf09e2000008/14666_LOCKLOGO_INSTALLED_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","BABA Compliant":"0","Short Description":"ELK,RFID,NETWORK,12V,SENSOR HUB"}],"options":{"Type":["Networked RFID Electronic Lock Kit","Networked RFID Electronic Lock Kit – For use when not integrated to eConnect PDU","Security System RFID Electronic Lock Kit","eConnect® RFID Electronic Lock Kit","eConnect® RFID Electronic Lock Kit  – For use with eConnect® Sensor Hub  –  Access"]},"total":5}