{"items":[{"primaryId":"14440-C00","Primary ID":"14440-C00","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Ring Cable Manager; Z4-Series SeismicFrame; 23.6\" (600 mm) W x 40U; Black","Shipping Weight":3.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":23.6,"Rack-Mount Units":40,"Shipping Weight (Metric)":1.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b298/39087_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/70327781/66eca39306cc930019d6afbc/39127_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b299/39128_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29a/39129_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29b/39088_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29c/39089_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"67.7\" (1719.58 mm)","Width":"1.6\" (41 mm)","Depth":"4.4\" (111 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":67.7,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":1720,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":111,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR,RING,SEISMIC,600WX40U,BK","Search Terms":"14440-C00,Ring Cable Manager for Z4-Series SeismicFrame Cabinets,ZetaFrame Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Server cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Rack-mounted Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Data center Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets solution,Network rack Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Best Ring Cable Manager for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Efficient routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,High-density cable organization for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Professional cable management for Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Search Relevancy":3},{"primaryId":"14440-C01","Primary ID":"14440-C01","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Ring Cable Manager; Z4-Series SeismicFrame; 23.6\" (600 mm) W x 43U; Black","Shipping Weight":3.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":23.6,"Rack-Mount Units":43,"Shipping Weight (Metric)":1.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":229.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b298/39087_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/70327781/66eca39306cc930019d6afbc/39127_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b299/39128_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29a/39129_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29b/39088_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29c/39089_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"43U","Height":"72.95\" (1852.93 mm)","Width":"1.6\" (41 mm)","Depth":"4.4\" (111 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":73,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":1853,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":111,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR,RING,SEISMIC,600WX43U,BK","Search Terms":"14440-C01,Ring Cable Manager for Z4-Series SeismicFrame Cabinets,ZetaFrame Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Server cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Rack-mounted Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Data center Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets solution,Network rack Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Best Ring Cable Manager for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Efficient routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,High-density cable organization for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Professional cable management for Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Search Relevancy":3,"SKU Level SEO Page Title":"14440-C01 Z4 Ring Cable Manager | Chatsworth","SKU Level SEO Meta Description":"Organize cables with the 14440-C01 ring cable manager for Z4 series SeismicFrame cabinets. Independent mounting and easy access for efficient cable management. Learn more.","SKU Level Web H4 Heading":"Key Benefits of the 14440-C01 Ring Cable Manager","SKU Level Web Paragraph Text":"<p>The 14440-C01 ring cable manager provides a dedicated vertical pathway for cables in Z4-Series SeismicFrame® cabinets, ensuring organized and secure cable management. This accessory features plastic cable rings that easily hold and separate cables, reducing clutter and improving airflow. Its independent attachment to the frame means it does not interfere with equipment mounting rails, offering stable performance in data center environments.</p><p>Key features include steel brackets and plastic rings that come with all necessary installation hardware for quick setup. The rings have a front opening design, allowing for simple addition or removal of cables without disrupting existing configurations. Made from durable materials, the 14440-C01 withstands rigorous use while maintaining a clean black finish that matches cabinet aesthetics.</p><p>Benefits of using this ring cable manager include enhanced cable organization, which minimizes the risk of damage and simplifies maintenance tasks. The separate pathway helps maintain optimal airflow, crucial for high-density setups in modern data centers. This solution supports efficient infrastructure operations by keeping cables accessible and neatly arranged for long-term reliability.</p><p>Compatibility with Z4 series cabinets ensures a seamless fit, making the 14440-C01 an ideal choice for integration into existing or new installations. The easy installation process allows for rapid deployment, saving time and reducing labor costs during setup. With its robust design, this cable manager contributes to a professional and organized cabinet environment.</p><p>Chatsworth Products delivers reliable cable management solutions with the 14440-C01, emphasizing quality and innovation in every component. This product helps data centers achieve better performance through effective cable organization and protection. For optimal results in Z4 series applications, the 14440-C01 ring cable manager is a trusted accessory.</p>"},{"primaryId":"14440-E00","Primary ID":"14440-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Ring Cable Manager; Z4-Series SeismicFrame; 23.6\" (600 mm) W x 40U; Glacier White","Shipping Weight":3.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Rack-Mount Units":40,"Shipping Weight (Metric)":1.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":233.04,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b298/39087_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/70327781/66eca39306cc930019d6afbc/39127_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b299/39128_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29a/39129_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29b/39088_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29c/39089_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"67.7\" (1719.58 mm)","Width":"1.6\" (41 mm)","Depth":"4.4\" (111 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":67.7,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":1720,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":111,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR,RING,SEISMIC,600WX40U,GW","Search Terms":"14440-E00,Ring Cable Manager for Z4-Series SeismicFrame Cabinets,ZetaFrame Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Server cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Rack-mounted Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Data center Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets solution,Network rack Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Best Ring Cable Manager for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Efficient routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,High-density cable organization for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Professional cable management for Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Search Relevancy":3},{"primaryId":"14440-E01","Primary ID":"14440-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Ring Cable Manager; Z4-Series SeismicFrame; 23.6\" (600 mm) W x 43U; Glacier White","Shipping Weight":3.9,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Rack-Mount Units":43,"Shipping Weight (Metric)":1.77,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":240.52,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b298/39087_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/70327781/66eca39306cc930019d6afbc/39127_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b299/39128_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29a/39129_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29b/39088_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29c/39089_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"43U","Height":"72.95\" (1852.93 mm)","Width":"1.6\" (41 mm)","Depth":"4.4\" (111 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":73,"Product Height Uom":"\"","Product Length/Depth":4.4,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":1853,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":111,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR,RING,SEISMIC,600WX43U,GW","Search Terms":"14440-E01,Ring Cable Manager for Z4-Series SeismicFrame Cabinets,ZetaFrame Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Server cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Rack-mounted Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Data center Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets solution,Network rack Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Best Ring Cable Manager for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Efficient routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,High-density cable organization for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Professional cable management for Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Search Relevancy":3,"SKU Level SEO Page Title":"14440 Ring Cable Manager for Z4-Series Cabinets | Chatsworth","SKU Level SEO Meta Description":"Simplify cable routing in SeismicFrame cabinets with the 14440 Ring Cable Manager, designed for Z4-Series enclosures. Secure, modular organization.","SKU Level Web H4 Heading":"Key Features of the 14440 Ring Cable Manager","SKU Level Web Paragraph Text":"<p>The 14440 Ring Cable Manager is engineered for Z4-Series SeismicFrame® cabinets, delivering a dedicated vertical cable pathway that remains independent of equipment mounting rails. Its design creates a clean, organized channel that protects cables from damage while maintaining easy access for service. This solution supports rapid deployment and scalable growth in modern data‑center environments.</p>"},{"primaryId":"14445-C00","Primary ID":"14445-C00","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Ring Cable Manager; Z4-Series SeismicFrame; 31.5\" (800 mm) W x 40U; Black","Shipping Weight":12.4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":23.6,"Rack-Mount Units":40,"Shipping Weight (Metric)":5.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":279.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b298/39087_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/70327781/66eca39306cc930019d6afbc/39127_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b299/39128_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29a/39129_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29b/39088_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29c/39089_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"67.7\" (1719.58 mm)","Width":"5.6\" (142 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":67.7,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":5.6,"Product Width Uom":"\"","Product Height (Metric)":1720,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":142,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR,RING,SEISMIC,800WX40U,BK","Search Terms":"14445-C00,Ring Cable Manager for Z4-Series SeismicFrame Cabinets,ZetaFrame Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Server cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Rack-mounted Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Data center Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets solution,Network rack Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Best Ring Cable Manager for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Efficient routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,High-density cable organization for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Professional cable management for Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Search Relevancy":3},{"primaryId":"14445-C01","Primary ID":"14445-C01","Color":"Black","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Ring Cable Manager; Z4-Series SeismicFrame; 31.5\" (800 mm) W x 43U; Black","Shipping Weight":12.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":23.6,"Rack-Mount Units":43,"Shipping Weight (Metric)":5.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":286.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b298/39087_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/70327781/66eca39306cc930019d6afbc/39127_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b299/39128_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29a/39129_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29b/39088_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29c/39089_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"43U","Height":"72.95\" (1852.93 mm)","Width":"5.6\" (142 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":73,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":5.6,"Product Width Uom":"\"","Product Height (Metric)":1853,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":142,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR,RING,SEISMIC,800WX43U,BK","Search Terms":"14445-C01,Ring Cable Manager for Z4-Series SeismicFrame Cabinets,ZetaFrame Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Server cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Rack-mounted Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Data center Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets solution,Network rack Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Best Ring Cable Manager for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Efficient routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,High-density cable organization for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Professional cable management for Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Search Relevancy":3},{"primaryId":"14445-E00","Primary ID":"14445-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Ring Cable Manager; Z4-Series SeismicFrame; 31.5\" (800 mm) W x 40U; Glacier White","Shipping Weight":12.4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Rack-Mount Units":40,"Shipping Weight (Metric)":5.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":293.15,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b298/39087_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/70327781/66eca39306cc930019d6afbc/39127_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b299/39128_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29a/39129_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29b/39088_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29c/39089_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"40U","Height":"67.7\" (1719.58 mm)","Width":"5.6\" (142 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":67.7,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":5.6,"Product Width Uom":"\"","Product Height (Metric)":1720,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":142,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR,RING,SEISMIC,800WX40U,GW","Search Terms":"14445-E00,Ring Cable Manager for Z4-Series SeismicFrame Cabinets,ZetaFrame Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Server cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Rack-mounted Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Data center Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets solution,Network rack Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Best Ring Cable Manager for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Efficient routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,High-density cable organization for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Professional cable management for Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Search Relevancy":3},{"primaryId":"14445-E01","Primary ID":"14445-E01","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Marketing Description - Global English":"Ring Cable Manager; Z4-Series SeismicFrame; 31.5\" (800 mm) W x 43U; Glacier White","Shipping Weight":12.7,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":94,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Rack-Mount Width":31.5,"Rack-Mount Units":43,"Shipping Weight (Metric)":5.76,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":300.66,"Country Of Origin":"US","Certifications":["Not Applicable"],"Series Level Installation Instructions Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b298/39087_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/70327781/66eca39306cc930019d6afbc/39127_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b299/39128_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29a/39129_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29b/39088_IIS-pdf","https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/24ec92e4/66eca3de06cc930019d6b29c/39089_IIS-pdf"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"43U","Height":"72.95\" (1852.93 mm)","Width":"5.6\" (142 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":73,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":5.6,"Product Width Uom":"\"","Product Height (Metric)":1853,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":142,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL MGR,RING,SEISMIC,800WX43U,GW","Search Terms":"14445-E01,Ring Cable Manager for Z4-Series SeismicFrame Cabinets,ZetaFrame Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Server cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Rack-mounted Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Data center Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Cabinet Ring Cable Manager for Z4-Series SeismicFrame Cabinets solution,Network rack Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Structured cabling solution for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Best Ring Cable Manager for Z4-Series SeismicFrame Cabinets for server racks,How to organize cables with Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Efficient routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Front-to-back cable routing for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,High-density cable organization for Ring Cable Manager for Z4-Series SeismicFrame Cabinets,Professional cable management for Ring Cable Manager for Z4-Series SeismicFrame Cabinets","Search Relevancy":3,"SKU Level SEO Page Title":"14445 Cable Manager for Z4-Series Cabinets | Chatsworth","SKU Level SEO Meta Description":"Explore model en 14445 Ring Cable Manager for Z4-Series cabinets--engineered for SeismicFrame® enclosures to simplify cable routing and protect connections.","SKU Level Web H4 Heading":"Key Features of the Ring Cable Manager","SKU Level Web Paragraph Text":"<p>The 14445 Ring Cable Manager provides a dedicated vertical pathway for cables, keeping them organized and protected within Z4-Series cabinets. By referencing model en 14445, engineers can quickly identify the exact component needed for SeismicFrame® enclosures. This solution reduces clutter and improves airflow, supporting higher equipment densities. Designed to attach to the cabinet frame independently of equipment mounting rails, the manager maintains a consistent cable route even as modules are added or removed. Its fixed location ensures that cable bends remain within optimal radius limits, preserving signal integrity. The independent design also simplifies future re‑configurations without disturbing installed gear. The manager incorporates steel brackets for robust support and black plastic rings that securely hold cables in place. Available in Glacier White or Black finishes, the hardware blends seamlessly with cabinet aesthetics while delivering durability. All components meet CPI's rigorous quality standards for industrial environments. Installation is straightforward: brackets bolt directly to the SeismicFrame® frame, and the pre‑drilled rings slide onto the brackets for immediate use. The design is compatible with all Z4-Series cabinet widths, providing a universal fit across the product line. Quick installation reduces deployment time and minimizes labor costs. By streamlining cable organization, the Ring Cable Manager enhances overall data‑center efficiency and reliability. CPI's global expertise ensures the accessory performs under seismic and high‑density conditions. Customers benefit from a tidy, maintainable infrastructure that supports future growth.</p>"}],"options":{"Width":["1.6\" (41 mm)","5.6\" (142 mm)"],"Rack Height":[],"Color":["Black","Glacier White"]},"total":8}