{"items":[{"primaryId":"37912-001","Primary ID":"37912-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Enclosure ComSeal Grommet","Marketing Description - Global English":"RMR Enclosure ComSeal™ 10/10 Grommet; Hammer Gray (RAL 7035)","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":197.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"ComSeal 10/10","Promote on Website":"1","Attached to Series":"1","Height":"4\" (81 mm)","Width":"7\" (178 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":7,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":178,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR Enclosure ComSeal 10/10 Grommet","Search Terms":"37912-001,RMR Enclosure ComSeal Grommet,ZetaFrame RMR Enclosure ComSeal Grommet,Server cabinet RMR Enclosure ComSeal Grommet,Rack-mounted RMR Enclosure ComSeal Grommet,Data center RMR Enclosure ComSeal Grommet,Cabinet RMR Enclosure ComSeal Grommet solution,Network rack RMR Enclosure ComSeal Grommet,Structured cabling solution for RMR Enclosure ComSeal Grommet,Best RMR Enclosure ComSeal Grommet for server racks,How to organize cables with RMR Enclosure ComSeal Grommet,Efficient routing for RMR Enclosure ComSeal Grommet,Front-to-back cable routing for RMR Enclosure ComSeal Grommet,High-density cable organization for RMR Enclosure ComSeal Grommet,Professional cable management for RMR Enclosure ComSeal Grommet","Search Relevancy":3},{"primaryId":"37913-001","Primary ID":"37913-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Enclosure ComSeal Grommet","Marketing Description - Global English":"RMR Enclosure ComSeal™, 15/3 Grommet; Hammer Gray (RAL 7035)","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":352.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"ComSeal 15/3","Promote on Website":"1","Attached to Series":"1","Height":"4\" (91 mm)","Width":"9\" (229 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":9,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":229,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR Enclosure ComSeal, 15/3 Grommet","Search Terms":"37913-001,RMR Enclosure ComSeal Grommet,ZetaFrame RMR Enclosure ComSeal Grommet,Server cabinet RMR Enclosure ComSeal Grommet,Rack-mounted RMR Enclosure ComSeal Grommet,Data center RMR Enclosure ComSeal Grommet,Cabinet RMR Enclosure ComSeal Grommet solution,Network rack RMR Enclosure ComSeal Grommet,Structured cabling solution for RMR Enclosure ComSeal Grommet,Best RMR Enclosure ComSeal Grommet for server racks,How to organize cables with RMR Enclosure ComSeal Grommet,Efficient routing for RMR Enclosure ComSeal Grommet,Front-to-back cable routing for RMR Enclosure ComSeal Grommet,High-density cable organization for RMR Enclosure ComSeal Grommet,Professional cable management for RMR Enclosure ComSeal Grommet","Search Relevancy":3},{"primaryId":"37914-001","Primary ID":"37914-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Enclosure ComSeal Grommet","Marketing Description - Global English":"RMR Enclosure ComSeal™ 16/16 Grommet; Hammer Gray (RAL 7035)","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":241.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"ComSeal 16/16","Promote on Website":"1","Attached to Series":"1","Height":"4\" (81 mm)","Width":"10\" (254 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR Enclosure ComSeal, 16/16 Grommet","Search Terms":"37914-001,RMR Enclosure ComSeal Grommet,ZetaFrame RMR Enclosure ComSeal Grommet,Server cabinet RMR Enclosure ComSeal Grommet,Rack-mounted RMR Enclosure ComSeal Grommet,Data center RMR Enclosure ComSeal Grommet,Cabinet RMR Enclosure ComSeal Grommet solution,Network rack RMR Enclosure ComSeal Grommet,Structured cabling solution for RMR Enclosure ComSeal Grommet,Best RMR Enclosure ComSeal Grommet for server racks,How to organize cables with RMR Enclosure ComSeal Grommet,Efficient routing for RMR Enclosure ComSeal Grommet,Front-to-back cable routing for RMR Enclosure ComSeal Grommet,High-density cable organization for RMR Enclosure ComSeal Grommet,Professional cable management for RMR Enclosure ComSeal Grommet","Search Relevancy":3},{"primaryId":"37915-001","Primary ID":"37915-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Enclosure ComSeal Grommet","Marketing Description - Global English":"RMR Enclosure ComSeal™ 32/32 Grommet; Hammer Gray (RAL 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":460.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"ComSeal 32/32","Promote on Website":"1","Attached to Series":"1","Height":"6\" (135 mm)","Width":"10\" (254 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":10,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":254,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR Enclosure ComSeal, 32/32 Grommet","Search Terms":"37915-001,RMR Enclosure ComSeal Grommet,ZetaFrame RMR Enclosure ComSeal Grommet,Server cabinet RMR Enclosure ComSeal Grommet,Rack-mounted RMR Enclosure ComSeal Grommet,Data center RMR Enclosure ComSeal Grommet,Cabinet RMR Enclosure ComSeal Grommet solution,Network rack RMR Enclosure ComSeal Grommet,Structured cabling solution for RMR Enclosure ComSeal Grommet,Best RMR Enclosure ComSeal Grommet for server racks,How to organize cables with RMR Enclosure ComSeal Grommet,Efficient routing for RMR Enclosure ComSeal Grommet,Front-to-back cable routing for RMR Enclosure ComSeal Grommet,High-density cable organization for RMR Enclosure ComSeal Grommet,Professional cable management for RMR Enclosure ComSeal Grommet","Search Relevancy":3}],"options":{"Type":["ComSeal 10/10","ComSeal 15/3","ComSeal 16/16","ComSeal 32/32"]},"total":4}