{"items":[{"primaryId":"DF0022-000000-001","Primary ID":"DF0022-000000-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Door Kits","Marketing Product Series":"RMR Enclosure Door Stop Kit","Marketing Description - Global English":"RMR Enclosure Door Stop Kit; Gold over Zinc","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":2.3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":6,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":225.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43.2 mm)","Width":"12\" (305 mm)","Depth":"0.8\" (21 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":12,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":21,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":305,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DOOR STOP,NEMA,GC","Search Terms":"DF0022-000000-001,RMR Enclosure Door Stop Kit,ZetaFrame RMR Enclosure Door Stop Kit,Server cabinet RMR Enclosure Door Stop Kit,Rack-mounted RMR Enclosure Door Stop Kit,Data center RMR Enclosure Door Stop Kit,Cabinet RMR Enclosure Door Stop Kit solution,Network rack RMR Enclosure Door Stop Kit,Structured cabling solution for RMR Enclosure Door Stop Kit,Best RMR Enclosure Door Stop Kit for server racks,How to organize cables with RMR Enclosure Door Stop Kit,Efficient routing for RMR Enclosure Door Stop Kit,Front-to-back cable routing for RMR Enclosure Door Stop Kit,High-density cable organization for RMR Enclosure Door Stop Kit,Professional cable management for RMR Enclosure Door Stop Kit","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® Enclosure Door Stop Kit - DF0022-000000-001 | Chatsworth","SKU Level SEO Meta Description":"Secure RMR® enclosures with the DF0022-000000-001 door stop kit. This enclosure door stopper fits left‑or right‑hinged doors, enhancing safety and workflow.","SKU Level Web H4 Heading":"Door Stopper Kit Features and Installation Overview","SKU Level Web Paragraph Text":"<p>The RMR® Door Stop Kit secures an enclosure door in the open position, preventing accidental closure during maintenance or equipment changes. This door stop kit is designed for robust industrial environments where reliability is essential. By using a simple mechanical stop, it eliminates the need for continuous manual monitoring. It works with left‑ or right‑hinged doors on RMR® Floor‑Mount, Free‑Standing, and Standard Wall‑Mount enclosures, making it a versatile enclosure door stopper. The kit's universal design also qualifies as an industrial doorstop for a wide range of NEMA‑rated cabinets. All mounting hardware is included for quick field installation. Installation requires only a few standard tools and the pre‑drilled mounting holes provided on the enclosure. The door stop aligns with the frame to lock the door securely without altering the enclosure's structural integrity. Technicians can complete the setup in minutes, reducing downtime. Using this door stopper kit improves safety for personnel working near open doors and protects sensitive equipment from unintended movement. It also contributes to better airflow management by keeping the door consistently positioned during operation. The gold‑over‑zinc finish adds corrosion resistance for long‑term performance. CPI offers worldwide distribution and technical support to ensure the door stop kit integrates seamlessly into any project. Detailed product data sheets are available for reference, and CPI's engineering team can assist with custom configurations if needed. The RMR® Door Stop Kit delivers reliable, repeatable results across all data‑center and industrial deployments.</p>"}],"options":{},"total":1}