{"items":[{"primaryId":"37916-001","Primary ID":"37916-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Enclosure Gland Seal","Marketing Description - Global English":"RMR Enclosure RG M63/4 Gland Seal; Zinc","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"RG M63/4","Promote on Website":"1","Attached to Series":"1","Height":"3\" (74 mm)","Width":"3\" (76 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR Enclosure RG M63/4 Gland Seal","Search Terms":"37916-001,RMR Enclosure Gland Seal,ZetaFrame RMR Enclosure Gland Seal,Server cabinet RMR Enclosure Gland Seal,Rack-mounted RMR Enclosure Gland Seal,Data center RMR Enclosure Gland Seal,Cabinet RMR Enclosure Gland Seal solution,Network rack RMR Enclosure Gland Seal,Structured cabling solution for RMR Enclosure Gland Seal,Best RMR Enclosure Gland Seal for server racks,How to organize cables with RMR Enclosure Gland Seal,Efficient routing for RMR Enclosure Gland Seal,Front-to-back cable routing for RMR Enclosure Gland Seal,High-density cable organization for RMR Enclosure Gland Seal,Professional cable management for RMR Enclosure Gland Seal","Search Relevancy":3},{"primaryId":"37917-001","Primary ID":"37917-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Enclosure Gland Seal","Marketing Description - Global English":"RMR Enclosure RG M63/9 Gland Seal; Zinc","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":30,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":170.31,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"RG M63/9","Promote on Website":"1","Attached to Series":"1","Height":"3\" (74 mm)","Width":"3\" (76 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"RMR ENCLOSURE RG M63/9 GLAND SEAL","Search Terms":"37917-001,RMR Enclosure Gland Seal,ZetaFrame RMR Enclosure Gland Seal,Server cabinet RMR Enclosure Gland Seal,Rack-mounted RMR Enclosure Gland Seal,Data center RMR Enclosure Gland Seal,Cabinet RMR Enclosure Gland Seal solution,Network rack RMR Enclosure Gland Seal,Structured cabling solution for RMR Enclosure Gland Seal,Best RMR Enclosure Gland Seal for server racks,How to organize cables with RMR Enclosure Gland Seal,Efficient routing for RMR Enclosure Gland Seal,Front-to-back cable routing for RMR Enclosure Gland Seal,High-density cable organization for RMR Enclosure Gland Seal,Professional cable management for RMR Enclosure Gland Seal","Search Relevancy":3}],"options":{"Type":["RG M63/4","RG M63/9"]},"total":2}