{"items":[{"primaryId":"DF0023-000000-001","Primary ID":"DF0023-000000-001","Color":"Green","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Grounding and Bonding","Marketing Product Series":"RMR Enclosure Grounding and Bonding Kit","Marketing Description - Global English":"RMR Enclosure Grounding and Bonding Kit","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":60.94,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.6\" (15.2 mm)","Width":"0.5\" (13 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.6,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":0.5,"Product Width Uom":"\"","Product Height (Metric)":15,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":13,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,GROUNDING,NEMA ENCLOSURES","Search Terms":"DF0023-000000-001,RMR Enclosure Grounding and Bonding Kit,ZetaFrame RMR Enclosure Grounding and Bonding Kit,Server cabinet RMR Enclosure Grounding and Bonding Kit,Rack-mounted RMR Enclosure Grounding and Bonding Kit,Data center RMR Enclosure Grounding and Bonding Kit,Cabinet RMR Enclosure Grounding and Bonding Kit solution,Network rack RMR Enclosure Grounding and Bonding Kit,Structured cabling solution for RMR Enclosure Grounding and Bonding Kit,Best RMR Enclosure Grounding and Bonding Kit for server racks,How to organize cables with RMR Enclosure Grounding and Bonding Kit,Efficient routing for RMR Enclosure Grounding and Bonding Kit,Front-to-back cable routing for RMR Enclosure Grounding and Bonding Kit,High-density cable organization for RMR Enclosure Grounding and Bonding Kit,Professional cable management for RMR Enclosure Grounding and Bonding Kit","Search Relevancy":3}],"options":{"Type":[]},"total":1}