{"items":[{"primaryId":"DF0025-000000-001","Primary ID":"DF0025-000000-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Enclosure Threaded Drain Plug Kit","Marketing Description - Global English":"RMR Enclosure Threaded Drain Plug Kit; Brass; M12x1.5","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.98,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.71\" (18 mm)","Width":"0.7\" (18 mm)","Depth":"0.8\" (20 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.7,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":0.7,"Product Width Uom":"\"","Product Height (Metric)":18,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":18,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"THREADED DRAIN PLUG KIT,BRASS,M12X1.5","Search Terms":"DF0025-000000-001,RMR Enclosure Threaded Drain Plug Kit,ZetaFrame RMR Enclosure Threaded Drain Plug Kit,Server cabinet RMR Enclosure Threaded Drain Plug Kit,Rack-mounted RMR Enclosure Threaded Drain Plug Kit,Data center RMR Enclosure Threaded Drain Plug Kit,Cabinet RMR Enclosure Threaded Drain Plug Kit solution,Network rack RMR Enclosure Threaded Drain Plug Kit,Structured cabling solution for RMR Enclosure Threaded Drain Plug Kit,Best RMR Enclosure Threaded Drain Plug Kit for server racks,How to organize cables with RMR Enclosure Threaded Drain Plug Kit,Efficient routing for RMR Enclosure Threaded Drain Plug Kit,Front-to-back cable routing for RMR Enclosure Threaded Drain Plug Kit,High-density cable organization for RMR Enclosure Threaded Drain Plug Kit,Professional cable management for RMR Enclosure Threaded Drain Plug Kit","Search Relevancy":3}],"options":{},"total":1}