{"items":[{"primaryId":"DF0028-000000-001","Primary ID":"DF0028-000000-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Enclosure XL Polyvent Protective Vent Kit","Marketing Description - Global English":"RMR Enclosure XL Polyvent Protective Vent Kit; M32x1.5","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":95.62,"Country Of Origin":"DE","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2.95\" (74.9 mm)","Width":"3\" (75 mm)","Depth":"0.9\" (23 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":0.9,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":75,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":23,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":75,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"XL POLYVENT KIT,M32X1.5","Search Terms":"DF0028-000000-001,RMR Enclosure XL Polyvent Protective Vent Kit,ZetaFrame RMR Enclosure XL Polyvent Protective Vent Kit,Server cabinet RMR Enclosure XL Polyvent Protective Vent Kit,Rack-mounted RMR Enclosure XL Polyvent Protective Vent Kit,Data center RMR Enclosure XL Polyvent Protective Vent Kit,Cabinet RMR Enclosure XL Polyvent Protective Vent Kit solution,Network rack RMR Enclosure XL Polyvent Protective Vent Kit,Structured cabling solution for RMR Enclosure XL Polyvent Protective Vent Kit,Best RMR Enclosure XL Polyvent Protective Vent Kit for server racks,How to organize cables with RMR Enclosure XL Polyvent Protective Vent Kit,Efficient routing for RMR Enclosure XL Polyvent Protective Vent Kit,Front-to-back cable routing for RMR Enclosure XL Polyvent Protective Vent Kit,High-density cable organization for RMR Enclosure XL Polyvent Protective Vent Kit,Professional cable management for RMR Enclosure XL Polyvent Protective Vent Kit","Search Relevancy":3}],"options":{},"total":1}