{"items":[{"primaryId":"37115-001","Primary ID":"37115-001","Color":"Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR EPDM Snap-In Liquid Tight Grommet","Marketing Description - Global English":"RMR EPDM Snap-In Liquid Tight Grommet, 2\" (50 mm) Diameter, IP 67; Gray","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":12.37,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2.5\" (64 mm)","Width":"2.5\" (64 mm)","Depth":"2.5\" (64 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.5,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":2.5,"Product Width Uom":"\"","Product Height (Metric)":64,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":64,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GROMMET,EPDM,50 MM,IP67;GRAY","Search Terms":"37115-001,RMR EPDM Snap-In Liquid Tight Grommet,ZetaFrame RMR EPDM Snap-In Liquid Tight Grommet,Server cabinet RMR EPDM Snap-In Liquid Tight Grommet,Rack-mounted RMR EPDM Snap-In Liquid Tight Grommet,Data center RMR EPDM Snap-In Liquid Tight Grommet,Cabinet RMR EPDM Snap-In Liquid Tight Grommet solution,Network rack RMR EPDM Snap-In Liquid Tight Grommet,Structured cabling solution for RMR EPDM Snap-In Liquid Tight Grommet,Best RMR EPDM Snap-In Liquid Tight Grommet for server racks,How to organize cables with RMR EPDM Snap-In Liquid Tight Grommet,Efficient routing for RMR EPDM Snap-In Liquid Tight Grommet,Front-to-back cable routing for RMR EPDM Snap-In Liquid Tight Grommet,High-density cable organization for RMR EPDM Snap-In Liquid Tight Grommet,Professional cable management for RMR EPDM Snap-In Liquid Tight Grommet","Search Relevancy":3}],"options":{},"total":1}