{"items":[{"primaryId":"37252-C02","Primary ID":"37252-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket","Marketing Description - Global English":"RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket; 1.76\" (45 mm) H x 1.84\" (47 mm) W  x 22.682\" (419 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.63,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45 mm)","Width":"1.9\" (48 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":1.9,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":48,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,HZ LASHING BRKT ASM,SD,WM,NEMA,610D","Search Terms":"37252-C02,RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,ZetaFrame RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Server cabinet RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Rack-mounted RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Data center RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Cabinet RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket solution,Network rack RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Structured cabling solution for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Best RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket for server racks,How to organize cables with RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Efficient routing for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Front-to-back cable routing for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,High-density cable organization for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Professional cable management for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Fixed Wall-Mount Lashing Bracket-Cable Management | Chatsworth","SKU Level SEO Meta Description":"Add the RMR Fixed Wall-Mount Front-to-Rear Lashing Bracket for reliable cable management in industrial NEMA enclosures. Fast install, steel durability.","SKU Level Web H4 Heading":"Installation, Materials, and Performance","SKU Level Web Paragraph Text":"<p>The RMR® Fixed Wall-Mount Enclosure Front-to-Rear Lashing Bracket provides a dedicated pathway for high‑density cabling. Designed for robust cable management, the bracket routes cables from the front to the rear without consuming valuable U space. Its steel construction meets the rigorous demands of industrial NEMA enclosures. Installation is straightforward thanks to pre‑drilled mounting holes that align with standard RMR® wall‑mount frames. The included trough and hardware secure the bundle, reducing vibration and wear on the cables. This results in faster deployment and lower maintenance costs. By keeping cables organized, the bracket improves airflow within the enclosure, supporting optimal thermal performance for AI and HPC equipment. Engineers can achieve higher power density while maintaining compliance with industry standards. The solution integrates seamlessly with existing CPI cable management accessories. The front‑to‑rear design eliminates the need for external cable trays, freeing floor space in data centers and edge facilities. It also simplifies future upgrades, as cables can be added or removed without re‑routing the entire system. This flexibility aligns with the evolving needs of hyperscale and multitenant environments. CPI's global availability and rapid customization ensure the lashing bracket can be ordered with the exact length and finish required for any project. Technical support is available to verify compatibility with specific industrial NEMA enclosure models. The part number 37252‑C02 identifies the specific front‑to‑rear lashing bracket model, securing your cabling and protecting your investment.</p>"},{"primaryId":"37252-G02","Primary ID":"37252-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket","Marketing Description - Global English":"RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket; 1.76\" (45 mm) H x 1.84\" (47 mm) W  x 22.682\" (419 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":69,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45 mm)","Width":"1.9\" (48 mm)","Depth":"24\" (610 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":24,"Product Length/Depth Uom":"\"","Product Width ":1.9,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":610,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":48,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HZ LASHING BRKT ASM,FIXED ,RMR WM,610D,HG","Search Terms":"37252-G02,RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,ZetaFrame RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Server cabinet RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Rack-mounted RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Data center RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Cabinet RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket solution,Network rack RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Structured cabling solution for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Best RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket for server racks,How to organize cables with RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Efficient routing for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Front-to-back cable routing for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,High-density cable organization for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket,Professional cable management for RMR Fixed Wall-Mount Enclosure Front to Rear Lashing Bracket","Search Relevancy":3}],"options":{"Depth":["24\" (610 mm)"],"Color":["Black","Hammer Gray"]},"total":2}