{"items":[{"primaryId":"37820-C01","Primary ID":"37820-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Baying Accessory Kit With Seal","Marketing Description - Global English":"RMR Modular Enclosure External Baying Accessory Kit With Seal; Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":356.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (70 mm)","Width":"4\" (102 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT BAYING KIT,RMR,BK","Search Terms":"37820-C01,RMR Modular Enclosure Baying Accessory Kit With Seal,ZetaFrame RMR Modular Enclosure Baying Accessory Kit With Seal,Server cabinet RMR Modular Enclosure Baying Accessory Kit With Seal,Rack-mounted RMR Modular Enclosure Baying Accessory Kit With Seal,Data center RMR Modular Enclosure Baying Accessory Kit With Seal,Cabinet RMR Modular Enclosure Baying Accessory Kit With Seal solution,Network rack RMR Modular Enclosure Baying Accessory Kit With Seal,Structured cabling solution for RMR Modular Enclosure Baying Accessory Kit With Seal,Best RMR Modular Enclosure Baying Accessory Kit With Seal for server racks,How to organize cables with RMR Modular Enclosure Baying Accessory Kit With Seal,Efficient routing for RMR Modular Enclosure Baying Accessory Kit With Seal,Front-to-back cable routing for RMR Modular Enclosure Baying Accessory Kit With Seal,High-density cable organization for RMR Modular Enclosure Baying Accessory Kit With Seal,Professional cable management for RMR Modular Enclosure Baying Accessory Kit With Seal","Search Relevancy":3},{"primaryId":"37820-G01","Primary ID":"37820-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Baying Accessory Kit With Seal","Marketing Description - Global English":"RMR Modular Enclosure External Baying Accessory Kit With Seal; Hammer Gray (RAL 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":356.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (70 mm)","Width":"4\" (102 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT BAYING KIT,RMR,HG","Search Terms":"37820-G01,RMR Modular Enclosure Baying Accessory Kit With Seal,ZetaFrame RMR Modular Enclosure Baying Accessory Kit With Seal,Server cabinet RMR Modular Enclosure Baying Accessory Kit With Seal,Rack-mounted RMR Modular Enclosure Baying Accessory Kit With Seal,Data center RMR Modular Enclosure Baying Accessory Kit With Seal,Cabinet RMR Modular Enclosure Baying Accessory Kit With Seal solution,Network rack RMR Modular Enclosure Baying Accessory Kit With Seal,Structured cabling solution for RMR Modular Enclosure Baying Accessory Kit With Seal,Best RMR Modular Enclosure Baying Accessory Kit With Seal for server racks,How to organize cables with RMR Modular Enclosure Baying Accessory Kit With Seal,Efficient routing for RMR Modular Enclosure Baying Accessory Kit With Seal,Front-to-back cable routing for RMR Modular Enclosure Baying Accessory Kit With Seal,High-density cable organization for RMR Modular Enclosure Baying Accessory Kit With Seal,Professional cable management for RMR Modular Enclosure Baying Accessory Kit With Seal","Search Relevancy":3}],"options":{"Color":["Black","Hammer Gray"]},"total":2}