{"items":[{"primaryId":"37777-C01","Primary ID":"37777-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate","Marketing Description - Global English":"RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate, Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":157.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.7\" (94 mm)","Width":"7.1\" (180 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.7,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":7.1,"Product Width Uom":"\"","Product Height (Metric)":94,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":180,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"INSET KIT,MNT PLN,RMR,BK","Search Terms":"37777-C01,RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,ZetaFrame RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Server cabinet RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Rack-mounted RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Data center RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Cabinet RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate solution,Network rack RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Structured cabling solution for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Best RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate for server racks,How to organize cables with RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Efficient routing for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Front-to-back cable routing for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,High-density cable organization for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Professional cable management for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate","Search Relevancy":3},{"primaryId":"37777-G01","Primary ID":"37777-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate","Marketing Description - Global English":"RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate, Hammer Gray (Ral 7035)","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":157.53,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3.7\" (94 mm)","Width":"7.1\" (180 mm)","Depth":"6\" (152 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3.7,"Product Height Uom":"\"","Product Length/Depth":6,"Product Length/Depth Uom":"\"","Product Width ":7.1,"Product Width Uom":"\"","Product Height (Metric)":94,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":152,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":180,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"INSET KIT,MNT PLN,RMR,HG","Search Terms":"37777-G01,RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,ZetaFrame RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Server cabinet RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Rack-mounted RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Data center RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Cabinet RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate solution,Network rack RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Structured cabling solution for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Best RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate for server racks,How to organize cables with RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Efficient routing for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Front-to-back cable routing for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,High-density cable organization for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate,Professional cable management for RMR Modular Enclosure Bracket Kit for Inset Mount of Full-Height Mounting Plate","Search Relevancy":3}],"options":{"Color":["Black","Hammer Gray"]},"total":2}