{"items":[{"primaryId":"37800-C01","Primary ID":"37800-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 47.2\" (1200 mm) H x 1.6\" (41 mm) W; Black","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":128,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.4\" (1179 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.4,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":1179,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,1200H,BK","Search Terms":"37800-C01,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3},{"primaryId":"37800-C02","Primary ID":"37800-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 70.9\" (1800 mm) H x 1.6\" (41 mm) W; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":152.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.1\" (1781 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.1,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":1781,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,1800H,BK","Search Terms":"37800-C02,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3},{"primaryId":"37800-C03","Primary ID":"37800-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 78.7\" (2000 mm) H x 1.6\" (41 mm) W; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":159.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.9\" (1979 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.9,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":1979,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,2000H,BK","Search Terms":"37800-C03,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3},{"primaryId":"37800-C04","Primary ID":"37800-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 82.7\" (2100 mm) H x 1.6\" (41 mm) W; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":169.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.9\" (2081 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.9,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":2080,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,2100H,BK","Search Terms":"37800-C04,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Management Bracket - RMR® Lashing Bracket | Chatsworth","SKU Level SEO Meta Description":"Organize cables with the RMR® Lashing Bracket - a versatile cable management bracket for industrial NEMA enclosures. Adjustable depth, quick install.","SKU Level Web H4 Heading":"Key Features of the RMR® Cable Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® Lashing Bracket provides a dedicated vertical pathway for a small bundle of cables, keeping them organized and out of the way of other equipment. As a cable management bracket it attaches directly to the frame of an RMR® enclosure and can be positioned at any depth independent of the mounting rails. This design supports quick installation and reduces cable congestion inside industrial NEMA enclosures. The bracket measures 1.6\" (41 mm) in width, creating a slim profile that preserves valuable interior space. Its adjustable‑depth feature allows the bracket to be set precisely where the cable bundle originates, meeting the requirement for an adjustable depth cable bracket for enclosures. The simple mounting hardware is supplied with the unit, and no additional drilling is required. Compatible with Saf‑T‑Grip® straps and standard tie‑wraps, the cable lashing hardware secures cables firmly to the bracket while allowing easy removal for maintenance. Multiple slots along the bracket accommodate up to four straps, providing a flexible solution for varying cable counts. This approach improves airflow and simplifies future upgrades or re‑configurations. Because the bracket is a modular accessory, it can be combined with other RMR® cable management components to create a comprehensive cable routing system. The modular nature supports scalable deployments in data centers, edge sites, and industrial environments where reliable cable organization is essential. The accessory meets the rigorous standards expected of industrial NEMA enclosures. Selecting the RMR® Lashing Bracket helps technicians meet industry best practices for cable organization, reduces the risk of accidental disconnections, and contributes to overall system reliability. The bracket's robust construction aligns with CPI's commitment to quality and long‑term performance. For detailed specifications, consult the product spec sheet provided on the CPI website.</p>"},{"primaryId":"37800-C05","Primary ID":"37800-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 86.6\" (2200 mm) H x 1.6\" (41 mm) W; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":228,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":179.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.8\" (2180 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.8,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":2179,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,2200H,BK","Search Terms":"37800-C05,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Cable Lashing Bracket | Cable Management Accessories | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR Modular Enclosure Cable Lashing Bracket 37800-C05. This cable management accessory secures wire bundles efficiently. Enhance your data center cable organization with CPI.","SKU Level Web H4 Heading":"Data Center Cable Management Solutions with Lashing Brackets","SKU Level Web Paragraph Text":"<p>The RMR Modular Enclosure Cable Lashing Bracket 37800-C05 is an essential cable management accessory for organizing and securing cables in industrial environments. It creates a dedicated vertical pathway for cable bundles, enhancing wire management within enclosures. This bracket attaches to the frame and adjusts independently, offering flexibility for various installations.</p><p>Key features include a 1.6-inch (41 mm) width and multiple slots for Saf-T-Grip® straps or tie wraps to secure cables. The black finish ensures durability and blends seamlessly with enclosure aesthetics. Installation hardware is included, simplifying integration into existing systems for efficient deployment.</p><p>By using this cable lashing bracket, you can improve wire management and reduce clutter in server rack accessories. It supports effective data center cable management by keeping cables organized and accessible. This contributes to better airflow and thermal management in enclosed spaces, optimizing performance.</p><p>Ideal for industrial NEMA enclosures, this accessory helps protect automation electronics and ensures regulatory compliance. It is part of CPI's comprehensive range of network enclosure accessories and grounding hardware. The design allows for quick deployment and maintenance, supporting long-term reliability.</p><p>Chatsworth Products (CPI) delivers high-quality enclosure mounting hardware and solutions with decades of experience. This cable lashing bracket exemplifies CPI's commitment to innovation and customer support in cable management accessories. CPI's global availability and rapid customization ensure you receive tailored solutions for your needs.</p>"},{"primaryId":"37800-C06","Primary ID":"37800-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 94.5\" (2400 mm) H x 1.6\" (41 mm) W; Black","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":248,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":188.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.7\" (2380 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.7,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":2380,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,2400H,BK","Search Terms":"37800-C06,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3},{"primaryId":"37800-G01","Primary ID":"37800-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 47.2\" (1200 mm) H x 1.6\" (41 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":7,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":128,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.18,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.4\" (1179 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.4,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":1179,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,1200H,HG","Search Terms":"37800-G01,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Modular Enclosure Cable Lashing Bracket | Cable Management | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR Cable Lashing Bracket for efficient cable management in RMR enclosures. This enclosure accessory organizes cables securely in industrial NEMA enclosures. Learn more from Chatsworth Products.","SKU Level Web H4 Heading":"Optimize Cable Organization with RMR Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® Modular Enclosure Cable Lashing Bracket provides a dedicated vertical pathway for cable bundles in industrial settings. It simplifies cable management by allowing secure attachment to the enclosure frame. This accessory is essential for maintaining organized and efficient data center and industrial environments.</p><p>Featuring a 1.6-inch width, the bracket adjusts independently of mounting rails for flexible installation. Multiple slots accommodate CPI Saf-T-Grip® Straps or standard cable ties for reliable cable securing. This design ensures that cables are neatly managed and easily accessible for maintenance.</p><p>By using the cable lashing bracket, you can reduce clutter and improve airflow within RMR® enclosures. It supports both power and data cables, enhancing overall system reliability. The hammer gray finish blends seamlessly with industrial NEMA enclosure aesthetics.</p><p>Installation is straightforward with included brackets and hardware, saving time during deployment. The bracket attaches directly to the frame, providing a robust support structure. It is compatible with various RMR® modular enclosure configurations for versatile applications.</p><p>Chatsworth Products delivers high-quality enclosure accessories with global availability and customization options. The RMR Cable Lashing Bracket reflects our commitment to durable and innovative cable management solutions. Trust CPI for reliable products that power and protect your critical infrastructure.</p>"},{"primaryId":"37800-G02","Primary ID":"37800-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 70.9\" (1800 mm) H x 1.6\" (41 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":152.77,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.1\" (1781 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.1,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":1781,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,1800H,HG","Search Terms":"37800-G02,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3},{"primaryId":"37800-G03","Primary ID":"37800-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 78.7\" (2000 mm) H x 1.6\" (41 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":208,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":159.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"77.9\" (1979 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":77.9,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":1979,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,2000H,HG","Search Terms":"37800-G03,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Cable Management Bracket 37800-G03 | Chatsworth","SKU Level SEO Meta Description":"Secure cable routing with the RMR Modular Enclosure Cable Lashing Bracket 37800-G03. This modular enclosure accessory enhances cable management in industrial NEMA enclosures.","SKU Level Web H4 Heading":"Optimizing Cable Management in Industrial Enclosures","SKU Level Web Paragraph Text":"<p>The RMR Modular Enclosure Cable Lashing Bracket 37800-G03 provides a dedicated vertical pathway for organizing cables within industrial NEMA enclosures. This accessory attaches directly to the enclosure frame and adjusts independently of mounting rails, offering flexibility for various installation needs. With multiple slots designed for CPI Saf-T-Grip® Straps or standard cable ties, it ensures secure fastening and reliable cable management in demanding environments.</p><p>Engineered for durability, the bracket measures 1.6 inches wide (41 mm) and features a Hammer Gray (RAL 7035) finish that blends seamlessly with CPI enclosure systems. Its simple design allows for easy installation using included hardware, reducing setup time and labor costs. By creating separate cable pathways, it prevents tangling and damage, supporting efficient cable routing and maintenance in data centers and industrial settings.</p><p>This cable lashing bracket is ideal for edge data center enclosures where space optimization and organization are critical. It helps maintain neat cable bundles, improving airflow and reducing the risk of overheating in high-density applications. As part of CPI's comprehensive modular rack accessories, it complements other cable management solutions to enhance overall system reliability and performance.</p><p>Installation is straightforward, requiring no specialized tools, and the bracket's adjustable depth accommodates various cable bundle sizes. Users can quickly secure cables using Saf-T-Grip Straps or tie wraps, which must be ordered separately. This flexibility makes it a versatile choice for diverse scenarios, from telecommunications rooms to automated industrial facilities, ensuring consistent cable protection.</p><p>By integrating this accessory into your enclosure system, you achieve a professional-grade cable management solution that supports long-term operational efficiency. It aligns with CPI's commitment to quality and innovation, providing a robust answer to modern infrastructure challenges. Trust CPI's decades of experience to deliver products that power and protect your critical technology investments.</p>"},{"primaryId":"37800-G04","Primary ID":"37800-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 82.7\" (2100 mm) H x 1.6\" (41 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":218,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":169.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"81.9\" (2081 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":81.9,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":2080,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,2100H,HG","Search Terms":"37800-G04,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3},{"primaryId":"37800-G05","Primary ID":"37800-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 86.6\" (2200 mm) H x 1.6\" (41 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":228,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":179.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"85.8\" (2180 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":85.8,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":2179,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,2200H,HG","Search Terms":"37800-G05,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"Cable Lashing Bracket for Industrial NEMA Enclosures | Chatsworth","SKU Level SEO Meta Description":"RMR Cable Lashing Bracket 37800-G05 provides secure cable management in NEMA enclosures. Compatible with cable ties and tie wraps. Order today.","SKU Level Web H4 Heading":"Optimize Cable Organization with Lashing Brackets","SKU Level Web Paragraph Text":"<p>The RMR Modular Enclosure Cable Lashing Bracket 37800-G05 creates a dedicated vertical pathway for cable bundles in industrial NEMA enclosures. This bracket attaches securely to the frame and adjusts independently of mounting rails for flexible installation. It features multiple slots for Saf-T-Grip® Straps or standard cable ties to ensure cables remain organized and protected.</p><p>Designed for durability, the cable lashing bracket measures 1.6 inches wide and comes in Hammer Gray finish to match enclosure aesthetics. Its simple design allows for easy integration with existing cable management systems, supporting efficient data center operations. By providing a separate pathway, it reduces clutter and enhances airflow within the enclosure.</p><p>In industrial settings, this bracket helps maintain cable integrity by preventing tangles and stress on connections. It is ideal for use in demanding environments where reliable cable pathway solutions are essential. The inclusion of installation hardware ensures quick deployment, saving time during setup and maintenance.</p><p>The bracket's compatibility with various tie wraps and straps makes it a versatile choice for securing cables in NEMA enclosures. It supports both CPI Saf-T-Grip Straps and common cable ties, offering flexibility for different application needs. This adaptability contributes to streamlined industrial cabinet accessories and improved system reliability.</p><p>For optimal performance, pair the cable lashing bracket with proper mounting rails and accessories to create a comprehensive cable management solution. Its design emphasizes ease of use and long-term durability, aligning with CPI's commitment to quality. Explore how this bracket can enhance your cable organization in data center and industrial applications today.</p>"},{"primaryId":"37800-G06","Primary ID":"37800-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Cable Lashing Bracket","Marketing Description - Global English":"RMR Modular Enclosure Cable Lashing Bracket; 94.5\" (2400 mm) H x 1.6\" (41 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":9,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":248,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":4.08,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":188.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.7\" (2380 mm)","Width":"0.9\" (23 mm)","Depth":"1.6\" (41 mm)","Cabinet Depth":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.7,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":0.9,"Product Width Uom":"\"","Product Height (Metric)":2380,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":41,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":23,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LASHING BRKT ASM,CBL,RMR,2400H,HG","Search Terms":"37800-G06,RMR Modular Enclosure Cable Lashing Bracket,ZetaFrame RMR Modular Enclosure Cable Lashing Bracket,Server cabinet RMR Modular Enclosure Cable Lashing Bracket,Rack-mounted RMR Modular Enclosure Cable Lashing Bracket,Data center RMR Modular Enclosure Cable Lashing Bracket,Cabinet RMR Modular Enclosure Cable Lashing Bracket solution,Network rack RMR Modular Enclosure Cable Lashing Bracket,Structured cabling solution for RMR Modular Enclosure Cable Lashing Bracket,Best RMR Modular Enclosure Cable Lashing Bracket for server racks,How to organize cables with RMR Modular Enclosure Cable Lashing Bracket,Efficient routing for RMR Modular Enclosure Cable Lashing Bracket,Front-to-back cable routing for RMR Modular Enclosure Cable Lashing Bracket,High-density cable organization for RMR Modular Enclosure Cable Lashing Bracket,Professional cable management for RMR Modular Enclosure Cable Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Cable Lashing Bracket for Data Centers | Chatsworth","SKU Level SEO Meta Description":"Enhance data center cable management with the RMR cable lashing bracket. This industrial enclosure accessory secures cables efficiently. Discover features and benefits.","SKU Level Web H4 Heading":"Secure Cable Organization with RMR Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® Modular Enclosure Cable Lashing Bracket provides a reliable solution for data center cable management by creating a dedicated vertical pathway for cable bundles. This accessory ensures cables remain organized and secure within industrial enclosures, reducing clutter and potential damage. Its design supports efficient cable management in demanding environments, aligning with CPI's commitment to quality and innovation.</p><p>Featuring a bracket width of 1.6 inches (41 mm) and a Hammer Gray (RAL 7035) finish, this cable management bracket offers durable performance in NEMA enclosure applications. The multiple slots accommodate CPI Saf-T-Grip® Straps or standard tie wraps for flexible cable securing options. This hardware simplifies installation and maintenance, enhancing overall system reliability in data centers and industrial settings.</p><p>By attaching directly to the enclosure frame and adjusting independently of mounting rails, this lashing bracket improves cable management efficiency and accessibility. It helps prevent cable strain and disorganization, which is critical for maintaining optimal performance in high-density setups. These benefits make it an essential component for industrial enclosures requiring robust cable management solutions.</p><p>The bracket's compatibility with RMR modular enclosures ensures seamless integration into existing infrastructure, supporting various cable types and configurations. This accessory is ideal for data center cable management, industrial automation, and telecommunications applications where organized cabling is paramount. CPI's expertise in cable management hardware guarantees a solution that meets rigorous industry standards.</p><p>With decades of experience in engineering infrastructure solutions, CPI delivers products like the RMR cable lashing bracket to power and protect technology investments. This accessory exemplifies CPI's focus on application expertise and global availability, providing customers with dependable cable management options. Explore how this bracket can optimize your enclosure systems and support advanced computing needs.</p>"}],"options":{"Depth":["1.6\" (41 mm)"],"Color":["Black","Hammer Gray"]},"total":12}