{"items":[{"primaryId":"37825-C01","Primary ID":"37825-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Corner Baying Accessory Kit","Marketing Description - Global English":"RMR Modular Enclosure Corner Baying Accessory Kit; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"3\" (69 mm)","Width":"4\" (102 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"INT CORNER BAYING ASSY,RMR,BK","Search Terms":"37825-C01,RMR Modular Enclosure Corner Baying Accessory Kit,ZetaFrame RMR Modular Enclosure Corner Baying Accessory Kit,Server cabinet RMR Modular Enclosure Corner Baying Accessory Kit,Rack-mounted RMR Modular Enclosure Corner Baying Accessory Kit,Data center RMR Modular Enclosure Corner Baying Accessory Kit,Cabinet RMR Modular Enclosure Corner Baying Accessory Kit solution,Network rack RMR Modular Enclosure Corner Baying Accessory Kit,Structured cabling solution for RMR Modular Enclosure Corner Baying Accessory Kit,Best RMR Modular Enclosure Corner Baying Accessory Kit for server racks,How to organize cables with RMR Modular Enclosure Corner Baying Accessory Kit,Efficient routing for RMR Modular Enclosure Corner Baying Accessory Kit,Front-to-back cable routing for RMR Modular Enclosure Corner Baying Accessory Kit,High-density cable organization for RMR Modular Enclosure Corner Baying Accessory Kit,Professional cable management for RMR Modular Enclosure Corner Baying Accessory Kit","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® Enclosure Corner Baying Accessory Kit | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR® enclosure accessory kit that bays two modular enclosures, delivering a tight seal and reliable performance for industrial NEMA systems.","SKU Level Web H4 Heading":"Key Benefits of the Corner Baying Accessory Kit","SKU Level Web Paragraph Text":"<p>The RMR® enclosure accessory kit is engineered to connect two modular enclosures side‑by‑side, creating a seamless expansion for data‑center and industrial environments. By using a single kit, installers achieve a consistent interface that maintains the integrity of the enclosure system. The design supports RMR® Modular Enclosure configurations of identical height and depth. Four precision‑machined corner baying brackets secure the junction and preserve the required clearance between the units. The brackets lock in place without the need for additional fasteners, reducing installation time and potential error. This robust hardware ensures long‑term stability even under vibration or temperature fluctuations. Flat brackets complement the corner pieces, providing additional support along the shared wall plane. Together with the microcellular urethane foam seal, the kit fills any gap and creates an airtight barrier that protects against dust and moisture. The foam compresses to conform to minor tolerances, delivering a reliable seal across the full width of the joint. Prior to baying, side panels on both enclosures are removed or omitted, allowing the kit to sit flush against the frame. The modular design permits quick re‑configuration, enabling facilities to adapt to evolving capacity demands. All components are compatible with CPI's industrial NEMA enclosure series, ensuring a uniform appearance and performance. Using this enclosure accessory kit reduces floor‑space consumption by eliminating the need for separate cabinet structures. It also streamlines cable management by aligning conduit pathways across the combined footprint. Facilities benefit from improved airflow continuity and simplified maintenance throughout the expanded enclosure system.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f1261c1f/66e71b610d8e5e00179de943/37820_cut-pdf"]},{"primaryId":"37825-G01","Primary ID":"37825-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Corner Baying Accessory Kit","Marketing Description - Global English":"RMR Modular Enclosure Corner Baying Accessory Kit; Hammer Gray (RAL 7035)","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"3\" (69 mm)","Width":"4\" (102 mm)","Depth":"5\" (127 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":5,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":127,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"INT CORNER BAYING ASSY,RMR,HG","Search Terms":"37825-G01,RMR Modular Enclosure Corner Baying Accessory Kit,ZetaFrame RMR Modular Enclosure Corner Baying Accessory Kit,Server cabinet RMR Modular Enclosure Corner Baying Accessory Kit,Rack-mounted RMR Modular Enclosure Corner Baying Accessory Kit,Data center RMR Modular Enclosure Corner Baying Accessory Kit,Cabinet RMR Modular Enclosure Corner Baying Accessory Kit solution,Network rack RMR Modular Enclosure Corner Baying Accessory Kit,Structured cabling solution for RMR Modular Enclosure Corner Baying Accessory Kit,Best RMR Modular Enclosure Corner Baying Accessory Kit for server racks,How to organize cables with RMR Modular Enclosure Corner Baying Accessory Kit,Efficient routing for RMR Modular Enclosure Corner Baying Accessory Kit,Front-to-back cable routing for RMR Modular Enclosure Corner Baying Accessory Kit,High-density cable organization for RMR Modular Enclosure Corner Baying Accessory Kit,Professional cable management for RMR Modular Enclosure Corner Baying Accessory Kit","Search Relevancy":3,"SKU Level SEO Page Title":"37825-G01 RMR® Corner Baying Kit for Enclosures | Chatsworth","SKU Level SEO Meta Description":"The 37825‑G01 RMR® Corner Baying Kit joins two modular enclosures with a tight seal, enabling easy installation for data center and industrial use.","SKU Level Web H4 Heading":"Key Features and Installation Highlights","SKU Level Web Paragraph Text":"<p>The 37825‑G01 RMR® Corner Baying Kit provides a reliable method to connect two modular enclosures side‑by‑side, creating a continuous footprint that maximizes floor efficiency. The kit includes four precision‑engineered corner brackets, four flat brackets, and a microcellular urethane foam seal that fills the gap between the units. By using part number 37825, installers can quickly verify they have the correct accessory for any RMR® modular system. Installation begins by removing or omitting the side panels on the adjacent enclosures, ensuring a clean mating surface for the brackets. The corner and flat brackets are positioned to maintain a consistent gap, allowing the foam seal to compress and form an airtight barrier. Because the design requires both enclosures to share the same height and depth, the process reduces alignment errors and speeds deployment. The bracket geometry maintains structural integrity while preserving access to interior components, which is critical in high‑density data center environments. The foam seal offers thermal isolation, helping to prevent hot‑spot formation across the joint and supporting efficient airflow management. This feature aligns with CPI's focus on thermal performance for AI, HPC, and liquid‑cooled deployments. Compatibility extends across the entire RMR® modular enclosure family, meaning the 37825 kit can be used with any model that meets the height‑and‑depth criteria. The standardized hardware eliminates the need for custom fabrications, reinforcing CPI's promise of rapid product customization and global availability. Users benefit from a single, universally applicable solution that simplifies inventory and reduces lead times. CPI backs the RMR® Corner Baying Kit with comprehensive technical support and detailed documentation, including a downloadable spec sheet for engineering reference. Customers can also access the CPI Product Designer tool to visualize the bayed configuration before purchase. This combination of robust design, ease of installation, and expert assistance ensures a long‑lasting, secure enclosure solution for demanding enterprise and industrial applications.</p>","Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f1261c1f/66e71b610d8e5e00179de943/37820_cut-pdf"]}],"options":{"Color":["Black","Hammer Gray"]},"total":2}