{"items":[{"primaryId":"37824-C01","Primary ID":"37824-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Corner Internal Baying Brackets ","Marketing Description - Global English":"RMR Modular Enclosure Corner Internal Baying Brackets, Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"2.7\" (69 mm)","Width":"2.4\" (61 mm)","Depth":"2.7\" (69 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.7,"Product Height Uom":"\"","Product Length/Depth":2.7,"Product Length/Depth Uom":"\"","Product Width ":2.4,"Product Width Uom":"\"","Product Height (Metric)":69,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":69,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":61,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CORNER BRKT KIT,RMR,BK","Search Terms":"37824-C01,RMR Modular Enclosure Corner Internal Baying Brackets ,ZetaFrame RMR Modular Enclosure Corner Internal Baying Brackets ,Server cabinet RMR Modular Enclosure Corner Internal Baying Brackets ,Rack-mounted RMR Modular Enclosure Corner Internal Baying Brackets ,Data center RMR Modular Enclosure Corner Internal Baying Brackets ,Cabinet RMR Modular Enclosure Corner Internal Baying Brackets  solution,Network rack RMR Modular Enclosure Corner Internal Baying Brackets ,Structured cabling solution for RMR Modular Enclosure Corner Internal Baying Brackets ,Best RMR Modular Enclosure Corner Internal Baying Brackets  for server racks,How to organize cables with RMR Modular Enclosure Corner Internal Baying Brackets ,Efficient routing for RMR Modular Enclosure Corner Internal Baying Brackets ,Front-to-back cable routing for RMR Modular Enclosure Corner Internal Baying Brackets ,High-density cable organization for RMR Modular Enclosure Corner Internal Baying Brackets ,Professional cable management for RMR Modular Enclosure Corner Internal Baying Brackets ","Search Relevancy":3},{"primaryId":"37824-G01","Primary ID":"37824-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Corner Internal Baying Brackets ","Marketing Description - Global English":"RMR Modular Enclosure Corner Internal Baying Brackets, Hammer Gray (Ral 7035)","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.18,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"2.7\" (69 mm)","Width":"2.4\" (61 mm)","Depth":"2.7\" (69 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.7,"Product Height Uom":"\"","Product Length/Depth":2.7,"Product Length/Depth Uom":"\"","Product Width ":2.4,"Product Width Uom":"\"","Product Height (Metric)":69,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":69,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":61,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CORNER BRKT KIT,RMR,HG","Search Terms":"37824-G01,RMR Modular Enclosure Corner Internal Baying Brackets ,ZetaFrame RMR Modular Enclosure Corner Internal Baying Brackets ,Server cabinet RMR Modular Enclosure Corner Internal Baying Brackets ,Rack-mounted RMR Modular Enclosure Corner Internal Baying Brackets ,Data center RMR Modular Enclosure Corner Internal Baying Brackets ,Cabinet RMR Modular Enclosure Corner Internal Baying Brackets  solution,Network rack RMR Modular Enclosure Corner Internal Baying Brackets ,Structured cabling solution for RMR Modular Enclosure Corner Internal Baying Brackets ,Best RMR Modular Enclosure Corner Internal Baying Brackets  for server racks,How to organize cables with RMR Modular Enclosure Corner Internal Baying Brackets ,Efficient routing for RMR Modular Enclosure Corner Internal Baying Brackets ,Front-to-back cable routing for RMR Modular Enclosure Corner Internal Baying Brackets ,High-density cable organization for RMR Modular Enclosure Corner Internal Baying Brackets ,Professional cable management for RMR Modular Enclosure Corner Internal Baying Brackets ","Search Relevancy":3}],"options":{"Color":["Black","Hammer Gray"]},"total":2}