{"items":[{"primaryId":"37898-001","Primary ID":"37898-001","Color":"Hammer Gray ","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Exhaust Filter Kit","Marketing Description - Global English":"RMR Modular Enclosure Exhaust Filter Kit, 177 mm Cut-out, 7.95\" (202mm) H x 7.95\" (202mm) W x 1.57 (40mm) D; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"7.95\" (202 mm)","Width":"8\" (202 mm)","Depth":"1.6\" (40 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":202,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":40,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":202,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT, 177MM FILTER, FS RMR, HG","Search Terms":"37898-001,RMR Modular Enclosure Exhaust Filter Kit,ZetaFrame RMR Modular Enclosure Exhaust Filter Kit,Server cabinet RMR Modular Enclosure Exhaust Filter Kit,Rack-mounted RMR Modular Enclosure Exhaust Filter Kit,Data center RMR Modular Enclosure Exhaust Filter Kit,Cabinet RMR Modular Enclosure Exhaust Filter Kit solution,Network rack RMR Modular Enclosure Exhaust Filter Kit,Structured cabling solution for RMR Modular Enclosure Exhaust Filter Kit,Best RMR Modular Enclosure Exhaust Filter Kit for server racks,How to organize cables with RMR Modular Enclosure Exhaust Filter Kit,Efficient routing for RMR Modular Enclosure Exhaust Filter Kit,Front-to-back cable routing for RMR Modular Enclosure Exhaust Filter Kit,High-density cable organization for RMR Modular Enclosure Exhaust Filter Kit,Professional cable management for RMR Modular Enclosure Exhaust Filter Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37898-002","Primary ID":"37898-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Exhaust Filter Kit","Marketing Description - Global English":"RMR Modular Enclosure Exhaust Filter Kit, 177 mm Cut-out, 7.95\" (202mm) H x 7.95\" (202mm) W x 1.57 (40mm) D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":99.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"7.95\" (202 mm)","Width":"8\" (202 mm)","Depth":"1.6\" (40 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":1.6,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":202,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":40,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":202,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT, 177MM FILTER, FS RMR, BK","Search Terms":"37898-002,RMR Modular Enclosure Exhaust Filter Kit,ZetaFrame RMR Modular Enclosure Exhaust Filter Kit,Server cabinet RMR Modular Enclosure Exhaust Filter Kit,Rack-mounted RMR Modular Enclosure Exhaust Filter Kit,Data center RMR Modular Enclosure Exhaust Filter Kit,Cabinet RMR Modular Enclosure Exhaust Filter Kit solution,Network rack RMR Modular Enclosure Exhaust Filter Kit,Structured cabling solution for RMR Modular Enclosure Exhaust Filter Kit,Best RMR Modular Enclosure Exhaust Filter Kit for server racks,How to organize cables with RMR Modular Enclosure Exhaust Filter Kit,Efficient routing for RMR Modular Enclosure Exhaust Filter Kit,Front-to-back cable routing for RMR Modular Enclosure Exhaust Filter Kit,High-density cable organization for RMR Modular Enclosure Exhaust Filter Kit,Professional cable management for RMR Modular Enclosure Exhaust Filter Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Enclosure Exhaust Filter Kit - 37898-002 | Chatsworth","SKU Level SEO Meta Description":"Optimize airflow with the RMR® modular exhaust filter kit. The 37898-002 enclosure filter delivers clean exhaust air, enhancing thermal management.","SKU Level Web H4 Heading":"Key Benefits of the RMR® Exhaust Filter Kit","SKU Level Web Paragraph Text":"<p>RMR® offers the 37898-002 Modular Enclosure Exhaust Filter Kit, an exhaust filter designed for industrial NEMA enclosures. The kit utilizes natural convection to remove heat while the filter captures particulate contaminants from the airflow. This enclosure filter provides a cost‑effective solution for low‑load thermal management. Position the exhaust filter near the top of the cabinet and combine it with filter fans in the lower third for optimal airflow. The design directs contaminated air toward the filter, where it is cleaned before being exhausted from the enclosure. This arrangement maximizes cooling efficiency and protects sensitive equipment. The modular exhaust configuration allows the kit to integrate seamlessly with any RMR® modular enclosure series. Its 177 mm cut‑out matches standard panel dimensions, enabling quick installation without custom machining. Users benefit from a flexible solution that scales with future expansion. Regular replacement of the filter maintains the performance of the exhaust purifier and extends the life of internal components. The filter media is engineered to capture dust, lint and other particles common in data‑center and industrial environments. Simple removal and installation reduce downtime and service costs. Choosing the RMR® exhaust filter kit leverages CPI's decades of experience in thermal management and global distribution network. The product is backed by CPI's commitment to quality, rapid customization, and expert technical support. Organizations that require reliable enclosure filtration can rely on this solution to enhance uptime and reduce cooling expenses.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37899-001","Primary ID":"37899-001","Color":"Hammer Gray ","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Exhaust Filter Kit","Marketing Description - Global English":"RMR Modular Enclosure Exhaust Filter Kit, 291 mm Cut-out, 12.6\" (320mm) H x 12.6\" (320mm) W x 1.8 (46mm) D; Hammer Gray (RAL 7035)","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"12.6\" (320 mm)","Width":"12.6\" (320 mm)","Depth":"1.8\" (46 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":12.6,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":12.6,"Product Width Uom":"\"","Product Height (Metric)":320,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":320,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT, 291MM FILTER, FS RMR, HG","Search Terms":"37899-001,RMR Modular Enclosure Exhaust Filter Kit,ZetaFrame RMR Modular Enclosure Exhaust Filter Kit,Server cabinet RMR Modular Enclosure Exhaust Filter Kit,Rack-mounted RMR Modular Enclosure Exhaust Filter Kit,Data center RMR Modular Enclosure Exhaust Filter Kit,Cabinet RMR Modular Enclosure Exhaust Filter Kit solution,Network rack RMR Modular Enclosure Exhaust Filter Kit,Structured cabling solution for RMR Modular Enclosure Exhaust Filter Kit,Best RMR Modular Enclosure Exhaust Filter Kit for server racks,How to organize cables with RMR Modular Enclosure Exhaust Filter Kit,Efficient routing for RMR Modular Enclosure Exhaust Filter Kit,Front-to-back cable routing for RMR Modular Enclosure Exhaust Filter Kit,High-density cable organization for RMR Modular Enclosure Exhaust Filter Kit,Professional cable management for RMR Modular Enclosure Exhaust Filter Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37899-002","Primary ID":"37899-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Exhaust Filter Kit","Marketing Description - Global English":"RMR Modular Enclosure Exhaust Filter Kit, 291 mm Cut-out, 12.6\" (320mm) H x 12.6\" (320mm) W x 1.8 (46mm) D; Black","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":132.4,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"12.6\" (320 mm)","Width":"12.6\" (320 mm)","Depth":"1.8\" (46 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":12.6,"Product Height Uom":"\"","Product Length/Depth":1.8,"Product Length/Depth Uom":"\"","Product Width ":12.6,"Product Width Uom":"\"","Product Height (Metric)":320,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":46,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":320,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT, 291MM FILTER, FS RMR, BK","Search Terms":"37899-002,RMR Modular Enclosure Exhaust Filter Kit,ZetaFrame RMR Modular Enclosure Exhaust Filter Kit,Server cabinet RMR Modular Enclosure Exhaust Filter Kit,Rack-mounted RMR Modular Enclosure Exhaust Filter Kit,Data center RMR Modular Enclosure Exhaust Filter Kit,Cabinet RMR Modular Enclosure Exhaust Filter Kit solution,Network rack RMR Modular Enclosure Exhaust Filter Kit,Structured cabling solution for RMR Modular Enclosure Exhaust Filter Kit,Best RMR Modular Enclosure Exhaust Filter Kit for server racks,How to organize cables with RMR Modular Enclosure Exhaust Filter Kit,Efficient routing for RMR Modular Enclosure Exhaust Filter Kit,Front-to-back cable routing for RMR Modular Enclosure Exhaust Filter Kit,High-density cable organization for RMR Modular Enclosure Exhaust Filter Kit,Professional cable management for RMR Modular Enclosure Exhaust Filter Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]}],"options":{"Type":["Filter Cutout 11.5\" (291 mm)","Filter Cutout 7\" (177 mm)"],"Color":["Black","Hammer Gray "]},"total":4}