{"items":[{"primaryId":"37821-C01","Primary ID":"37821-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure External Baying Brackets","Marketing Description - Global English":"RMR Modulare Enclosure External Baying Brackets, Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (72 mm)","Width":"1.6\" (41 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT BRKT KIT,BAYING,RMR,BK","Search Terms":"37821-C01,RMR Modular Enclosure External Baying Brackets,ZetaFrame RMR Modular Enclosure External Baying Brackets,Server cabinet RMR Modular Enclosure External Baying Brackets,Rack-mounted RMR Modular Enclosure External Baying Brackets,Data center RMR Modular Enclosure External Baying Brackets,Cabinet RMR Modular Enclosure External Baying Brackets solution,Network rack RMR Modular Enclosure External Baying Brackets,Structured cabling solution for RMR Modular Enclosure External Baying Brackets,Best RMR Modular Enclosure External Baying Brackets for server racks,How to organize cables with RMR Modular Enclosure External Baying Brackets,Efficient routing for RMR Modular Enclosure External Baying Brackets,Front-to-back cable routing for RMR Modular Enclosure External Baying Brackets,High-density cable organization for RMR Modular Enclosure External Baying Brackets,Professional cable management for RMR Modular Enclosure External Baying Brackets","Search Relevancy":3},{"primaryId":"37821-G01","Primary ID":"37821-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure External Baying Brackets","Marketing Description - Global English":"RMR Modulare Enclosure External Baying Brackets, Hammer Gray (Ral 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":125.95,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"2.8\" (72 mm)","Width":"1.6\" (41 mm)","Depth":"1.5\" (38 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2.8,"Product Height Uom":"\"","Product Length/Depth":1.5,"Product Length/Depth Uom":"\"","Product Width ":1.6,"Product Width Uom":"\"","Product Height (Metric)":71,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":38,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":41,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"EXT BRKT KIT,BAYING,RMR,HG","Search Terms":"37821-G01,RMR Modular Enclosure External Baying Brackets,ZetaFrame RMR Modular Enclosure External Baying Brackets,Server cabinet RMR Modular Enclosure External Baying Brackets,Rack-mounted RMR Modular Enclosure External Baying Brackets,Data center RMR Modular Enclosure External Baying Brackets,Cabinet RMR Modular Enclosure External Baying Brackets solution,Network rack RMR Modular Enclosure External Baying Brackets,Structured cabling solution for RMR Modular Enclosure External Baying Brackets,Best RMR Modular Enclosure External Baying Brackets for server racks,How to organize cables with RMR Modular Enclosure External Baying Brackets,Efficient routing for RMR Modular Enclosure External Baying Brackets,Front-to-back cable routing for RMR Modular Enclosure External Baying Brackets,High-density cable organization for RMR Modular Enclosure External Baying Brackets,Professional cable management for RMR Modular Enclosure External Baying Brackets","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Modular Enclosure External Baying Brackets | Chatsworth","SKU Level SEO Meta Description":"Secure side-by-side baying for RMR Modular Enclosures with external baying brackets. Maintain proper spacing and ensure tight seals in data center and industrial applications. Explore now.","SKU Level Web H4 Heading":"Optimizing Modular Enclosure Configurations","SKU Level Web Paragraph Text":"<p>RMR® Modular Enclosure External Baying Brackets provide a reliable solution for connecting two enclosures side-by-side in demanding environments. These brackets are essential enclosure accessories that maintain the necessary space between units to ensure a tight seal and protect internal components. Ideal for data center enclosures and industrial settings, they support secure and efficient infrastructure layouts.</p><p>The key benefit of these external baying brackets is their ability to facilitate proper alignment and spacing for RMR Modular Enclosures. By ensuring a consistent gap, they help prevent environmental contaminants from entering the enclosed space, which is critical for sensitive equipment. This feature is particularly valuable in server cabinets and other high-density applications where reliability is paramount.</p><p>Installation is straightforward with these modular enclosure accessories, as they include eight external baying brackets for complete setup. Enclosures must be the same height and depth, and side panels are removed or omitted before baying to achieve seamless integration. This design simplifies the process for technicians working with industrial NEMA enclosures, reducing deployment time.</p><p>These brackets are compatible with various RMR Modular Enclosures, making them versatile for use in data center enclosures, telecommunications rooms, and industrial automation systems. They support configurations that require expanded space for equipment while maintaining structural integrity and protection. This flexibility allows for customized solutions in diverse operational environments.</p><p>Chatsworth Products designs these external baying brackets with durability and precision to meet the rigorous demands of modern infrastructure. Crafted from high-quality materials and finished in Hammer Gray (RAL 7035), they offer long-lasting performance in challenging conditions. As part of CPI's commitment to quality, these accessories ensure your enclosure systems remain secure and functional.</p>"}],"options":{"Color":["Black","Hammer Gray"]},"total":2}