{"items":[{"primaryId":"37920-002","Primary ID":"37920-002","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Exhaust Fan, 65 CFM, 115V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":340.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"8\" (203 mm)","Width":"8\" (203 mm)","Depth":"4\" (102 mm)","Volts":"115","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/EXH FAN,65CFM,115V;RAL7035","Search Terms":"37920-002,RMR Modular Enclosure Filter/Exhaust Fan,ZetaFrame RMR Modular Enclosure Filter/Exhaust Fan,Server cabinet RMR Modular Enclosure Filter/Exhaust Fan,Rack-mounted RMR Modular Enclosure Filter/Exhaust Fan,Data center RMR Modular Enclosure Filter/Exhaust Fan,Cabinet RMR Modular Enclosure Filter/Exhaust Fan solution,Network rack RMR Modular Enclosure Filter/Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Filter/Exhaust Fan,Best RMR Modular Enclosure Filter/Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Exhaust Fan,Efficient routing for RMR Modular Enclosure Filter/Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Exhaust Fan,High-density cable organization for RMR Modular Enclosure Filter/Exhaust Fan,Professional cable management for RMR Modular Enclosure Filter/Exhaust Fan","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® Filter/Exhaust Fan (37920‑002) - modular exhaust | Chatsworth","SKU Level SEO Meta Description":"RMR® Filter/Exhaust Fan (37920‑002) delivers modular exhaust for NEMA enclosures, providing efficient airflow and tool‑less filter changes.","SKU Level Web H4 Heading":"Quick‑tool‑less filter replacement design","SKU Level Web Paragraph Text":"<p>The RMR® Filter/Exhaust Fan is engineered to provide reliable modular exhaust for RMR® enclosures, ensuring consistent airflow in demanding environments. Its compact housing integrates a high‑efficiency fan and a 7‑inch filter cutout that fits standard NEMA enclosure panels. This design supports NEMA enclosure cooling while maintaining the IP55 rating required for industrial applications. Installation is streamlined by a patented click‑lock mechanism that secures the fan housing without tools, allowing technicians to mount the unit in minutes. The four‑corner fastening system preserves the sealed integrity of the enclosure, preventing dust and debris ingress. When service is required, the filter can be swapped in seconds, reducing downtime and labor costs. With a rated capacity of 65 CFM at 115 V, the fan moves ample air to displace heat generated by densely packed equipment. The unit meets NEMA 12 specifications and holds an IP55 protection rating, making it suitable for harsh industrial settings. Its hammer‑gray finish (RAL 7035) blends with standard enclosure aesthetics while resisting corrosion. By delivering efficient airflow, the modular exhaust solution helps lower cooling expenses and supports optimal temperature control across the rack. The tool‑less filter replacement feature contributes to rapid maintenance cycles, enhancing overall system uptime. Customers benefit from the combination of performance, ease of service, and the trusted quality of CPI's RMR® product line. CPI offers global availability and rapid customization for the RMR® Filter/Exhaust Fan, backed by decades of engineering expertise. Distributors and sales specialists can assist with configuration, ensuring the fan meets specific project requirements. For detailed specifications, download the data sheet or contact a CPI representative today.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37920-004","Primary ID":"37920-004","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Exhaust Fan, 65 CFM, 230V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":349.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"8\" (203 mm)","Width":"8\" (203 mm)","Depth":"4\" (102 mm)","Volts":"230","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/EXH FAN,65CFM,230V;RAL7035","Search Terms":"37920-004,RMR Modular Enclosure Filter/Exhaust Fan,ZetaFrame RMR Modular Enclosure Filter/Exhaust Fan,Server cabinet RMR Modular Enclosure Filter/Exhaust Fan,Rack-mounted RMR Modular Enclosure Filter/Exhaust Fan,Data center RMR Modular Enclosure Filter/Exhaust Fan,Cabinet RMR Modular Enclosure Filter/Exhaust Fan solution,Network rack RMR Modular Enclosure Filter/Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Filter/Exhaust Fan,Best RMR Modular Enclosure Filter/Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Exhaust Fan,Efficient routing for RMR Modular Enclosure Filter/Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Exhaust Fan,High-density cable organization for RMR Modular Enclosure Filter/Exhaust Fan,Professional cable management for RMR Modular Enclosure Filter/Exhaust Fan","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37920-006","Primary ID":"37920-006","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Exhaust Fan, 65 CFM, 115V, NEMA 12 / IP 55; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":340.12,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"8\" (203 mm)","Width":"8\" (203 mm)","Depth":"4\" (102 mm)","Volts":"115","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/EXH FAN,65CFM,115V;BK","Search Terms":"37920-006,RMR Modular Enclosure Filter/Exhaust Fan,ZetaFrame RMR Modular Enclosure Filter/Exhaust Fan,Server cabinet RMR Modular Enclosure Filter/Exhaust Fan,Rack-mounted RMR Modular Enclosure Filter/Exhaust Fan,Data center RMR Modular Enclosure Filter/Exhaust Fan,Cabinet RMR Modular Enclosure Filter/Exhaust Fan solution,Network rack RMR Modular Enclosure Filter/Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Filter/Exhaust Fan,Best RMR Modular Enclosure Filter/Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Exhaust Fan,Efficient routing for RMR Modular Enclosure Filter/Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Exhaust Fan,High-density cable organization for RMR Modular Enclosure Filter/Exhaust Fan,Professional cable management for RMR Modular Enclosure Filter/Exhaust Fan","Search Relevancy":3,"SKU Level SEO Page Title":"Enclosure Exhaust Fan with Filter - 37920-006 | Chatsworth","SKU Level SEO Meta Description":"Add a reliable enclosure exhaust fan with integrated filter to your RMR modular enclosure. Improve airflow, protect equipment, and simplify maintenance.","SKU Level Web H4 Heading":"Key Benefits of the RMR® Enclosure Exhaust Fan","SKU Level Web Paragraph Text":"<p>The 37920-006 is a purpose‑built enclosure exhaust fan designed for RMR® modular enclosures. It delivers consistent airflow while maintaining a sealed environment, ensuring equipment stays within optimal temperature ranges. This enclosure exhaust fan helps data‑center operators reduce hot‑spot risk and improve overall system reliability. An integrated enclosure filter captures dust and contaminants before air enters the cabinet, extending the life of sensitive components. The filter is sized for a 7‑inch (177 mm) cutout and can be replaced in seconds, providing a quick enclosure fan filter solution. Together, the exhaust fan and filter create a balanced airflow path that supports high‑density installations. Installation is tool‑less thanks to the patented four‑corner click‑fastening system, allowing technicians to secure the unit in minutes. The modular design aligns with RMR® enclosure panels, making the modular exhaust fan a seamless addition to existing infrastructure. This fast‑mount approach reduces labor costs and minimizes downtime during upgrades. The unit moves 65 CFM of air at 115 V and meets NEMA 12 / IP55 ratings, delivering reliable performance in harsh industrial environments. Its compact profile fits within standard 19‑inch rack spaces without sacrificing airflow capacity. The exhaust fan enclosure is engineered for durability, supporting continuous operation in demanding data‑center and industrial settings. CPI's global network of authorized distributors ensures rapid availability and expert technical support for every purchase. By selecting this enclosure exhaust fan, customers benefit from CPI's decades of thermal‑management expertise and a product that aligns with the company's commitment to quality. Experience quieter, more efficient cooling while protecting valuable equipment with this robust solution.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37920-008","Primary ID":"37920-008","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Exhaust Fan, 65 CFM, 230V, NEMA 12 / IP 55; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":349.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"8\" (203 mm)","Width":"8\" (203 mm)","Depth":"4\" (102 mm)","Volts":"230","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/EXH FAN,65CFM,230V;BK","Search Terms":"37920-008,RMR Modular Enclosure Filter/Exhaust Fan,ZetaFrame RMR Modular Enclosure Filter/Exhaust Fan,Server cabinet RMR Modular Enclosure Filter/Exhaust Fan,Rack-mounted RMR Modular Enclosure Filter/Exhaust Fan,Data center RMR Modular Enclosure Filter/Exhaust Fan,Cabinet RMR Modular Enclosure Filter/Exhaust Fan solution,Network rack RMR Modular Enclosure Filter/Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Filter/Exhaust Fan,Best RMR Modular Enclosure Filter/Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Exhaust Fan,Efficient routing for RMR Modular Enclosure Filter/Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Exhaust Fan,High-density cable organization for RMR Modular Enclosure Filter/Exhaust Fan,Professional cable management for RMR Modular Enclosure Filter/Exhaust Fan","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37921-002","Primary ID":"37921-002","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Exhaust Fan, 560 CFM, 115V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1092.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"13\" (320 mm)","Width":"13\" (330 mm)","Depth":"7\" (178 mm)","Volts":"115","Pack Of":"EA","BABA Compliant":"0","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/EXH FAN,560CFM,115V;RAL7035","Search Terms":"37921-002,RMR Modular Enclosure Filter/Exhaust Fan,ZetaFrame RMR Modular Enclosure Filter/Exhaust Fan,Server cabinet RMR Modular Enclosure Filter/Exhaust Fan,Rack-mounted RMR Modular Enclosure Filter/Exhaust Fan,Data center RMR Modular Enclosure Filter/Exhaust Fan,Cabinet RMR Modular Enclosure Filter/Exhaust Fan solution,Network rack RMR Modular Enclosure Filter/Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Filter/Exhaust Fan,Best RMR Modular Enclosure Filter/Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Exhaust Fan,Efficient routing for RMR Modular Enclosure Filter/Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Exhaust Fan,High-density cable organization for RMR Modular Enclosure Filter/Exhaust Fan,Professional cable management for RMR Modular Enclosure Filter/Exhaust Fan","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37921-004","Primary ID":"37921-004","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Exhaust Fan, 560 CFM, 230V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1110.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"13\" (320 mm)","Width":"13\" (330 mm)","Depth":"7\" (178 mm)","Volts":"230","Pack Of":"EA","BABA Compliant":"0","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/EXH FAN,560CFM,230V;RAL7035","Search Terms":"37921-004,RMR Modular Enclosure Filter/Exhaust Fan,ZetaFrame RMR Modular Enclosure Filter/Exhaust Fan,Server cabinet RMR Modular Enclosure Filter/Exhaust Fan,Rack-mounted RMR Modular Enclosure Filter/Exhaust Fan,Data center RMR Modular Enclosure Filter/Exhaust Fan,Cabinet RMR Modular Enclosure Filter/Exhaust Fan solution,Network rack RMR Modular Enclosure Filter/Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Filter/Exhaust Fan,Best RMR Modular Enclosure Filter/Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Exhaust Fan,Efficient routing for RMR Modular Enclosure Filter/Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Exhaust Fan,High-density cable organization for RMR Modular Enclosure Filter/Exhaust Fan,Professional cable management for RMR Modular Enclosure Filter/Exhaust Fan","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37921-006","Primary ID":"37921-006","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Exhaust Fan, 560 CFM, 115V, NEMA 12 / IP 55; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1092.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"13\" (320 mm)","Width":"13\" (330 mm)","Depth":"7\" (178 mm)","Volts":"115","Pack Of":"EA","BABA Compliant":"0","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/EXH FAN,560CFM,115V;BK","Search Terms":"37921-006,RMR Modular Enclosure Filter/Exhaust Fan,ZetaFrame RMR Modular Enclosure Filter/Exhaust Fan,Server cabinet RMR Modular Enclosure Filter/Exhaust Fan,Rack-mounted RMR Modular Enclosure Filter/Exhaust Fan,Data center RMR Modular Enclosure Filter/Exhaust Fan,Cabinet RMR Modular Enclosure Filter/Exhaust Fan solution,Network rack RMR Modular Enclosure Filter/Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Filter/Exhaust Fan,Best RMR Modular Enclosure Filter/Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Exhaust Fan,Efficient routing for RMR Modular Enclosure Filter/Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Exhaust Fan,High-density cable organization for RMR Modular Enclosure Filter/Exhaust Fan,Professional cable management for RMR Modular Enclosure Filter/Exhaust Fan","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37921-008","Primary ID":"37921-008","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Exhaust Fan, 560 CFM, 230V, NEMA 12 / IP 55; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1110.41,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"13\" (320 mm)","Width":"13\" (330 mm)","Depth":"7\" (178 mm)","Volts":"230","Pack Of":"EA","BABA Compliant":"0","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/EXH FAN,560CFM,230V;BK","Search Terms":"37921-008,RMR Modular Enclosure Filter/Exhaust Fan,ZetaFrame RMR Modular Enclosure Filter/Exhaust Fan,Server cabinet RMR Modular Enclosure Filter/Exhaust Fan,Rack-mounted RMR Modular Enclosure Filter/Exhaust Fan,Data center RMR Modular Enclosure Filter/Exhaust Fan,Cabinet RMR Modular Enclosure Filter/Exhaust Fan solution,Network rack RMR Modular Enclosure Filter/Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Filter/Exhaust Fan,Best RMR Modular Enclosure Filter/Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Exhaust Fan,Efficient routing for RMR Modular Enclosure Filter/Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Exhaust Fan,High-density cable organization for RMR Modular Enclosure Filter/Exhaust Fan,Professional cable management for RMR Modular Enclosure Filter/Exhaust Fan","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]}],"options":{"Volts":["115","230"],"Type":["Filter Cutout 11.5\" (291 mm)","Filter Cutout 7\" (177 mm)"],"Color":["Black"]},"total":8}