{"items":[{"primaryId":"37920-001","Primary ID":"37920-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Intake Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Intake Fan, 65 CFM, 115V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":321.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"8\" (203 mm)","Width":"8\" (203 mm)","Depth":"4\" (102 mm)","Volts":"115","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/INT FAN,65CFM,115V,NEMA12,RAL7035","Search Terms":"37920-001,RMR Modular Enclosure Filter/Intake Fan,ZetaFrame RMR Modular Enclosure Filter/Intake Fan,Server cabinet RMR Modular Enclosure Filter/Intake Fan,Rack-mounted RMR Modular Enclosure Filter/Intake Fan,Data center RMR Modular Enclosure Filter/Intake Fan,Cabinet RMR Modular Enclosure Filter/Intake Fan solution,Network rack RMR Modular Enclosure Filter/Intake Fan,Structured cabling solution for RMR Modular Enclosure Filter/Intake Fan,Best RMR Modular Enclosure Filter/Intake Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Intake Fan,Efficient routing for RMR Modular Enclosure Filter/Intake Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Intake Fan,High-density cable organization for RMR Modular Enclosure Filter/Intake Fan,Professional cable management for RMR Modular Enclosure Filter/Intake Fan","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Enclosure Air Filter & Intake Fan - 37920-001 | Chatsworth","SKU Level SEO Meta Description":"Enhance cabinet cooling with the RMR enclosure air filter and intake fan (37920-001). Installation, NEMA‑12 rating, and reliable enclosure filter.","SKU Level Web H4 Heading":"Key Benefits of the RMR Enclosure Air Filter","SKU Level Web Paragraph Text":"<p>RMR® enclosure air filter and intake fan delivers clean, pressurized airflow to protect equipment within industrial cabinets. The integrated filter enclosure ensures that only filtered air enters the enclosure, reducing dust accumulation and extending component life. Designed for NEMA‑12 rated cabinets, the unit meets stringent environmental protection standards. The enclosure filter utilizes a replaceable media cartridge that captures particles as small as 5 µm, providing consistent filtration performance over time. Its modular design allows quick swaps without tools, minimizing downtime during maintenance. This filter enclosure solution supports high‑density deployments where reliable airflow is critical. The intake fan filter moves up to 65 CFM of air, maintaining positive pressure that prevents unfiltered air ingress. Engineered for quiet operation, the fan balances airflow efficiency with low acoustic output. Together, the enclosure air filter and intake fan create a unified cooling strategy for demanding data‑center and industrial environments. Installation is accomplished with a patented four‑corner click mechanism that locks the fan housing securely while preserving the sealed enclosure. No additional hardware or torque tools are required, accelerating deployment and reducing installation errors. The tool‑less system also preserves the integrity of the enclosure seal for long‑term performance. Compatible with RMR® modular wall‑mount and free‑standing enclosures, this solution integrates seamlessly into existing CPI thermal‑management architectures. The reliable enclosure filter and intake fan combination helps operators meet uptime goals and regulatory compliance. CPI's global support network ensures rapid assistance and part replacement when needed.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37920-003","Primary ID":"37920-003","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Intake Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Intake Fan, 65 CFM, 230V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"8\" (203 mm)","Width":"8\" (203 mm)","Depth":"4\" (102 mm)","Volts":"230","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/INT FAN,65CFM,230V;RAL7035","Search Terms":"37920-003,RMR Modular Enclosure Filter/Intake Fan,ZetaFrame RMR Modular Enclosure Filter/Intake Fan,Server cabinet RMR Modular Enclosure Filter/Intake Fan,Rack-mounted RMR Modular Enclosure Filter/Intake Fan,Data center RMR Modular Enclosure Filter/Intake Fan,Cabinet RMR Modular Enclosure Filter/Intake Fan solution,Network rack RMR Modular Enclosure Filter/Intake Fan,Structured cabling solution for RMR Modular Enclosure Filter/Intake Fan,Best RMR Modular Enclosure Filter/Intake Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Intake Fan,Efficient routing for RMR Modular Enclosure Filter/Intake Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Intake Fan,High-density cable organization for RMR Modular Enclosure Filter/Intake Fan,Professional cable management for RMR Modular Enclosure Filter/Intake Fan","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Modular Enclosure Filter/Intake Fan | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR® enclosure filter and intake fan system. This filtered intake fan offers 65 CFM, tool-less installation, and NEMA 12 protection. Get details.","SKU Level Web H4 Heading":"Enhancing Enclosure Performance with Modular Fan Technology","SKU Level Web Paragraph Text":"<p>The RMR® Modular Enclosure Filter/Intake Fan provides reliable thermal management for industrial applications by ensuring clean air intake through its advanced enclosure filter system. This filtered intake fan design builds positive pressure inside the enclosure, preventing unfiltered air from entering and protecting sensitive electronics. With a tool-less installation feature, maintenance and filter replacement become quick and efficient processes.</p><p>Key benefits include the patented click mechanism that allows for secure, tool-less mounting while maintaining the rated seal integrity. The intake fan with filter configuration supports consistent airflow of 65 CFM, making it ideal for demanding environments. Its construction meets NEMA 12 and IP 55 standards, ensuring durability against dust, dirt, and moisture.</p><p>Industrial intake fans like this model are essential for maintaining optimal operating temperatures in enclosed spaces. The modular fan design integrates seamlessly with RMR® Modular Enclosures, offering flexibility for various configurations. This approach enhances overall system reliability and reduces downtime associated with thermal issues.</p><p>For applications requiring robust thermal management, the enclosure fan with filter provides a cost-effective solution that extends equipment lifespan. The filter medium can be replaced in seconds, minimizing service interruptions and supporting continuous operation. These features make it a preferred choice for data centers, manufacturing facilities, and other industrial settings.</p><p>Chatsworth Products (CPI) leverages decades of experience to deliver high-performance thermal management solutions that power and protect critical investments. The RMR® Modular Enclosure Filter/Intake Fan exemplifies CPI's commitment to quality, innovation, and customer-focused design. Explore this product to enhance your enclosure performance with reliable filtered air intake.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37920-005","Primary ID":"37920-005","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Intake Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Intake Fan, 65 CFM, 115V, NEMA 12 / IP 55; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":321.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"8\" (203 mm)","Width":"8\" (203 mm)","Depth":"4\" (102 mm)","Volts":"115","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/INT FAN,65CFM,115V;BK","Search Terms":"37920-005,RMR Modular Enclosure Filter/Intake Fan,ZetaFrame RMR Modular Enclosure Filter/Intake Fan,Server cabinet RMR Modular Enclosure Filter/Intake Fan,Rack-mounted RMR Modular Enclosure Filter/Intake Fan,Data center RMR Modular Enclosure Filter/Intake Fan,Cabinet RMR Modular Enclosure Filter/Intake Fan solution,Network rack RMR Modular Enclosure Filter/Intake Fan,Structured cabling solution for RMR Modular Enclosure Filter/Intake Fan,Best RMR Modular Enclosure Filter/Intake Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Intake Fan,Efficient routing for RMR Modular Enclosure Filter/Intake Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Intake Fan,High-density cable organization for RMR Modular Enclosure Filter/Intake Fan,Professional cable management for RMR Modular Enclosure Filter/Intake Fan","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® Modular Enclosure Fan with Filter 37920-005 | Chatsworth","SKU Level SEO Meta Description":"Secure your RMR® modular enclosure with an enclosure fan with filter. This filtered intake fan delivers 65 CFM airflow and keeps dust out of the enclosure.","SKU Level Web H4 Heading":"Key Benefits of the RMR® Enclosure Fan with Filter","SKU Level Web Paragraph Text":"<p>The RMR® enclosure fan with filter creates a slight positive pressure inside the cabinet, ensuring that only air passing through the filter reaches the equipment. This design eliminates unfiltered drafts and protects sensitive components from dust ingress. The integrated filter cutout measures 7 inches (177 mm) to accommodate standard filter media. Installation is tool‑less thanks to the patented click mechanism that secures the fan housing at four corners. Technicians can replace the filter medium in seconds, reducing maintenance downtime. The quick‑release system also maintains the rated seal for consistent performance. With a rated flow of 65 CFM, the filtered intake fan provides reliable cooling for high‑density deployments. Consistent airflow helps maintain optimal operating temperatures across the enclosure interior. The fan's quiet operation contributes to a healthier work environment. The unit meets NEMA 12 and IP 55 standards, making it suitable for harsh industrial settings. Its robust housing resists moisture, dust, and accidental impacts. The enclosure filter fan thus delivers durability and long‑term reliability. CPI's online Product Designer lets engineers configure the RMR® enclosure with this fan as a factory‑installed accessory. Customers benefit from rapid deployment and a single source of support for thermal management. The solution aligns with CPI's commitment to global availability, rapid customization, and expert technical assistance.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37920-007","Primary ID":"37920-007","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Intake Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Intake Fan, 65 CFM, 230V, NEMA 12 / IP 55; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":330.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 7\" (177 mm)","Promote on Website":"1","Height":"8\" (203 mm)","Width":"8\" (203 mm)","Depth":"4\" (102 mm)","Volts":"230","Pack Of":"EA","BABA Compliant":"0","Product Height":8,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":8,"Product Width Uom":"\"","Product Height (Metric)":203,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":203,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/INT FAN,65CFM,230V;BK","Search Terms":"37920-007,RMR Modular Enclosure Filter/Intake Fan,ZetaFrame RMR Modular Enclosure Filter/Intake Fan,Server cabinet RMR Modular Enclosure Filter/Intake Fan,Rack-mounted RMR Modular Enclosure Filter/Intake Fan,Data center RMR Modular Enclosure Filter/Intake Fan,Cabinet RMR Modular Enclosure Filter/Intake Fan solution,Network rack RMR Modular Enclosure Filter/Intake Fan,Structured cabling solution for RMR Modular Enclosure Filter/Intake Fan,Best RMR Modular Enclosure Filter/Intake Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Intake Fan,Efficient routing for RMR Modular Enclosure Filter/Intake Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Intake Fan,High-density cable organization for RMR Modular Enclosure Filter/Intake Fan,Professional cable management for RMR Modular Enclosure Filter/Intake Fan","Search Relevancy":3,"SKU Level SEO Page Title":"37920 Foundation Intake Fan for RMR® Enclosure | Chatsworth","SKU Level SEO Meta Description":"Discover the 37920 foundation intake fan for RMR® enclosures, delivering filtered airflow and positive pressure for reliable equipment cooling. Learn more.","SKU Level Web H4 Heading":"Fan Intake Performance and Maintenance Benefits","SKU Level Web Paragraph Text":"<p>The 37920 foundation intake fan is engineered for RMR® modular enclosures, providing a reliable source of filtered air to protect critical equipment. Designed as an enclosure fan with filter, it combines a high‑efficiency centrifugal fan with a replaceable 7‑inch filter media. This configuration creates a controlled fan intake that helps maintain a clean interior environment. With a rated airflow of 65 CFM at 230 V, the fan delivers sufficient volume to support densely packed servers while meeting NEMA 12 and IP55 standards for harsh industrial settings. The built‑in filter removes dust and particulate matter, classifying the unit among top‑performing enclosure filter fans on the market. Continuous filtered airflow reduces the risk of component failure caused by contamination. Installation is tool‑less thanks to CPI's patented click‑lock mechanism, which secures the fan housing at four corners in seconds. The quick‑release system maintains the rated seal, ensuring that the fan intake remains pressurized and that only filtered air enters the enclosure. Maintenance crews can replace the filter media in under a minute, minimizing downtime. By establishing a slight positive pressure inside the cabinet, the 37920 fan intake prevents unfiltered air from infiltrating vulnerable electronics, thereby extending equipment lifespan. The efficient airflow also lowers cooling load, contributing to reduced energy consumption in data center or edge environments. Operators benefit from predictable thermal performance without the need for additional cooling accessories. The 37920 foundation intake fan integrates seamlessly with all RMR® modular enclosure series, supporting both wall‑mount and free‑standing configurations. CPI offers comprehensive technical documentation and worldwide distributor support to ensure a smooth procurement process. Choose this enclosure fan with filter to enhance reliability and simplify thermal management across any enterprise or industrial installation.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37921-001","Primary ID":"37921-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Intake Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Intake Fan, 560 CFM, 115V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1073.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"13\" (320 mm)","Width":"13\" (330 mm)","Depth":"7\" (178 mm)","Volts":"115","Pack Of":"EA","BABA Compliant":"0","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/INT FAN,560CFM,115V;RAL7035","Search Terms":"37921-001,RMR Modular Enclosure Filter/Intake Fan,ZetaFrame RMR Modular Enclosure Filter/Intake Fan,Server cabinet RMR Modular Enclosure Filter/Intake Fan,Rack-mounted RMR Modular Enclosure Filter/Intake Fan,Data center RMR Modular Enclosure Filter/Intake Fan,Cabinet RMR Modular Enclosure Filter/Intake Fan solution,Network rack RMR Modular Enclosure Filter/Intake Fan,Structured cabling solution for RMR Modular Enclosure Filter/Intake Fan,Best RMR Modular Enclosure Filter/Intake Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Intake Fan,Efficient routing for RMR Modular Enclosure Filter/Intake Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Intake Fan,High-density cable organization for RMR Modular Enclosure Filter/Intake Fan,Professional cable management for RMR Modular Enclosure Filter/Intake Fan","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® Modular Enclosure Intake Fan - 560 CFM | Chatsworth","SKU Level SEO Meta Description":"Boost enclosure airflow with the RMR® modular intake fan and filter--560 CFM, NEMA 12 rated, tool‑less install for reliable cooling.","SKU Level Web H4 Heading":"Key Benefits of the RMR® Intake Fan and Filter","SKU Level Web Paragraph Text":"<p>The RMR® intake fan delivers a steady stream of filtered air to maintain optimal operating temperatures inside industrial enclosures. By integrating a high‑efficiency filter fan, the unit captures dust and debris before they enter the cabinet, protecting sensitive equipment. This combination supports robust thermal management and extends component life. Tool‑less installation is achieved through a patented four‑corner click mechanism that secures the fan and filter without the need for hand tools. The design allows technicians to replace the filter medium in seconds, minimizing downtime during maintenance cycles. Quick change capability also reduces labor costs and improves overall system uptime. With a rated flow of 560 CFM, the fan meets NEMA 12 and IP55 standards, ensuring reliable performance in harsh environments. The unit operates on a 115 V supply and provides consistent pressure to create a slight positive airflow within the enclosure. These specifications make the product suitable for a wide range of industrial and data‑center applications. Positive pressure generated by the intake fan prevents unfiltered air from bypassing the filter, enhancing overall airflow efficiency. The solution integrates seamlessly with RMR® modular enclosures, allowing designers to build scalable cooling strategies. Proper airflow management reduces cooling costs and supports higher equipment densities. CPI offers global availability and rapid customization to match specific project requirements. The RMR® intake fan and filter are backed by CPI's extensive distributor network and technical support resources. Customers benefit from a trusted partner that delivers quality, reliability, and expertise for critical infrastructure.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37921-003","Primary ID":"37921-003","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Intake Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Intake Fan, 560 CFM, 230V, NEMA 12 / IP 55; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1092.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"13\" (320 mm)","Width":"13\" (330 mm)","Depth":"7\" (178 mm)","Volts":"230","Pack Of":"EA","BABA Compliant":"0","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/INT FAN,560CFM,230V;RAL7035","Search Terms":"37921-003,RMR Modular Enclosure Filter/Intake Fan,ZetaFrame RMR Modular Enclosure Filter/Intake Fan,Server cabinet RMR Modular Enclosure Filter/Intake Fan,Rack-mounted RMR Modular Enclosure Filter/Intake Fan,Data center RMR Modular Enclosure Filter/Intake Fan,Cabinet RMR Modular Enclosure Filter/Intake Fan solution,Network rack RMR Modular Enclosure Filter/Intake Fan,Structured cabling solution for RMR Modular Enclosure Filter/Intake Fan,Best RMR Modular Enclosure Filter/Intake Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Intake Fan,Efficient routing for RMR Modular Enclosure Filter/Intake Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Intake Fan,High-density cable organization for RMR Modular Enclosure Filter/Intake Fan,Professional cable management for RMR Modular Enclosure Filter/Intake Fan","Search Relevancy":3,"SKU Level SEO Page Title":"Enclosure Filter Fan - RMR Intake Fan 37921-003 | Chatsworth","SKU Level SEO Meta Description":"Add a high‑performance enclosure filter and intake fan to the RMR® enclosure. 560 CFM NEMA 12 filter fan delivers clean airflow and positive pressure for reliable cooling.","SKU Level Web H4 Heading":"Key Benefits of the RMR® Enclosure Filter Fan","SKU Level Web Paragraph Text":"<p>The RMR® Modular Enclosure Filter/Intake Fan provides a reliable enclosure filter solution for demanding data‑center and industrial environments. Designed as an enclosure fan with filter, it moves up to 560 CFM while maintaining NEMA 12 protection. The integrated design simplifies airflow management for any RMR® enclosure. By delivering an intake fan with filter, the unit creates a slight positive pressure that prevents unfiltered air from entering the cabinet. This ensures that only air passing through the enclosure filter reaches critical equipment, reducing dust accumulation and extending component life. The enclosure filter fan also contributes to lower cooling costs by improving overall thermal efficiency. Installation utilizes CPI's patented click mechanism, a four‑corner fastening system that secures the fan without tools. The tool‑less design enables quick replacement of the filter media, minimizing downtime during maintenance. Engineers appreciate the consistent seal that maintains the rated NEMA 12 rating throughout the product's life. Intake fans equipped with built‑in filters are essential for high‑density racks where airflow quality directly impacts performance. The RMR® solution supports multiple intake fans, allowing scalable cooling as rack density grows. This flexibility aligns with CPI's expertise in thermal management for AI, HPC and hyperscale facilities. CPI offers comprehensive documentation and CAD resources to streamline integration into existing designs. The product is compatible with all RMR® modular enclosure configurations, providing a uniform solution across diverse deployments. Partnering with CPI ensures access to global support and rapid customization when unique project requirements arise.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37921-005","Primary ID":"37921-005","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Intake Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Intake Fan, 560 CFM, 115V, NEMA 12 / IP 55; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1073.7,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"13\" (320 mm)","Width":"13\" (330 mm)","Depth":"7\" (178 mm)","Volts":"115","Pack Of":"EA","BABA Compliant":"0","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/INT FAN,560CFM,115V;BK","Search Terms":"37921-005,RMR Modular Enclosure Filter/Intake Fan,ZetaFrame RMR Modular Enclosure Filter/Intake Fan,Server cabinet RMR Modular Enclosure Filter/Intake Fan,Rack-mounted RMR Modular Enclosure Filter/Intake Fan,Data center RMR Modular Enclosure Filter/Intake Fan,Cabinet RMR Modular Enclosure Filter/Intake Fan solution,Network rack RMR Modular Enclosure Filter/Intake Fan,Structured cabling solution for RMR Modular Enclosure Filter/Intake Fan,Best RMR Modular Enclosure Filter/Intake Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Intake Fan,Efficient routing for RMR Modular Enclosure Filter/Intake Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Intake Fan,High-density cable organization for RMR Modular Enclosure Filter/Intake Fan,Professional cable management for RMR Modular Enclosure Filter/Intake Fan","Search Relevancy":3,"SKU Level SEO Page Title":"Foundation Intake Fan - RMR Enclosure Fan | Chatsworth","SKU Level SEO Meta Description":"Boost airflow and protect equipment with the foundation intake fan designed for RMR enclosures. Filter installation ensures reliable clean cooling.","SKU Level Web H4 Heading":"Key Benefits of the Foundation Intake Fan","SKU Level Web Paragraph Text":"<p>The foundation intake fan delivers a steady volume of 560 CFM to maintain positive pressure inside RMR® enclosures. Its integrated filter removes particulate contaminants before air reaches critical equipment, extending component lifespan. The design complies with NEMA 12 and IP 55 standards for rugged industrial environments. Tool‑less installation is achieved through a patented four‑corner click mechanism that secures the fan housing without the need for tools. This rapid mounting reduces deployment time and guarantees a repeatable seal for consistent performance. Replacement filters can be accessed and changed in seconds, minimizing downtime during maintenance. Operating at 115 V, the fan provides quiet, efficient airflow while meeting the power budgets of modern data‑center and telecom installations. The black housing blends with typical enclosure aesthetics and resists corrosion in harsh conditions. Compatibility with CPI's modular enclosure series ensures a seamless fit across multiple configurations. The foundation intake fan contributes to reduced cooling costs by improving overall thermal management within dense equipment racks. By delivering clean, filtered air directly to the interior, it helps prevent hot‑spot formation and supports higher equipment density. This aligns with CPI's commitment to energy‑efficient infrastructure solutions. CPI offers global support and rapid customization for the RMR® enclosure family, ensuring that the foundation intake fan can be tailored to specific project requirements. Technical assistance is available through authorized distributors and CPI's expert consultation services. The result is a reliable, high‑performance cooling solution for enterprise, hyperscale, and industrial data‑center deployments.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37921-007","Primary ID":"37921-007","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Filter/Intake Fan","Marketing Description - Global English":"RMR Modular Enclosure Filter/Intake Fan, 560 CFM, 230V, NEMA 12 / IP 55; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":6.5,"Ship Height Uom":"in","Ship Length/Depth":33,"Ship Length/Depth Uom":"in","Ship Width":13,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":17,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":33,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1092.03,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Filter Cutout 11.5\" (291 mm)","Promote on Website":"1","Height":"13\" (320 mm)","Width":"13\" (330 mm)","Depth":"7\" (178 mm)","Volts":"230","Pack Of":"EA","BABA Compliant":"0","Product Height":13,"Product Height Uom":"\"","Product Length/Depth":7,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":330,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":178,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FLT/INT FAN,560CFM,230V;BK","Search Terms":"37921-007,RMR Modular Enclosure Filter/Intake Fan,ZetaFrame RMR Modular Enclosure Filter/Intake Fan,Server cabinet RMR Modular Enclosure Filter/Intake Fan,Rack-mounted RMR Modular Enclosure Filter/Intake Fan,Data center RMR Modular Enclosure Filter/Intake Fan,Cabinet RMR Modular Enclosure Filter/Intake Fan solution,Network rack RMR Modular Enclosure Filter/Intake Fan,Structured cabling solution for RMR Modular Enclosure Filter/Intake Fan,Best RMR Modular Enclosure Filter/Intake Fan for server racks,How to organize cables with RMR Modular Enclosure Filter/Intake Fan,Efficient routing for RMR Modular Enclosure Filter/Intake Fan,Front-to-back cable routing for RMR Modular Enclosure Filter/Intake Fan,High-density cable organization for RMR Modular Enclosure Filter/Intake Fan,Professional cable management for RMR Modular Enclosure Filter/Intake Fan","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Modular Enclosure Filter Intake Fan | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR Modular Enclosure Filter Intake Fan for Industrial NEMA Enclosures. Optimize thermal management with tool‑less installation and airflow.","SKU Level Web H4 Heading":"Quick‑Install Design and Certified Performance","SKU Level Web Paragraph Text":"<p>The RMR® Modular Enclosure Filter Intake Fan delivers reliable airflow to maintain optimal operating temperatures inside enclosures. Its integrated filter cutout creates positive pressure, ensuring that only filtered air enters the cabinet. This design supports high‑density equipment while protecting sensitive components from contaminants. Designed for seamless integration, the fan fits directly into Industrial NEMA Enclosures without requiring custom modifications. The standard 11.5‑inch filter cutout aligns with industry‑approved enclosure dimensions. Compatibility across the RMR® product line simplifies deployment and reduces engineering effort. Effective Thermal Management is achieved through a 560 CFM airflow capacity that balances cooling performance with energy efficiency. The fan's low‑profile housing minimizes space consumption, allowing more rack units to be utilized. Consistent temperature control extends equipment lifespan and supports demanding AI and HPC workloads. A patented click‑mechanism enables tool‑less installation, allowing technicians to secure the fan in seconds. The four‑corner fastening system maintains a sealed interface while permitting rapid filter replacement during maintenance cycles. This quick‑install approach reduces downtime and labor costs. Reliability is reinforced by a rugged housing rated NEMA 12 and IP 55, suitable for harsh industrial environments. The fan operates at 230 V, delivering steady airflow under continuous load. Choose the RMR Modular Enclosure Filter Intake Fan to enhance cooling efficiency and protect valuable infrastructure.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]}],"options":{"Volts":["115","230"],"Type":["Filter Cutout 11.5\" (291 mm)","Filter Cutout 7\" (177 mm)"],"Color":["Black"]},"total":8}