{"items":[{"primaryId":"37822-C01","Primary ID":"37822-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Flat Internal Baying Brackets","Marketing Description - Global English":"RMR Modular Enclosure Flat Internal Baying Brackets, Black","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":126.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (13 mm)","Width":"2.4\" (61 mm)","Depth":"3.5\" (89 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.4,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":61,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FLAT BRKT KIT,BAYING,RMR,BK","Search Terms":"37822-C01,RMR Modular Enclosure Flat Internal Baying Brackets,ZetaFrame RMR Modular Enclosure Flat Internal Baying Brackets,Server cabinet RMR Modular Enclosure Flat Internal Baying Brackets,Rack-mounted RMR Modular Enclosure Flat Internal Baying Brackets,Data center RMR Modular Enclosure Flat Internal Baying Brackets,Cabinet RMR Modular Enclosure Flat Internal Baying Brackets solution,Network rack RMR Modular Enclosure Flat Internal Baying Brackets,Structured cabling solution for RMR Modular Enclosure Flat Internal Baying Brackets,Best RMR Modular Enclosure Flat Internal Baying Brackets for server racks,How to organize cables with RMR Modular Enclosure Flat Internal Baying Brackets,Efficient routing for RMR Modular Enclosure Flat Internal Baying Brackets,Front-to-back cable routing for RMR Modular Enclosure Flat Internal Baying Brackets,High-density cable organization for RMR Modular Enclosure Flat Internal Baying Brackets,Professional cable management for RMR Modular Enclosure Flat Internal Baying Brackets","Search Relevancy":3},{"primaryId":"37822-G01","Primary ID":"37822-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Flat Internal Baying Brackets","Marketing Description - Global English":"RMR Modular Enclosure Flat Internal Baying Brackets, Hammer Gray (Ral 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":21,"Ship Length/Depth Uom":"in","Ship Width":8.3,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":21,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":126.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.5\" (13 mm)","Width":"2.4\" (61 mm)","Depth":"3.5\" (89 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":3.5,"Product Length/Depth Uom":"\"","Product Width ":2.4,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":89,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":61,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FLAT BRKT KIT,BAYING,RMR,HG","Search Terms":"37822-G01,RMR Modular Enclosure Flat Internal Baying Brackets,ZetaFrame RMR Modular Enclosure Flat Internal Baying Brackets,Server cabinet RMR Modular Enclosure Flat Internal Baying Brackets,Rack-mounted RMR Modular Enclosure Flat Internal Baying Brackets,Data center RMR Modular Enclosure Flat Internal Baying Brackets,Cabinet RMR Modular Enclosure Flat Internal Baying Brackets solution,Network rack RMR Modular Enclosure Flat Internal Baying Brackets,Structured cabling solution for RMR Modular Enclosure Flat Internal Baying Brackets,Best RMR Modular Enclosure Flat Internal Baying Brackets for server racks,How to organize cables with RMR Modular Enclosure Flat Internal Baying Brackets,Efficient routing for RMR Modular Enclosure Flat Internal Baying Brackets,Front-to-back cable routing for RMR Modular Enclosure Flat Internal Baying Brackets,High-density cable organization for RMR Modular Enclosure Flat Internal Baying Brackets,Professional cable management for RMR Modular Enclosure Flat Internal Baying Brackets","Search Relevancy":3}],"options":{"Color":["Black","Hammer Gray"]},"total":2}