{"items":[{"primaryId":"37787-C01","Primary ID":"37787-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 47.2\" (1200 mm) H x 4.1\" (103.9 mm) W; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":121,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":224.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"43.6\" (1108 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":43.6,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":1107,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,1200H,BK","Search Terms":"37787-C01,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-C02","Primary ID":"37787-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 70.9\" (1800 mm) H x 4.1\" (103.9 mm) W; Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":181,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"67.3\" (1710 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":67.3,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":1709,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,1800H,BK","Search Terms":"37787-C02,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-C03","Primary ID":"37787-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 78.7\" (2000 mm) H x 4.1\" (103.9 mm) W; Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":274.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"75.1\" (1908 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":75.1,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":1908,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,2000H,BK","Search Terms":"37787-C03,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-C04","Primary ID":"37787-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 82.7\" (2100 mm) H x 4.1\" (103.9 mm) W; Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":211,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":290.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"79.1\" (2010 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":79.1,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":2009,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,2100H,BK","Search Terms":"37787-C04,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-C05","Primary ID":"37787-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 86.6\" (2200 mm) H x 4.1\" (103.9 mm) W; Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":307.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"83\" (2109 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":83,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":2108,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,2200H,BK","Search Terms":"37787-C05,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-C06","Primary ID":"37787-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 94.5\" (2400 mm) H x 4.1\" (103.9 mm) W; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":241,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":323.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"90.9\" (2309 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":90.9,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":2309,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,2400H,BK","Search Terms":"37787-C06,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-G01","Primary ID":"37787-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 47.2\" (1200 mm) H x 4.1\" (103.9 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":121,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":224.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"43.6\" (1108 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":43.6,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":1107,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,1200H,HG","Search Terms":"37787-G01,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-G02","Primary ID":"37787-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 70.9\" (1800 mm) H x 4.1\" (103.9 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":181,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.02,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"67.3\" (1710 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":67.3,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":1709,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,1800H,HG","Search Terms":"37787-G02,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-G03","Primary ID":"37787-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 78.7\" (2000 mm) H x 4.1\" (103.9 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":201,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":274.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"75.1\" (1908 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":75.1,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":1908,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,2000H,HG","Search Terms":"37787-G03,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-G04","Primary ID":"37787-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 82.7\" (2100 mm) H x 4.1\" (103.9 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":211,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":290.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"79.1\" (2010 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":79.1,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":2009,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,2100H,HG","Search Terms":"37787-G04,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-G05","Primary ID":"37787-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 86.6\" (2200 mm) H x 4.1\" (103.9 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":221,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":307.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"83\" (2109 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":83,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":2108,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,2200H,HG","Search Terms":"37787-G05,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3},{"primaryId":"37787-G06","Primary ID":"37787-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Mounting Plates","Marketing Product Series":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly; 94.5\" (2400 mm) H x 4.1\" (103.9 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":5.5,"Ship Height Uom":"in","Ship Length/Depth":241,"Ship Length/Depth Uom":"in","Ship Width":8.9,"Ship Width Uom":"in","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":14,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":323.76,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"90.9\" (2309 mm)","Width":"4.9\" (124 mm)","Depth":"2.5\" (64 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":90.9,"Product Height Uom":"\"","Product Length/Depth":2.5,"Product Length/Depth Uom":"\"","Product Width ":4.9,"Product Width Uom":"\"","Product Height (Metric)":2309,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":64,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":124,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"BAYING,MOUNTING PNL,RMR,2400H,HG","Search Terms":"37787-G06,RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,ZetaFrame RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Server cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Rack-mounted RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Data center RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Cabinet RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly solution,Network rack RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Structured cabling solution for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Best RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly for server racks,How to organize cables with RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Efficient routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Front-to-back cable routing for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,High-density cable organization for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly,Professional cable management for RMR Modular Enclosure Full-Height Baying Mounting Plate Assembly","Search Relevancy":3}],"options":{"Height":["43.6\" (1108 mm)","67.3\" (1710 mm)","75.1\" (1908 mm)","79.1\" (2010 mm)","83\" (2109 mm)","90.9\" (2309 mm)"],"Color":["Black","Hammer Gray"]},"total":12}