{"items":[{"primaryId":"37808-C03","Primary ID":"37808-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Full-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Dual PDU Bracket; 78.7\" (2000 mm) H x 4.8”W (121 mm); Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":4.4,"Ship Height Uom":"in","Ship Length/Depth":209,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"78.1\" (1984 mm)","Width":"1.4\" (36 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":78.1,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":1984,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,RMR,2000H,BK","Search Terms":"37808-C03,RMR Modular Enclosure Full-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Full-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Full-Height Dual PDU Bracket,Data center RMR Modular Enclosure Full-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Full-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Full-Height Dual PDU Bracket,Best RMR Modular Enclosure Full-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Full-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Full-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Full-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37808-C04","Primary ID":"37808-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Full-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Dual PDU Bracket; 82.7\" (2100 mm) H x 4.8”W (121 mm); Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4.4,"Ship Height Uom":"in","Ship Length/Depth":219,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":196.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"82.1\" (2086 mm)","Width":"1.4\" (36 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.1,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":2085,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,RMR,2100H,BK","Search Terms":"37808-C04,RMR Modular Enclosure Full-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Full-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Full-Height Dual PDU Bracket,Data center RMR Modular Enclosure Full-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Full-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Full-Height Dual PDU Bracket,Best RMR Modular Enclosure Full-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Full-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Full-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Full-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37808-C05","Primary ID":"37808-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Full-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Dual PDU Bracket; 86.6\" (2200 mm) H x 4.8”W (121 mm); Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4.4,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":207.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"86\" (2185 mm)","Width":"1.4\" (36 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":86,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":2184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,RMR,2200H,BK","Search Terms":"37808-C05,RMR Modular Enclosure Full-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Full-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Full-Height Dual PDU Bracket,Data center RMR Modular Enclosure Full-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Full-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Full-Height Dual PDU Bracket,Best RMR Modular Enclosure Full-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Full-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Full-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Full-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37808-C06","Primary ID":"37808-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Full-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Dual PDU Bracket; 94.5\" (2400 mm) H x 4.8”W (121 mm); Black","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":4.4,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":219.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.9\" (2386 mm)","Width":"1.4\" (36 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.9,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":2385,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,RMR,2400H,BK","Search Terms":"37808-C06,RMR Modular Enclosure Full-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Full-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Full-Height Dual PDU Bracket,Data center RMR Modular Enclosure Full-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Full-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Full-Height Dual PDU Bracket,Best RMR Modular Enclosure Full-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Full-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Full-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Full-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37808-G03","Primary ID":"37808-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Full-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Dual PDU Bracket; 78.7\" (2000 mm) H x 4.8”W (121 mm); Hammer Gray (Ral 7035)","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":4.4,"Ship Height Uom":"in","Ship Length/Depth":209,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":185.69,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"78.1\" (1984 mm)","Width":"1.4\" (36 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":78.1,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":1984,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":10.1,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,RMR,2000H,HG","Search Terms":"37808-G03,RMR Modular Enclosure Full-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Full-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Full-Height Dual PDU Bracket,Data center RMR Modular Enclosure Full-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Full-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Full-Height Dual PDU Bracket,Best RMR Modular Enclosure Full-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Full-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Full-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Full-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37808-G04","Primary ID":"37808-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Full-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Dual PDU Bracket; 82.7\" (2100 mm) H x 4.8”W (121 mm); Hammer Gray (Ral 7035)","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4.4,"Ship Height Uom":"in","Ship Length/Depth":219,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":196.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"82.1\" (2086 mm)","Width":"1.4\" (36 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":82.1,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":2085,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,RMR,2100H,HG","Search Terms":"37808-G04,RMR Modular Enclosure Full-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Full-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Full-Height Dual PDU Bracket,Data center RMR Modular Enclosure Full-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Full-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Full-Height Dual PDU Bracket,Best RMR Modular Enclosure Full-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Full-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Full-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Full-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37808-G05","Primary ID":"37808-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Full-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Dual PDU Bracket; 86.6\" (2200 mm) H x 4.8”W (121 mm); Hammer Gray (Ral 7035)","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4.4,"Ship Height Uom":"in","Ship Length/Depth":229,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":207.93,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"86\" (2185 mm)","Width":"1.4\" (36 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":86,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":2184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,RMR,2200H,HG","Search Terms":"37808-G05,RMR Modular Enclosure Full-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Full-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Full-Height Dual PDU Bracket,Data center RMR Modular Enclosure Full-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Full-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Full-Height Dual PDU Bracket,Best RMR Modular Enclosure Full-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Full-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Full-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Full-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37808-G06","Primary ID":"37808-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Full-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Full-Height Dual PDU Bracket; 94.5\" (2400 mm) H x 4.8”W (121 mm); Hammer Gray (Ral 7035)","Shipping Weight":14,"Shipping Weight Uom":"LB","Ship Height":4.4,"Ship Height Uom":"in","Ship Length/Depth":249,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":6.35,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":219.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"93.9\" (2386 mm)","Width":"1.4\" (36 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":93.9,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.4,"Product Width Uom":"\"","Product Height (Metric)":2385,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":36,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,FULL HT,RMR,2400H,HG","Search Terms":"37808-G06,RMR Modular Enclosure Full-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Full-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Full-Height Dual PDU Bracket,Data center RMR Modular Enclosure Full-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Full-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Full-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Full-Height Dual PDU Bracket,Best RMR Modular Enclosure Full-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Full-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Full-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Full-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Full-Height Dual PDU Bracket","Search Relevancy":3}],"options":{"Height":["78.1\" (1984 mm)","82.1\" (2086 mm)","86\" (2185 mm)","93.9\" (2386 mm)"],"Color":["Black","Hammer Gray"]},"total":8}