{"items":[{"primaryId":"37922-002","Primary ID":"37922-002","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Grounding and Bonding","Marketing Product Series":"RMR Modular Enclosure Grounding Wire Kit","Marketing Description - Global English":"RMR Modular Enclosure Grounding Wire Kit, Quick Disconnect, 12\" (305 mm) L, 12 AWG Stranded, M8 Ring Terminals","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":15,"Ship Length/Depth Uom":"in","Ship Width":2,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":5,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":206.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"12 AWG Stranded","Promote on Website":"1","Attached to Series":"1","Height":"1\" (18 mm)","Width":"2\" (51 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GRNDNG WIRE KIT,QC,12\",NEMA","Search Terms":"37922-002,RMR Modular Enclosure Grounding Wire Kit,ZetaFrame RMR Modular Enclosure Grounding Wire Kit,Server cabinet RMR Modular Enclosure Grounding Wire Kit,Rack-mounted RMR Modular Enclosure Grounding Wire Kit,Data center RMR Modular Enclosure Grounding Wire Kit,Cabinet RMR Modular Enclosure Grounding Wire Kit solution,Network rack RMR Modular Enclosure Grounding Wire Kit,Structured cabling solution for RMR Modular Enclosure Grounding Wire Kit,Best RMR Modular Enclosure Grounding Wire Kit for server racks,How to organize cables with RMR Modular Enclosure Grounding Wire Kit,Efficient routing for RMR Modular Enclosure Grounding Wire Kit,Front-to-back cable routing for RMR Modular Enclosure Grounding Wire Kit,High-density cable organization for RMR Modular Enclosure Grounding Wire Kit,Professional cable management for RMR Modular Enclosure Grounding Wire Kit","Search Relevancy":3},{"primaryId":"37922-003","Primary ID":"37922-003","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Grounding and Bonding","Marketing Product Series":"RMR Modular Enclosure Grounding Wire Kit","Marketing Description - Global English":"RMR Modular Enclosure Grounding Wire Kit, Quick Disconnect, 6\" (204 mm) L, 12 AWG Stranded, M8 Ring Terminals","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":206.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"12 AWG Stranded","Promote on Website":"1","Attached to Series":"1","Height":"1\" (18 mm)","Width":"2\" (51 mm)","Depth":"8\" (203 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":8,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":203,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GRNDNG WIRE KIT,QC,8\",NEMA","Search Terms":"37922-003,RMR Modular Enclosure Grounding Wire Kit,ZetaFrame RMR Modular Enclosure Grounding Wire Kit,Server cabinet RMR Modular Enclosure Grounding Wire Kit,Rack-mounted RMR Modular Enclosure Grounding Wire Kit,Data center RMR Modular Enclosure Grounding Wire Kit,Cabinet RMR Modular Enclosure Grounding Wire Kit solution,Network rack RMR Modular Enclosure Grounding Wire Kit,Structured cabling solution for RMR Modular Enclosure Grounding Wire Kit,Best RMR Modular Enclosure Grounding Wire Kit for server racks,How to organize cables with RMR Modular Enclosure Grounding Wire Kit,Efficient routing for RMR Modular Enclosure Grounding Wire Kit,Front-to-back cable routing for RMR Modular Enclosure Grounding Wire Kit,High-density cable organization for RMR Modular Enclosure Grounding Wire Kit,Professional cable management for RMR Modular Enclosure Grounding Wire Kit","Search Relevancy":3},{"primaryId":"37926-002","Primary ID":"37926-002","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Grounding and Bonding","Marketing Product Series":"RMR Modular Enclosure Grounding Wire Kit","Marketing Description - Global English":"RMR Modular Enclosure Grounding Wire Kit, 12\" (305 mm) L, 6 AWG Stranded, M8 Ring Terminals","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":280.34,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"6 AWG Stranded","Promote on Website":"1","Attached to Series":"1","Height":"1\" (18 mm)","Width":"2\" (51 mm)","Depth":"12\" (305 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"GRND WIRE ASSY,12\",6AWG,M8 RING,","Search Terms":"37926-002,RMR Modular Enclosure Grounding Wire Kit,ZetaFrame RMR Modular Enclosure Grounding Wire Kit,Server cabinet RMR Modular Enclosure Grounding Wire Kit,Rack-mounted RMR Modular Enclosure Grounding Wire Kit,Data center RMR Modular Enclosure Grounding Wire Kit,Cabinet RMR Modular Enclosure Grounding Wire Kit solution,Network rack RMR Modular Enclosure Grounding Wire Kit,Structured cabling solution for RMR Modular Enclosure Grounding Wire Kit,Best RMR Modular Enclosure Grounding Wire Kit for server racks,How to organize cables with RMR Modular Enclosure Grounding Wire Kit,Efficient routing for RMR Modular Enclosure Grounding Wire Kit,Front-to-back cable routing for RMR Modular Enclosure Grounding Wire Kit,High-density cable organization for RMR Modular Enclosure Grounding Wire Kit,Professional cable management for RMR Modular Enclosure Grounding Wire Kit","Search Relevancy":3}],"options":{"Type":["12 AWG Stranded","6 AWG Stranded"],"Length":[]},"total":3}