{"items":[{"primaryId":"37809-C01","Primary ID":"37809-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Half-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Half-Height Dual PDU Bracket; 47.2\" (1200 mm) H x 4.8”W (121 mm); Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":129,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":167.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.6\" (1184 mm)","Width":"1.3\" (33 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.6,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":1184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,HALF HT,RMR,1200H,BK","Search Terms":"37809-C01,RMR Modular Enclosure Half-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Half-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Half-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Half-Height Dual PDU Bracket,Data center RMR Modular Enclosure Half-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Half-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Half-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Half-Height Dual PDU Bracket,Best RMR Modular Enclosure Half-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Half-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Half-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Half-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Half-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Half-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37809-C02","Primary ID":"37809-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Half-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Half-Height Dual PDU Bracket; 70.9\" (1800 mm) H x 4.8”W (121 mm); Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":177.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.2\" (1784 mm)","Width":"1.3\" (33 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.2,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":1783,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,HALF HT,RMR,1800H,BK","Search Terms":"37809-C02,RMR Modular Enclosure Half-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Half-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Half-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Half-Height Dual PDU Bracket,Data center RMR Modular Enclosure Half-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Half-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Half-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Half-Height Dual PDU Bracket,Best RMR Modular Enclosure Half-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Half-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Half-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Half-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Half-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Half-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37809-G01","Primary ID":"37809-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Half-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Half-Height Dual PDU Bracket; 47.2\" (1200 mm) H x 4.8”W (121 mm); Hammer Gray (Ral 7035)","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":129,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":167.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"46.6\" (1184 mm)","Width":"1.3\" (33 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":46.6,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":1184,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,HALF HT,RMR,1200H,HG","Search Terms":"37809-G01,RMR Modular Enclosure Half-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Half-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Half-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Half-Height Dual PDU Bracket,Data center RMR Modular Enclosure Half-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Half-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Half-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Half-Height Dual PDU Bracket,Best RMR Modular Enclosure Half-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Half-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Half-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Half-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Half-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Half-Height Dual PDU Bracket","Search Relevancy":3},{"primaryId":"37809-G02","Primary ID":"37809-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Management","Marketing Product Series":"RMR Modular Enclosure Half-Height Dual PDU Bracket","Marketing Description - Global English":"RMR Modular Enclosure Half-Height Dual PDU Bracket; 70.9\" (1800 mm) H x 4.8”W (121 mm); Hammer Gray (Ral 7035)","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4.3,"Ship Height Uom":"in","Ship Length/Depth":188,"Ship Length/Depth Uom":"in","Ship Width":7.8,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":11,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":177.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"70.2\" (1784 mm)","Width":"1.3\" (33 mm)","Depth":"4.8\" (122 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":70.2,"Product Height Uom":"\"","Product Length/Depth":4.8,"Product Length/Depth Uom":"\"","Product Width ":1.3,"Product Width Uom":"\"","Product Height (Metric)":1783,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":122,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":33,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"PDU BRKT ASSY,HALF HT,RMR,1800H,HG","Search Terms":"37809-G02,RMR Modular Enclosure Half-Height Dual PDU Bracket,ZetaFrame RMR Modular Enclosure Half-Height Dual PDU Bracket,Server cabinet RMR Modular Enclosure Half-Height Dual PDU Bracket,Rack-mounted RMR Modular Enclosure Half-Height Dual PDU Bracket,Data center RMR Modular Enclosure Half-Height Dual PDU Bracket,Cabinet RMR Modular Enclosure Half-Height Dual PDU Bracket solution,Network rack RMR Modular Enclosure Half-Height Dual PDU Bracket,Structured cabling solution for RMR Modular Enclosure Half-Height Dual PDU Bracket,Best RMR Modular Enclosure Half-Height Dual PDU Bracket for server racks,How to organize cables with RMR Modular Enclosure Half-Height Dual PDU Bracket,Efficient routing for RMR Modular Enclosure Half-Height Dual PDU Bracket,Front-to-back cable routing for RMR Modular Enclosure Half-Height Dual PDU Bracket,High-density cable organization for RMR Modular Enclosure Half-Height Dual PDU Bracket,Professional cable management for RMR Modular Enclosure Half-Height Dual PDU Bracket","Search Relevancy":3}],"options":{"Height":["46.6\" (1184 mm)","70.2\" (1784 mm)"],"Color":["Black","Hammer Gray"]},"total":4}