{"items":[{"primaryId":"37940-001","Primary ID":"37940-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Hardware Kit","Marketing Description - Global English":"RMR Modular Enclosure Hardware Kit, M5.5 x 9, Tapping Torx, Pan Head, Steel, 20 Pack; Zinc","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":56.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"M5.5 x 9 Torx Panhead Thread-Forming Screw","Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"3\" (76 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HARDWARE KIT,M5.5 SCREW,FS RMR","Search Terms":"37940-001,RMR Modular Enclosure Hardware Kit,ZetaFrame RMR Modular Enclosure Hardware Kit,Server cabinet RMR Modular Enclosure Hardware Kit,Rack-mounted RMR Modular Enclosure Hardware Kit,Data center RMR Modular Enclosure Hardware Kit,Cabinet RMR Modular Enclosure Hardware Kit solution,Network rack RMR Modular Enclosure Hardware Kit,Structured cabling solution for RMR Modular Enclosure Hardware Kit,Best RMR Modular Enclosure Hardware Kit for server racks,How to organize cables with RMR Modular Enclosure Hardware Kit,Efficient routing for RMR Modular Enclosure Hardware Kit,Front-to-back cable routing for RMR Modular Enclosure Hardware Kit,High-density cable organization for RMR Modular Enclosure Hardware Kit,Professional cable management for RMR Modular Enclosure Hardware Kit","Search Relevancy":4},{"primaryId":"37941-001","Primary ID":"37941-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Hardware Kit","Marketing Description - Global English":"RMR Modular Enclosure Hardware Kit, M8 x 14 Hammer Bolts With Serrated Flange Nuts, 20 Pack; Zinc","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":122.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"M8 x 14 Drop-in Hammer Head Bolt & M8 Flange Nut","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"4\" (102 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HARDWARE KIT,M8X14 HAMMER BOLT,FS RMR","Search Terms":"37941-001,RMR Modular Enclosure Hardware Kit,ZetaFrame RMR Modular Enclosure Hardware Kit,Server cabinet RMR Modular Enclosure Hardware Kit,Rack-mounted RMR Modular Enclosure Hardware Kit,Data center RMR Modular Enclosure Hardware Kit,Cabinet RMR Modular Enclosure Hardware Kit solution,Network rack RMR Modular Enclosure Hardware Kit,Structured cabling solution for RMR Modular Enclosure Hardware Kit,Best RMR Modular Enclosure Hardware Kit for server racks,How to organize cables with RMR Modular Enclosure Hardware Kit,Efficient routing for RMR Modular Enclosure Hardware Kit,Front-to-back cable routing for RMR Modular Enclosure Hardware Kit,High-density cable organization for RMR Modular Enclosure Hardware Kit,Professional cable management for RMR Modular Enclosure Hardware Kit","Search Relevancy":4},{"primaryId":"37942-001","Primary ID":"37942-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Replacement Parts","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Hardware Kit","Marketing Description - Global English":"RMR Modular Enclosure Hardware Kit, M6 x 1 x 12 Cross Point Pan Head Screws With Drop In Nuts, 20 Pack; Zinc","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":131.64,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"M6 Drop-in Nut & M6 Hex Head Flange Screw","Promote on Website":"1","Attached to Series":"1","Height":"2\" (51 mm)","Width":"3\" (76 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HARDWARE KIT,DROP IN NUT,M6,FS RMR","Search Terms":"37942-001,RMR Modular Enclosure Hardware Kit,ZetaFrame RMR Modular Enclosure Hardware Kit,Server cabinet RMR Modular Enclosure Hardware Kit,Rack-mounted RMR Modular Enclosure Hardware Kit,Data center RMR Modular Enclosure Hardware Kit,Cabinet RMR Modular Enclosure Hardware Kit solution,Network rack RMR Modular Enclosure Hardware Kit,Structured cabling solution for RMR Modular Enclosure Hardware Kit,Best RMR Modular Enclosure Hardware Kit for server racks,How to organize cables with RMR Modular Enclosure Hardware Kit,Efficient routing for RMR Modular Enclosure Hardware Kit,Front-to-back cable routing for RMR Modular Enclosure Hardware Kit,High-density cable organization for RMR Modular Enclosure Hardware Kit,Professional cable management for RMR Modular Enclosure Hardware Kit","Search Relevancy":4}],"options":{"Type":["M5.5 x 9 Torx Panhead Thread-Forming Screw","M6 Drop-in Nut & M6 Hex Head Flange Screw","M8 x 14 Drop-in Hammer Head Bolt & M8 Flange Nut"]},"total":3}