{"items":[{"primaryId":"37900-001","Primary ID":"37900-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Marketing Description - Global English":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 3,000 - 4,000 BTU, 115V, 30\" (750mm) H x 16\" (397mm) W x 10 (239mm) D; Hammer Gray (RAL 7035)","Shipping Weight":100,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":30,"Ship Width Uom":"in","Shipping Weight (Metric)":45.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6276.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000-4000 BTU/hr (879-1172 W)","Promote on Website":"1","Height":"30\" (750 mm)","Width":"16\" (406 mm)","Depth":"10\" (254 mm)","Volts":"115V","Pack Of":"EA","BABA Compliant":"0","Product Height":30,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":16,"Product Width Uom":"\"","Product Height (Metric)":762,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":406,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COOLING UNIT, 3-4KBTU,115V,RAL7035","Search Terms":"37900-001,RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,ZetaFrame RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Server cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Rack-mounted RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Data center RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units solution,Network rack RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Structured cabling solution for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Best RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units for server racks,How to organize cables with RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Efficient routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Front-to-back cable routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,High-density cable organization for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Professional cable management for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37900-002","Primary ID":"37900-002","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Marketing Description - Global English":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 3,000 - 4,000 BTU, 230V, 30\" (750mm) H x 16\" (397mm) W x 10 (239mm) D; Hammer Gray (RAL 7035)","Shipping Weight":100,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":30,"Ship Width Uom":"in","Shipping Weight (Metric)":45.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6386.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000-4000 BTU/hr (879-1172 W)","Promote on Website":"1","Height":"30\" (750 mm)","Width":"16\" (406 mm)","Depth":"10\" (254 mm)","Volts":"230V","Pack Of":"EA","BABA Compliant":"0","Product Height":30,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":16,"Product Width Uom":"\"","Product Height (Metric)":762,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":406,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COOLING UNIT, 3-4KBTU,230V,RAL7035","Search Terms":"37900-002,RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,ZetaFrame RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Server cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Rack-mounted RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Data center RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units solution,Network rack RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Structured cabling solution for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Best RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units for server racks,How to organize cables with RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Efficient routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Front-to-back cable routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,High-density cable organization for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Professional cable management for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37900-003","Primary ID":"37900-003","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Marketing Description - Global English":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 3,000 - 4,000 BTU, 115V, 30\" (750mm) H x 16\" (397mm) W x 10 (239mm) D; Black","Shipping Weight":100,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":30,"Ship Width Uom":"in","Shipping Weight (Metric)":45.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6276.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000-4000 BTU/hr (879-1172 W)","Promote on Website":"1","Height":"30\" (750 mm)","Width":"16\" (406 mm)","Depth":"10\" (254 mm)","Volts":"115V","Pack Of":"EA","BABA Compliant":"0","Product Height":30,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":16,"Product Width Uom":"\"","Product Height (Metric)":762,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":406,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COOLING UNIT, 3-4KBTU,115V,BK","Search Terms":"37900-003,RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,ZetaFrame RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Server cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Rack-mounted RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Data center RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units solution,Network rack RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Structured cabling solution for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Best RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units for server racks,How to organize cables with RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Efficient routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Front-to-back cable routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,High-density cable organization for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Professional cable management for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37900-004","Primary ID":"37900-004","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Marketing Description - Global English":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 3,000 - 4,000 BTU, 230V, 30\" (750mm) H x 16\" (397mm) W x 10 (239mm) D; Black","Shipping Weight":100,"Shipping Weight Uom":"LB","Ship Height":27,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":30,"Ship Width Uom":"in","Shipping Weight (Metric)":45.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":69,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":6386.82,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"3000-4000 BTU/hr (879-1172 W)","Promote on Website":"1","Height":"30\" (750 mm)","Width":"16\" (406 mm)","Depth":"10\" (254 mm)","Volts":"230V","Pack Of":"EA","BABA Compliant":"0","Product Height":30,"Product Height Uom":"\"","Product Length/Depth":10,"Product Length/Depth Uom":"\"","Product Width ":16,"Product Width Uom":"\"","Product Height (Metric)":762,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":254,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":406,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COOLING UNIT, 3-4KBTU,230V,BK","Search Terms":"37900-004,RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,ZetaFrame RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Server cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Rack-mounted RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Data center RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units solution,Network rack RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Structured cabling solution for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Best RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units for server racks,How to organize cables with RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Efficient routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Front-to-back cable routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,High-density cable organization for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Professional cable management for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37901-001","Primary ID":"37901-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Marketing Description - Global English":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 5,000 - 7,000 BTU, 115V, 36\" (915mm) H x 13\" (318mm) W x 12 (303mm) D; Hammer Gray (RAL 7035)","Shipping Weight":128,"Shipping Weight Uom":"LB","Ship Height":42,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":30,"Ship Width Uom":"in","Shipping Weight (Metric)":58.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":107,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7478.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5000-7000 BTU/hr (1465-2051 W)","Promote on Website":"1","Height":"36\" (915 mm)","Width":"13\" (330 mm)","Depth":"12\" (305 mm)","Volts":"115V","Pack Of":"EA","BABA Compliant":"0","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COOLING UNIT, 5-7KBTU,115V,RAL7035","Search Terms":"37901-001,RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,ZetaFrame RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Server cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Rack-mounted RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Data center RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units solution,Network rack RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Structured cabling solution for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Best RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units for server racks,How to organize cables with RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Efficient routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Front-to-back cable routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,High-density cable organization for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Professional cable management for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37901-002","Primary ID":"37901-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Marketing Description - Global English":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 5,000 - 7,000 BTU, 230V, 36\" (915mm) H x 13\" (318mm) W x 12 (303mm) D; Hammer Gray (RAL 7035)","Shipping Weight":128,"Shipping Weight Uom":"LB","Ship Height":42,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":30,"Ship Width Uom":"in","Shipping Weight (Metric)":58.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":107,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7589.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5000-7000 BTU/hr (1465-2051 W)","Promote on Website":"1","Height":"36\" (915 mm)","Width":"13\" (330 mm)","Depth":"12\" (305 mm)","Volts":"230V","Pack Of":"EA","BABA Compliant":"0","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COOLING UNIT, 5-7KBTU,230V,RAL7035","Search Terms":"37901-002,RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,ZetaFrame RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Server cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Rack-mounted RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Data center RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units solution,Network rack RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Structured cabling solution for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Best RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units for server racks,How to organize cables with RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Efficient routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Front-to-back cable routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,High-density cable organization for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Professional cable management for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Modular Cooling Units - NEMA Type 12 Enclosure | Chatsworth","SKU Level SEO Meta Description":"Discover RMR® modular cooling units for NEMA Type 12 enclosures--closed‑loop, HFC‑free cooling that protects equipment and improves efficiency. Learn more.","SKU Level Web H4 Heading":"Key Benefits of RMR® Modular Cooling Units","SKU Level Web Paragraph Text":"<p>RMR® modular cooling units deliver reliable temperature control for NEMA Type 12 enclosures, keeping internal components at optimal operating conditions. The closed‑loop design isolates the conditioned air from external contaminants, ensuring a clean environment for sensitive equipment. By using an HFC‑free refrigerant, these units support sustainability goals while maintaining high performance. The modular architecture allows flexible installation as either side‑mount or front‑mount units, adapting to a variety of enclosure layouts. Wide condenser fin spacing reduces particulate buildup, extending service life and minimizing maintenance downtime. Hermetically sealed compressors prevent refrigerant loss, providing long‑term reliability in demanding settings. Airflow is optimized with a backward‑curve impeller fan that balances pressure and volume, enhancing heat removal efficiency. Condensate is actively evaporated and directed to a dedicated drain port, eliminating moisture accumulation that could harm electronics. This comprehensive approach ensures consistent cooling even in high‑temperature environments. RMR® modular cooling units are engineered for seamless integration with CPI's broader thermal management portfolio, enabling coordinated cooling strategies across entire data‑center or industrial installations. The units complement aisle containment and liquid‑cooling solutions, offering a scalable path to higher density deployments. Their design supports rapid customization, aligning with CPI's commitment to global availability and rapid product adaptation. Choosing RMR® modular cooling units helps organizations reduce overall cooling costs while protecting critical infrastructure. The units' energy‑efficient operation contributes to lower power usage effectiveness (PUE) metrics, supporting sustainability initiatives. Partnering with CPI ensures access to expert consultation and worldwide distributor support for a successful implementation.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37901-003","Primary ID":"37901-003","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Marketing Description - Global English":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 5,000 - 7,000 BTU, 115V, 36\" (915mm) H x 13\" (318mm) W x 12 (303mm) D; Black","Shipping Weight":128,"Shipping Weight Uom":"LB","Ship Height":42,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":30,"Ship Width Uom":"in","Shipping Weight (Metric)":58.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":107,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7478.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5000-7000 BTU/hr (1465-2051 W)","Promote on Website":"1","Height":"36\" (915 mm)","Width":"13\" (330 mm)","Depth":"12\" (305 mm)","Volts":"115V","Pack Of":"EA","BABA Compliant":"0","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COOLING UNIT, 5-7KBTU,115V,BK","Search Terms":"37901-003,RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,ZetaFrame RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Server cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Rack-mounted RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Data center RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units solution,Network rack RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Structured cabling solution for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Best RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units for server racks,How to organize cables with RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Efficient routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Front-to-back cable routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,High-density cable organization for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Professional cable management for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® NEMA Type 12 Indoor Cooling Unit - Part 37901 | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR® NEMA Type 12 indoor cooling unit (part 37901) - a Pfannenberg solution delivering contaminant‑free temperature control for enclosures.","SKU Level Web H4 Heading":"Closed‑Loop Cooling Features","SKU Level Web Paragraph Text":"<p>The RMR® cooling unit, identified by part 37901, integrates Pfannenberg parts to provide precise temperature regulation within industrial enclosures. Its closed‑loop design isolates internal air from the external environment, ensuring contaminant‑free operation even in dusty or humid conditions. This reliable performance makes the unit ideal for mission‑critical equipment that demands consistent cooling. Closed‑loop circulation uses a sealed refrigerant circuit that recirculates clean air while a secondary airflow expels heat to the ambient space. The system employs an HFC‑free R134a refrigerant, supporting environmental compliance and reducing greenhouse impact. Backward‑curve impeller fans optimize airflow, extending service life and maintaining steady cooling capacity. RMR® units meet NEMA Type 12 requirements, delivering robust protection against water and dust ingress. The hermetically sealed compressors prevent refrigerant loss, while the wide condenser fin spacing mitigates particulate clogging. These features safeguard sensitive electronics in harsh industrial settings. The cooling unit offers flexible mounting options, including side‑ and front‑mount configurations, to suit diverse enclosure layouts. Its compact dimensions--36 in (915 mm) high, 13 in (318 mm) wide, and 12 in (303 mm) deep--fit within standard RMR® modular enclosures. Designed for high‑temperature environments, the unit operates efficiently from 5,000 to 7,000 BTU/hr (1,465-2,051 W). Integrating this RMR® solution with CPI's broader thermal‑management portfolio simplifies system design and improves overall data‑center efficiency. Customers benefit from CPI's global support network and rapid customization options for seamless deployment. The unit's reliable, low‑maintenance operation helps reduce cooling costs and extend equipment lifespan.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37901-004","Primary ID":"37901-004","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Marketing Description - Global English":"RMR Modular Enclosure Indoor NEMA Type 12 Cooling Unit, 5,000 - 7,000 BTU, 230V, 36\" (915mm) H x 13\" (318mm) W x 12 (303mm) D; Black","Shipping Weight":128,"Shipping Weight Uom":"LB","Ship Height":42,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":30,"Ship Width Uom":"in","Shipping Weight (Metric)":58.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":107,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":76,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":7589.17,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"5000-7000 BTU/hr (1465-2051 W)","Promote on Website":"1","Height":"36\" (915 mm)","Width":"13\" (330 mm)","Depth":"12\" (305 mm)","Volts":"230V","Pack Of":"EA","BABA Compliant":"0","Product Height":36,"Product Height Uom":"\"","Product Length/Depth":12,"Product Length/Depth Uom":"\"","Product Width ":13,"Product Width Uom":"\"","Product Height (Metric)":914,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":305,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":330,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"COOLING UNIT, 5-7KBTU,230V,BK","Search Terms":"37901-004,RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,ZetaFrame RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Server cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Rack-mounted RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Data center RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Cabinet RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units solution,Network rack RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Structured cabling solution for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Best RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units for server racks,How to organize cables with RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Efficient routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Front-to-back cable routing for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,High-density cable organization for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units,Professional cable management for RMR Modular Enclosure Indoor NEMA Type 12 Cooling Units","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Units - Indoor NEMA Type 12 Cooling - 37901-004 | Chatsworth","SKU Level SEO Meta Description":"Discover RMR units with Pfannenberg closed‑loop cooling for indoor NEMA Type 12 enclosures. Reliable temperature control protects critical equipment.","SKU Level Web H4 Heading":"Key Features of the RMR Cooling Unit","SKU Level Web Paragraph Text":"<p>RMR® units deliver closed‑loop thermal management that isolates external air, ensuring contaminant‑free cooling inside industrial enclosures. The design maintains a stable internal temperature even when ambient conditions exceed the target set point. This reliable control extends equipment life and reduces maintenance downtime. Pfannenberg's proprietary compressor and fan technology provides efficient heat removal while using HFC‑free R134a refrigerant. The backward‑curve impeller optimizes airflow and lengthens service life, and the wide condenser fin spacing minimizes particulate clogging. Together, these features support high‑density deployments without sacrificing performance. Installation flexibility is a core advantage; the unit can be mounted on the side or front of the enclosure to suit space constraints. Multiple size options allow designers to match cooling capacity with rack density and airflow requirements. The rugged construction tolerates high‑temperature environments common in data‑center and industrial settings. Each unit is rated for 5,000‑7,000 BTU/hr (1,465‑2,051 W) and operates on 230 V, fitting within standard power distribution architectures. Dimensions of 36″ H x 13″ W x 12″ D (915 mm x 318 mm x 303 mm) provide a compact footprint. Hermetically sealed compressors prevent refrigerant loss, and a condensate drain port actively removes moisture to protect sensitive electronics. CPI's global support network ensures rapid customization and local availability for RMR® cooling solutions. Customers benefit from expert consultation services that streamline selection and integration. By pairing RMR® units with CPI's broader thermal management portfolio, facilities achieve lower cooling costs and higher operational reliability.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]}],"options":{"Volts":["115V","230V"],"Type":["3000-4000 BTU/hr (879-1172 W)","5000-7000 BTU/hr (1465-2051 W)"],"Color":["Black"]},"total":8}