{"items":[{"primaryId":"37925-001","Primary ID":"37925-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Modular Enclosure Leveler Kit","Marketing Description - Global English":"RMR Modular Enclosure Leveler Kit; M10 X 82.5 mm; 30 mm D; Swivel Pad; Zinc","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":3,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":8,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":64.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"4\" (102 mm)","Width":"3\" (76 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":4,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":102,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"LEVELER KIT,NEMA","Search Terms":"37925-001,RMR Modular Enclosure Leveler Kit,ZetaFrame RMR Modular Enclosure Leveler Kit,Server cabinet RMR Modular Enclosure Leveler Kit,Rack-mounted RMR Modular Enclosure Leveler Kit,Data center RMR Modular Enclosure Leveler Kit,Cabinet RMR Modular Enclosure Leveler Kit solution,Network rack RMR Modular Enclosure Leveler Kit,Structured cabling solution for RMR Modular Enclosure Leveler Kit,Best RMR Modular Enclosure Leveler Kit for server racks,How to organize cables with RMR Modular Enclosure Leveler Kit,Efficient routing for RMR Modular Enclosure Leveler Kit,Front-to-back cable routing for RMR Modular Enclosure Leveler Kit,High-density cable organization for RMR Modular Enclosure Leveler Kit,Professional cable management for RMR Modular Enclosure Leveler Kit","Search Relevancy":3,"SKU Level SEO Page Title":"37925 RMR® Enclosure Leveler Kit - Floor Alignment | Chatsworth","SKU Level SEO Meta Description":"Discover the 37925 RMR® Enclosure Leveler Kit that ensures precise floor alignment for industrial NEMA enclosures, improving stability and uptime.","SKU Level Web H4 Heading":"Key Features of the RMR® Leveler Kit","SKU Level Web Paragraph Text":"<p>The 37925 RMR® Enclosure Leveler Kit provides a reliable method for achieving level installation of modular enclosures in demanding data‑center environments. Its M10 x 82.5 mm threaded stud and 30 mm D swivel pad distribute load evenly, reducing stress on cabinet frames. Constructed from zinc‑plated steel, the kit resists corrosion and delivers long‑term durability. Designed for RMR® modular enclosures, the leveler kit integrates seamlessly with existing mounting hardware, eliminating the need for custom fabrication. The swivel pad allows fine adjustment during installation, ensuring the enclosure sits perfectly level on uneven floors. This precision alignment supports accurate cable routing and airflow management. Installation requires only standard tools, and the kit's compact form factor does not interfere with other hardware accessories. Technicians can secure the kit in minutes, accelerating deployment schedules for new or retrofitted facilities. The design complies with industry standards for industrial NEMA enclosure installation. A level enclosure improves equipment vibration resistance, which directly enhances system uptime and reduces maintenance intervals. By maintaining a true horizontal plane, the kit aids in optimal thermal performance and prevents uneven wear on cooling components. These benefits align with CPI's commitment to delivering high‑quality, performance‑driven infrastructure solutions. For detailed specifications, download the official product data sheet or contact a CPI sales specialist. CPI's global distributor network can provide local support and ensure rapid delivery of the 37925 leveler kit. Leverage CPI's expertise to achieve precise floor alignment and maximize the reliability of your data‑center infrastructure.</p>"}],"options":{},"total":1}