{"items":[{"primaryId":"37902-001","Primary ID":"37902-001","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Power Cord For Filter/Fan","Marketing Description - Global English":"RMR Modular Enclosure Power Cord For Filter/Fans, 125V, 15A, NEMA 5-15P To ROJ, Molded, 120\" (3048 mm) L0\" (0mm) H x 0\" (0mm) W x 0 (0mm) D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":37.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"1\" (0 mm)","Width":"0.8\" (20 mm)","Depth":"120\" (3048 mm)","Volts":"115V","Plug":"NEMA 5-15P","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":120,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":3048,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD,125V,15A,NEMA 5-15P TO ROJ,MOLDED,120\" (3048 mm) L","Search Terms":"37902-001,RMR Modular Enclosure Power Cord For Filter/Fan,ZetaFrame RMR Modular Enclosure Power Cord For Filter/Fan,Server cabinet RMR Modular Enclosure Power Cord For Filter/Fan,Rack-mounted RMR Modular Enclosure Power Cord For Filter/Fan,Data center RMR Modular Enclosure Power Cord For Filter/Fan,Cabinet RMR Modular Enclosure Power Cord For Filter/Fan solution,Network rack RMR Modular Enclosure Power Cord For Filter/Fan,Structured cabling solution for RMR Modular Enclosure Power Cord For Filter/Fan,Best RMR Modular Enclosure Power Cord For Filter/Fan for server racks,How to organize cables with RMR Modular Enclosure Power Cord For Filter/Fan,Efficient routing for RMR Modular Enclosure Power Cord For Filter/Fan,Front-to-back cable routing for RMR Modular Enclosure Power Cord For Filter/Fan,High-density cable organization for RMR Modular Enclosure Power Cord For Filter/Fan,Professional cable management for RMR Modular Enclosure Power Cord For Filter/Fan","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37902-002","Primary ID":"37902-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Power Cord For Filter/Fan","Marketing Description - Global English":"RMR Modular Enclosure Power Cord For Filter/Fans, 250V, 15A, NEMA 6-15P To ROJ, Molded, 120\" (3048 mm) L0\" (0mm) H x 0\" (0mm) W x 0 (0mm) D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":37.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"1\" (0 mm)","Width":"0.8\" (20 mm)","Depth":"120\" (3048 mm)","Volts":"230V","Plug":"NEMA 6-15P","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":120,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":3048,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD,250V,15A,NEMA 6-15P TO ROJ,MOLDED,120\" (3048 mm) L","Search Terms":"37902-002,RMR Modular Enclosure Power Cord For Filter/Fan,ZetaFrame RMR Modular Enclosure Power Cord For Filter/Fan,Server cabinet RMR Modular Enclosure Power Cord For Filter/Fan,Rack-mounted RMR Modular Enclosure Power Cord For Filter/Fan,Data center RMR Modular Enclosure Power Cord For Filter/Fan,Cabinet RMR Modular Enclosure Power Cord For Filter/Fan solution,Network rack RMR Modular Enclosure Power Cord For Filter/Fan,Structured cabling solution for RMR Modular Enclosure Power Cord For Filter/Fan,Best RMR Modular Enclosure Power Cord For Filter/Fan for server racks,How to organize cables with RMR Modular Enclosure Power Cord For Filter/Fan,Efficient routing for RMR Modular Enclosure Power Cord For Filter/Fan,Front-to-back cable routing for RMR Modular Enclosure Power Cord For Filter/Fan,High-density cable organization for RMR Modular Enclosure Power Cord For Filter/Fan,Professional cable management for RMR Modular Enclosure Power Cord For Filter/Fan","Search Relevancy":3,"SKU Level SEO Page Title":"37902 RMR Power Cord for Filter Fan - 250V 15A | Chatsworth","SKU Level SEO Meta Description":"37902 RMR® power cord for filter fan provides 250 V 15 A NEMA 6‑15P connection. Engineered for CPI modular enclosures, it ensures reliable fan power.","SKU Level Web H4 Heading":"Key Benefits of the 37902 Filter Fan Power Cord","SKU Level Web Paragraph Text":"<p>The 37902 RMR® Modular Enclosure Power Cord is engineered specifically for filter and fan applications in industrial NEMA enclosures. This cord fan solution delivers a secure 250 V, 15 A power connection that meets stringent data‑center standards. It is supplied with a NEMA 6‑15P plug for quick installation. Designed to pair with CPI filter fan kits, the power cord ensures optimal performance when a single fan unit is deployed. It matches the voltage requirements of the fan and simplifies wiring within the enclosure. Users benefit from a single, reliable cord fan component rather than multiple cable assemblies. The fan power cord features a 120‑inch (3048 mm) molded cable that resists abrasion and chemical exposure. The NEMA 6‑15P plug provides a grounded, lock‑type connection for safe operation. Its compact profile fits within tight enclosure spaces without impeding airflow. Reliable power delivery reduces the risk of unexpected shutdowns and supports continuous cooling in high‑density environments. By using a dedicated power cord, system designers can improve overall thermal management efficiency. This contributes to lower operating costs and extended equipment lifespan. The 37902 cord can be ordered through authorized CPI distributors and integrated into the CPI Product Designer for accurate bill‑of‑materials generation. It also serves as a compatible power cord ceiling fan accessory for installations requiring ceiling‑mounted fans. CPI's global support team assists with selection and implementation to ensure seamless deployment.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]},{"primaryId":"37902-003","Primary ID":"37902-003","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Power Cord For Filter/Fan","Marketing Description - Global English":"RMR Modular Enclosure Power Cord For Filter/Fans, 250V, 15A, IEC C14 To ROJ, Molded, 120\" (3048 mm) L0\" (0mm) H x 0\" (0mm) W x 0 (0mm) D; Black","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":12,"Ship Height Uom":"in","Ship Length/Depth":8,"Ship Length/Depth Uom":"in","Ship Width":12,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":30,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":30,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":37.28,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"1\" (0 mm)","Width":"0.8\" (20 mm)","Depth":"120\" (3048 mm)","Volts":"115V or 230V","Plug":"IEC C14","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":120,"Product Length/Depth Uom":"\"","Product Width ":0.8,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":3048,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":20,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"POWER CORD,250V,15A,IEC C14 TO ROJ,MOLDED,120\" (3048 mm) L","Search Terms":"37902-003,RMR Modular Enclosure Power Cord For Filter/Fan,ZetaFrame RMR Modular Enclosure Power Cord For Filter/Fan,Server cabinet RMR Modular Enclosure Power Cord For Filter/Fan,Rack-mounted RMR Modular Enclosure Power Cord For Filter/Fan,Data center RMR Modular Enclosure Power Cord For Filter/Fan,Cabinet RMR Modular Enclosure Power Cord For Filter/Fan solution,Network rack RMR Modular Enclosure Power Cord For Filter/Fan,Structured cabling solution for RMR Modular Enclosure Power Cord For Filter/Fan,Best RMR Modular Enclosure Power Cord For Filter/Fan for server racks,How to organize cables with RMR Modular Enclosure Power Cord For Filter/Fan,Efficient routing for RMR Modular Enclosure Power Cord For Filter/Fan,Front-to-back cable routing for RMR Modular Enclosure Power Cord For Filter/Fan,High-density cable organization for RMR Modular Enclosure Power Cord For Filter/Fan,Professional cable management for RMR Modular Enclosure Power Cord For Filter/Fan","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"]}],"options":{"Volts":["115V","115V or 230V","230V"],"Plug":["IEC C14","NEMA 5-15P","NEMA 6-15P"]},"total":3}