{"items":[{"primaryId":"37865-C01","Primary ID":"37865-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 24U; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"24U","Height":"6.1\" (155 mm)","Width":"32.7\" (831 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":32.7,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":831,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX24U,BK","Search Terms":"37865-C01,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-C02","Primary ID":"37865-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 38U; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":77,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":314.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"38U","Height":"6.1\" (155 mm)","Width":"56.8\" (1443 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":56.8,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1443,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX38U,BK","Search Terms":"37865-C02,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-C03","Primary ID":"37865-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 42U; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":357.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"42U","Height":"6.1\" (155 mm)","Width":"64.8\" (1646 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":64.8,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1646,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX42U,BK","Search Terms":"37865-C03,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-C04","Primary ID":"37865-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 45U; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":90,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":393.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"45U","Height":"6.1\" (155 mm)","Width":"68.3\" (1735 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":68.3,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1735,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX45U,BK","Search Terms":"37865-C04,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-C05","Primary ID":"37865-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 47U; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":95,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":447.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"47U","Height":"6.1\" (155 mm)","Width":"71.8\" (1824 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":71.8,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1824,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX47U,BK","Search Terms":"37865-C05,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-C06","Primary ID":"37865-C06","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 51U; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":482.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"51U","Height":"6.1\" (155 mm)","Width":"78.8\" (2002 mm)","Depth":"0.7\" (18 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":78.8,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2002,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX51U,BK","Search Terms":"37865-C06,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-G01","Primary ID":"37865-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 24U; 47.2\" (1200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":8,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":46,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":3.63,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"24U","Height":"6.1\" (155 mm)","Width":"32.7\" (831 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"47.2\" (1200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":32.7,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":831,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX24U,HG","Search Terms":"37865-G01,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-G02","Primary ID":"37865-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 38U; 70.9\" (1800 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":77,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":314.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"38U","Height":"6.1\" (155 mm)","Width":"56.8\" (1443 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"70.9\" (1800 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":56.8,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1443,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX38U,HG","Search Terms":"37865-G02,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-G03","Primary ID":"37865-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 42U; 78.7\" (2000 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":86,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":357.68,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"42U","Height":"6.1\" (155 mm)","Width":"64.8\" (1646 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"78.7\" (2000 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":64.8,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1646,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX42U,HG","Search Terms":"37865-G03,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-G04","Primary ID":"37865-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 45U; 82.7\" (2100 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":90,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":393.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"45U","Height":"6.1\" (155 mm)","Width":"68.3\" (1735 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"82.7\" (2100 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":68.3,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1735,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX45U,HG","Search Terms":"37865-G04,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-G05","Primary ID":"37865-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 47U; 86.6\" (2200 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":95,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":447.05,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"47U","Height":"6.1\" (155 mm)","Width":"71.8\" (1824 mm)","Depth":"0.8\" (20 mm)","Cabinet Height":"86.6\" (2200 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":71.8,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":1824,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX47U,HG","Search Terms":"37865-G05,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]},{"primaryId":"37865-G06","Primary ID":"37865-G06","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Marketing Description - Global English":"RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides; 51U; 94.5\" (2400 mm) H x 23.6\" (600 mm) W; Hammer Gray (Ral 7035)","Shipping Weight":11,"Shipping Weight Uom":"LB","Ship Height":4.8,"Ship Height Uom":"in","Ship Length/Depth":104,"Ship Length/Depth Uom":"in","Ship Width":10.1,"Ship Width Uom":"in","Shipping Weight (Metric)":4.99,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":12,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":26,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":482.85,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height RMU":"51U","Height":"6.1\" (155 mm)","Width":"78.8\" (2002 mm)","Depth":"0.7\" (18 mm)","Cabinet Height":"94.5\" (2400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6.1,"Product Height Uom":"\"","Product Length/Depth":0.7,"Product Length/Depth Uom":"\"","Product Width ":78.8,"Product Width Uom":"\"","Product Height (Metric)":155,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":18,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":2002,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"FINGER CBL MGR,SLD MT,600WX51U,HG","Search Terms":"37865-G06,RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,ZetaFrame RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Server cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Rack-mounted RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Data center RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Cabinet RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides solution,Network rack RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Structured cabling solution for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Best RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides for server racks,How to organize cables with RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Efficient routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Front-to-back cable routing for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,High-density cable organization for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides,Professional cable management for RMR Modular Enclosure Short Finger Cable Manager for Horizontal Support Slides","Search Relevancy":3,"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/f3055496/66e71b620d8e5e00179de985/37850_cut-pdf"]}],"options":{"Height":["6.1\" (155 mm)"],"Color":["Black","Hammer Gray"]},"total":12}