{"items":[{"primaryId":"37803-C01","Primary ID":"37803-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Ring Cable Manager","Marketing Description - Global English":"RMR Modular Enclosure Short Ring Cable Manager; 7U; 12.3\" (312 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":10.4,"Ship Height Uom":"in","Ship Length/Depth":41,"Ship Length/Depth Uom":"in","Ship Width":11.5,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":26,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":29,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":82.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"12.3\" (313 mm)","Width":"6.4\" (163 mm)","Depth":"7.4\" (188 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":12.3,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":6.4,"Product Width Uom":"\"","Product Height (Metric)":312,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":188,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":163,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING ASSY,RMR,600WX7U,BK","Search Terms":"37803-C01,RMR Modular Enclosure Short Ring Cable Manager,ZetaFrame RMR Modular Enclosure Short Ring Cable Manager,Server cabinet RMR Modular Enclosure Short Ring Cable Manager,Rack-mounted RMR Modular Enclosure Short Ring Cable Manager,Data center RMR Modular Enclosure Short Ring Cable Manager,Cabinet RMR Modular Enclosure Short Ring Cable Manager solution,Network rack RMR Modular Enclosure Short Ring Cable Manager,Structured cabling solution for RMR Modular Enclosure Short Ring Cable Manager,Best RMR Modular Enclosure Short Ring Cable Manager for server racks,How to organize cables with RMR Modular Enclosure Short Ring Cable Manager,Efficient routing for RMR Modular Enclosure Short Ring Cable Manager,Front-to-back cable routing for RMR Modular Enclosure Short Ring Cable Manager,High-density cable organization for RMR Modular Enclosure Short Ring Cable Manager,Professional cable management for RMR Modular Enclosure Short Ring Cable Manager","Search Relevancy":3},{"primaryId":"37803-G01","Primary ID":"37803-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Modular Enclosure Short Ring Cable Manager","Marketing Description - Global English":"RMR Modular Enclosure Short Ring Cable Manager; 7U; 12.3\" (312 mm) H x 23.6\" (600 mm) W; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":10.4,"Ship Height Uom":"in","Ship Length/Depth":41,"Ship Length/Depth Uom":"in","Ship Width":11.5,"Ship Width Uom":"in","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":26,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":29,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":82.99,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"12.3\" (313 mm)","Width":"6.4\" (163 mm)","Depth":"7.4\" (188 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":12.3,"Product Height Uom":"\"","Product Length/Depth":7.4,"Product Length/Depth Uom":"\"","Product Width ":6.4,"Product Width Uom":"\"","Product Height (Metric)":312,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":188,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":163,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CBL RING ASSY,RMR,600WX7U,HG","Search Terms":"37803-G01,RMR Modular Enclosure Short Ring Cable Manager,ZetaFrame RMR Modular Enclosure Short Ring Cable Manager,Server cabinet RMR Modular Enclosure Short Ring Cable Manager,Rack-mounted RMR Modular Enclosure Short Ring Cable Manager,Data center RMR Modular Enclosure Short Ring Cable Manager,Cabinet RMR Modular Enclosure Short Ring Cable Manager solution,Network rack RMR Modular Enclosure Short Ring Cable Manager,Structured cabling solution for RMR Modular Enclosure Short Ring Cable Manager,Best RMR Modular Enclosure Short Ring Cable Manager for server racks,How to organize cables with RMR Modular Enclosure Short Ring Cable Manager,Efficient routing for RMR Modular Enclosure Short Ring Cable Manager,Front-to-back cable routing for RMR Modular Enclosure Short Ring Cable Manager,High-density cable organization for RMR Modular Enclosure Short Ring Cable Manager,Professional cable management for RMR Modular Enclosure Short Ring Cable Manager","Search Relevancy":3}],"options":{"Color":["Black","Hammer Gray"]},"total":2}