{"items":[{"primaryId":"37903-001","Primary ID":"37903-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Modular Enclosure Top Exhaust Fan","Marketing Description - Global English":"RMR Modular Enclosure Top Exhaust Fan, 441 CFM, 115V; Hammer Gray (RAL 7035)","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":43,"Ship Length/Depth Uom":"in","Ship Width":17,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":43,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":1015.55,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"6\" (153 mm)","Width":"19\" (483 mm)","Depth":"19\" (483 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":19,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":483,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,TOP,EXH FAN,441 CFM,115V,RAL7035","Search Terms":"37903-001,RMR Modular Enclosure Top Exhaust Fan,ZetaFrame RMR Modular Enclosure Top Exhaust Fan,Server cabinet RMR Modular Enclosure Top Exhaust Fan,Rack-mounted RMR Modular Enclosure Top Exhaust Fan,Data center RMR Modular Enclosure Top Exhaust Fan,Cabinet RMR Modular Enclosure Top Exhaust Fan solution,Network rack RMR Modular Enclosure Top Exhaust Fan,Structured cabling solution for RMR Modular Enclosure Top Exhaust Fan,Best RMR Modular Enclosure Top Exhaust Fan for server racks,How to organize cables with RMR Modular Enclosure Top Exhaust Fan,Efficient routing for RMR Modular Enclosure Top Exhaust Fan,Front-to-back cable routing for RMR Modular Enclosure Top Exhaust Fan,High-density cable organization for RMR Modular Enclosure Top Exhaust Fan,Professional cable management for RMR Modular Enclosure Top Exhaust Fan","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® Modular Enclosure Top Exhaust Fan | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR® Modular Enclosure Top Exhaust Fan, delivering reliable airflow for industrial NEMA enclosure fans. Boost cooling efficiency today.","SKU Level Web H4 Heading":"Key Benefits of the RMR® Modular Top Exhaust Fan","SKU Level Web Paragraph Text":"<p>The RMR® Modular Enclosure Top Exhaust Fan provides high‑velocity airflow designed for demanding data‑center and industrial environments. As a dedicated top exhaust fan, it moves 441 CFM of air to maintain consistent temperatures inside the enclosure. Its modular construction enables rapid integration with existing RMR® enclosure systems, reducing deployment time. Reliability is built into every RMR modular enclosure top exhaust fan, offering continuous operation under heavy load conditions. The fan's robust motor and balanced impeller deliver steady pressure, ensuring optimal performance for any industrial NEMA enclosure fan application. Engineers appreciate the low‑noise design that meets stringent acoustic requirements while protecting sensitive equipment. Installation is straightforward thanks to the fan modular mounting interface that aligns with standard RMR® panels. No custom tooling is required, and the unit can be serviced in the field without removing the enclosure from service. This ease of service supports high‑availability deployments where downtime must be minimized. Performance specifications include 115 V input voltage and a 441 CFM airflow rating, delivering efficient cooling while consuming modest power. The fan's aerodynamic blade design reduces energy waste, helping facilities lower cooling costs and improve overall PUE. Compatibility with CPI's eConnect® monitoring platform allows real‑time tracking of fan speed and temperature. CPI backs the RMR® Modular Enclosure Top Exhaust Fan with expert technical support and rapid product customization. Customers can work with CPI's engineering team to tailor airflow solutions for unique enclosure configurations. With global availability and a trusted reputation, the fan ensures long‑term protection for critical infrastructure.</p>"}],"options":{},"total":1}