{"items":[{"primaryId":"37943-001","Primary ID":"37943-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Grounding and Bonding","Marketing Product Series":"RMR Modular Enclosure Vertical Busbar Mounting Kit","Marketing Description - Global English":"RMR Modular Enclosure Vertical Busbar Mounting Kit, For Frame or Rail Mount","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":24.11,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"2\" (51 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":2,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":51,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HARDWARE KIT,BUSBAR,FS RMR","Search Terms":"37943-001,RMR Modular Enclosure Vertical Busbar Mounting Kit,ZetaFrame RMR Modular Enclosure Vertical Busbar Mounting Kit,Server cabinet RMR Modular Enclosure Vertical Busbar Mounting Kit,Rack-mounted RMR Modular Enclosure Vertical Busbar Mounting Kit,Data center RMR Modular Enclosure Vertical Busbar Mounting Kit,Cabinet RMR Modular Enclosure Vertical Busbar Mounting Kit solution,Network rack RMR Modular Enclosure Vertical Busbar Mounting Kit,Structured cabling solution for RMR Modular Enclosure Vertical Busbar Mounting Kit,Best RMR Modular Enclosure Vertical Busbar Mounting Kit for server racks,How to organize cables with RMR Modular Enclosure Vertical Busbar Mounting Kit,Efficient routing for RMR Modular Enclosure Vertical Busbar Mounting Kit,Front-to-back cable routing for RMR Modular Enclosure Vertical Busbar Mounting Kit,High-density cable organization for RMR Modular Enclosure Vertical Busbar Mounting Kit,Professional cable management for RMR Modular Enclosure Vertical Busbar Mounting Kit","Search Relevancy":3,"SKU Level SEO Page Title":"37943 RMR Enclosure Busbar Mounting Kit | Chatsworth","SKU Level SEO Meta Description":"Discover the 37943 RMR Modular Enclosure Busbar Mounting Kit for fast, secure mounting. Streamline grounding and bonding with CPI's reliable hardware.","SKU Level Web H4 Heading":"Key Features of the Busbar Mounting Kit","SKU Level Web Paragraph Text":"<p>The 37943 RMR® Busbar Mounting Kit provides a ready‑to‑install solution for vertical busbar placement within RMR® modular enclosures. Its design uses traditional thread‑forming screws that attach directly to the punched frame at 1‑inch (25 mm) intervals. This approach ensures a strong, bonded connection while simplifying field installation. The kit includes all necessary hardware to secure plates, rails, and additional accessories without requiring custom fabrication. Drop‑in bolts and nuts accelerate the mounting process and maintain alignment across the enclosure's interior. Engineers appreciate the consistent attachment points that reduce installation time and minimize error. Because the interior of the RMR® frame is pre‑punched, the mounting kit eliminates the need for drilling or secondary modifications. This preserves the structural integrity of the enclosure and supports compliance with industry grounding standards. The result is a reliable grounding path that protects sensitive equipment. The vertical orientation of the busbar enables efficient cable routing and improved airflow within high‑density data center environments. By keeping power distribution organized, the kit helps reduce cable clutter and supports optimal thermal management. This contributes to longer equipment lifespan and lower operational costs. CPI's expertise in grounding and bonding ensures that the 37943 kit meets rigorous quality standards. The kit is compatible with both frame and rail mount configurations, providing flexibility for diverse installation scenarios. Customers benefit from a product that combines durability, ease of use, and the trusted performance of RMR® systems.</p>"}],"options":{},"total":1}