{"items":[{"primaryId":"37084-C03","Primary ID":"37084-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket","Marketing Description - Global English":"RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket; 2\" (51 mm) H x 2\" (51 mm) W  x 23\" (585 mm) D; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":61,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":133.92,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45 mm)","Width":"1.8\" (46 mm)","Depth":"22.4\" (569 mm)","Pack Of":"EA","Enclosure Depth":"29.9\" (760 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":22.4,"Product Length/Depth Uom":"\"","Product Width ":1.8,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":569,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":46,"Product Width Uom (Metric)":"mm","Product Weight":10.1,"Product Weight UOM":"LB","Short Description":"HZ LASHING BRKT ASM,RMR WM,760D,BK","Search Terms":"37084-C03,RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,ZetaFrame RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Server cabinet RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Rack-mounted RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Data center RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Cabinet RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket solution,Network rack RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Structured cabling solution for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Best RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket for server racks,How to organize cables with RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Efficient routing for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Front-to-back cable routing for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,High-density cable organization for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Professional cable management for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Swing Wall-Mount Enclosure Lashing Bracket | Chatsworth","SKU Level SEO Meta Description":"The RMR® swing wall-mount enclosure lashing bracket offers a sturdy cable management bracket that routes cables front‑to‑rear, preserving U‑space and easing installation.","SKU Level Web H4 Heading":"Key Features of the Front‑to‑Rear Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® swing wall-mount enclosure front‑to‑rear lashing bracket, part number 37084‑C03, creates a dedicated pathway for high‑volume cabling. Designed for RMR® wall‑mount enclosures, it eliminates cable clutter and protects valuable U‑space. Engineers rely on this solution to maintain orderly cable runs in dense data‑center environments. Constructed from hardened steel, the bracket delivers long‑term durability while withstanding vibration and impact. Integrated trough geometry guides cables smoothly from the front panel to the rear of the cabinet. The steel finish resists corrosion, ensuring reliable performance in industrial and hyperscale settings. Installation requires only the supplied hardware, allowing rapid attachment to the enclosure frame. The lashing bracket aligns precisely with pre‑drilled mounting points, reducing field time and minimizing errors. Its modular design supports easy reconfiguration as system layouts evolve. The bracket functions as a versatile cable management bracket compatible with CPI's broader cable‑management ecosystem. It works seamlessly with cable trays, runways, and auxiliary frames to create a unified routing strategy. This integration helps customers achieve optimal airflow and thermal efficiency. CPI provides complete documentation, including a downloadable data sheet and detailed installation instructions. Support specialists are available to answer technical questions and ensure correct deployment. Ordering the 37084‑C03 bracket through authorized distributors guarantees authentic CPI quality and warranty coverage.</p>"},{"primaryId":"37084-G02","Primary ID":"37084-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket","Marketing Description - Global English":"RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket; 2\" (51 mm) H x 2\" (51 mm) W  x 17\" (432 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":51,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":130.63,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.8\" (45 mm)","Width":"1.8\" (46 mm)","Depth":"16.5\" (419 mm)","Pack Of":"EA","Enclosure Depth":"24\" (610 mm)","BABA Compliant":"1","Product Height":1.8,"Product Height Uom":"\"","Product Length/Depth":16.5,"Product Length/Depth Uom":"\"","Product Width ":1.8,"Product Width Uom":"\"","Product Height (Metric)":46,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":419,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":46,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HZ LASHING BRKT ASM,RMR WM,610D,HG","Search Terms":"37084-G02,RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,ZetaFrame RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Server cabinet RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Rack-mounted RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Data center RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Cabinet RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket solution,Network rack RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Structured cabling solution for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Best RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket for server racks,How to organize cables with RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Efficient routing for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Front-to-back cable routing for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,High-density cable organization for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket,Professional cable management for RMR Swing Wall-Mount Enclosure Front to Rear Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Swing Wall-Mount Enclosure Lashing Bracket 37084 | Chatsworth","SKU Level SEO Meta Description":"Streamline cabling with the RMR® Swing Wall-Mount Enclosure Lashing Bracket. Cable Management Accessory for NEMA Enclosures secures front‑to‑rear cabling.","SKU Level Web H4 Heading":"Key Benefits of the Front-to-Rear Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® Swing Wall-Mount Enclosure Front‑to‑Rear Lashing Bracket, part number 37084‑G02, provides a robust pathway for high‑density cabling. Constructed from steel, the bracket measures 2 in (51 mm) H x 2 in (51 mm) W x 17 in (432 mm) D, delivering ample space for cable bundles. Its hammer‑gray finish (RAL 7035) matches standard enclosure aesthetics. Designed for RMR® Swing Wall‑Mount Enclosures, the bracket integrates seamlessly with Industrial NEMA Enclosures across data‑center and enterprise environments. By attaching directly to the enclosure frame, it creates a dedicated conduit that eliminates cable clutter inside the rack. This solution supports both front‑to‑rear and rear‑to‑front routing strategies. As a Cable Management Accessory, the lashing bracket secures cables at the point of entry, reducing strain on connectors and improving airflow. The built‑in trough guides bundles away from critical components, helping maintain optimal thermal performance. Engineers appreciate the predictable cable paths that simplify maintenance and future upgrades. Installation requires only the supplied hardware, including mounting bolts and a pre‑drilled trough insert. The bracket's design allows quick attachment without drilling additional holes, speeding deployment in tight spaces. Detailed installation drawings are available through CPI's product documentation. CPI's commitment to quality ensures the bracket meets rigorous NEMA standards and delivers long‑term reliability. Global availability through authorized distributors provides rapid access for projects worldwide. Partnering with CPI gives you expert consultation and customized solutions tailored to your infrastructure needs.</p>"}],"options":{"Enclosure Depth":["24\" (610 mm)","29.9\" (760 mm)"],"Color":["Black","Hammer Gray"]},"total":2}