{"items":[{"primaryId":"37097-001","Primary ID":"37097-001","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Marketing Description - Global English":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet; 1\" (26 mm) H x 22\" (558 mm) W  x 4.5\" (113 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":215.8,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"22\" (559 mm)","Depth":"4.5\" (114 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":4.5,"Product Length/Depth Uom":"\"","Product Width ":22,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":114,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":559,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DBL BRUSH ASM,EXTRUSION,EPDM,WM,NEMA,600W","Search Terms":"37097-001,RMR Wall-Mount Enclosure Brush Cable Entry Grommet,ZetaFrame RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Server cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Rack-mounted RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Data center RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet solution,Network rack RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Structured cabling solution for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Best RMR Wall-Mount Enclosure Brush Cable Entry Grommet for server racks,How to organize cables with RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Efficient routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Front-to-back cable routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,High-density cable organization for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Professional cable management for RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Search Relevancy":3},{"primaryId":"37097-002","Primary ID":"37097-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Marketing Description - Global English":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet; 1\" (26 mm) H x 23\" (583 mm) W  x 4.5\" (113 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":218.51,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"23\" (584 mm)","Depth":"4.5\" (114 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":4.5,"Product Length/Depth Uom":"\"","Product Width ":23,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":114,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":584,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DBL BRUSH ASM,EXTRUSION,EPDM,WM,NEMA,625W","Search Terms":"37097-002,RMR Wall-Mount Enclosure Brush Cable Entry Grommet,ZetaFrame RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Server cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Rack-mounted RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Data center RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet solution,Network rack RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Structured cabling solution for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Best RMR Wall-Mount Enclosure Brush Cable Entry Grommet for server racks,How to organize cables with RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Efficient routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Front-to-back cable routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,High-density cable organization for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Professional cable management for RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Search Relevancy":3},{"primaryId":"37097-003","Primary ID":"37097-003","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Marketing Description - Global English":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet; 1\" (26 mm) H x 24\" (608 mm) W  x 4.5\" (113 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.22,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"24\" (610 mm)","Depth":"4.5\" (114 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":4.5,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":114,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DBL BRUSH ASM,EXTRUSION,EPDM,WM,NEMA,650W","Search Terms":"37097-003,RMR Wall-Mount Enclosure Brush Cable Entry Grommet,ZetaFrame RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Server cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Rack-mounted RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Data center RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet solution,Network rack RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Structured cabling solution for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Best RMR Wall-Mount Enclosure Brush Cable Entry Grommet for server racks,How to organize cables with RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Efficient routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Front-to-back cable routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,High-density cable organization for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Professional cable management for RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Search Relevancy":3},{"primaryId":"37097-004","Primary ID":"37097-004","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Marketing Description - Global English":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet; 1\" (26 mm) H x 24.9\" (633 mm) W  x 4.5\" (113 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":223.91,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"24.9\" (632 mm)","Depth":"4.5\" (114 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":4.5,"Product Length/Depth Uom":"\"","Product Width ":24.9,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":114,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":632,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DBL BRUSH ASM,EXTRUSION,EPDM,WM,NEMA,675W","Search Terms":"37097-004,RMR Wall-Mount Enclosure Brush Cable Entry Grommet,ZetaFrame RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Server cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Rack-mounted RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Data center RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet solution,Network rack RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Structured cabling solution for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Best RMR Wall-Mount Enclosure Brush Cable Entry Grommet for server racks,How to organize cables with RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Efficient routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Front-to-back cable routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,High-density cable organization for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Professional cable management for RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Search Relevancy":3},{"primaryId":"37097-005","Primary ID":"37097-005","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Sealing Accessories","Marketing Product Series":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Marketing Description - Global English":"RMR Wall-Mount Enclosure Brush Cable Entry Grommet; 1\" (26 mm) H x 25.9\" (658 mm) W  x 4.5\" (113 mm) D; Black","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":71,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":226.62,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"25.9\" (658 mm)","Depth":"4.5\" (114 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":4.5,"Product Length/Depth Uom":"\"","Product Width ":25.9,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":114,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":658,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,DBL BRUSH ASM,EXTRUSION,EPDM,WM,NEMA,700W","Search Terms":"37097-005,RMR Wall-Mount Enclosure Brush Cable Entry Grommet,ZetaFrame RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Server cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Rack-mounted RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Data center RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Cabinet RMR Wall-Mount Enclosure Brush Cable Entry Grommet solution,Network rack RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Structured cabling solution for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Best RMR Wall-Mount Enclosure Brush Cable Entry Grommet for server racks,How to organize cables with RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Efficient routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Front-to-back cable routing for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,High-density cable organization for RMR Wall-Mount Enclosure Brush Cable Entry Grommet,Professional cable management for RMR Wall-Mount Enclosure Brush Cable Entry Grommet","Search Relevancy":3}],"options":{},"total":5}