{"items":[{"primaryId":"37008-001","Primary ID":"37008-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Grounding and Bonding","Marketing Product Series":"RMR Wall-Mount Enclosure Busbar Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Busbar Kit; 1\" (26 mm) H x 20\" (508 mm) W  x 2\" (51 mm) D; Copper","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":5,"Ship Length/Depth Uom":"in","Ship Width":20,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":51,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":112.38,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"20\" (508 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":20,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":508,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,BUSBAR,REAR PNL MT,RMR WM","Search Terms":"37008-001,RMR Wall-Mount Enclosure Busbar Kit,ZetaFrame RMR Wall-Mount Enclosure Busbar Kit,Server cabinet RMR Wall-Mount Enclosure Busbar Kit,Rack-mounted RMR Wall-Mount Enclosure Busbar Kit,Data center RMR Wall-Mount Enclosure Busbar Kit,Cabinet RMR Wall-Mount Enclosure Busbar Kit solution,Network rack RMR Wall-Mount Enclosure Busbar Kit,Structured cabling solution for RMR Wall-Mount Enclosure Busbar Kit,Best RMR Wall-Mount Enclosure Busbar Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Busbar Kit,Efficient routing for RMR Wall-Mount Enclosure Busbar Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Busbar Kit,High-density cable organization for RMR Wall-Mount Enclosure Busbar Kit,Professional cable management for RMR Wall-Mount Enclosure Busbar Kit","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Busbar Kit for Wall-Mount Enclosures | Chatsworth","SKU Level SEO Meta Description":"Ensure reliable electrical grounding with the RMR Wall-Mount Enclosure Busbar Kit. This copper busbar provides secure bonding solutions for industrial NEMA enclosures. Learn more.","SKU Level Web H4 Heading":"Reliable Electrical Grounding for Industrial Applications","SKU Level Web Paragraph Text":"<p>The RMR® Wall-Mount Enclosure Busbar Kit, part number 37008-001, delivers robust electrical grounding for industrial environments. This copper busbar ensures secure bonding to protect sensitive equipment from electrical faults. Proper grounding is essential for safety and compliance with NEMA standards.</p><p>Designed specifically for wall-mount enclosures, this busbar kit simplifies power distribution within confined spaces. Its compact dimensions of 1 inch (26 mm) H x 20 inches (508 mm) W x 2 inches (51 mm) D allow efficient use of enclosure real estate. This solution supports organized cable management by centralizing grounding connections.</p><p>Industrial electrical components benefit from enhanced reliability with this busbar kit's copper construction. It facilitates effective bonding solutions that minimize electromagnetic interference. These features help maintain system integrity in demanding applications like data centers or automation.</p><p>The busbar kit integrates seamlessly with RMR Wall-Mount Enclosures for consistent performance. It supports power distribution needs while adhering to industrial electrical standards. This compatibility ensures a cohesive approach to grounding and bonding across your infrastructure.</p><p>By implementing this busbar kit, you achieve compliant electrical grounding that meets current industry demands. Its design prioritizes durability and ease of installation for long-term value. Trust CPI for advanced solutions that power and protect your critical investments.</p>"}],"options":{},"total":1}