{"items":[{"primaryId":"37101-001","Primary ID":"37101-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit, 38 CFM, 115 VAC; 6\" (153 mm) H x 6\" (153 mm) W  x 3\" (77 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":292.32,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER/FAN,INT,38CFM,115V,RAL7035","Search Terms":"37101-001,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37101-002","Primary ID":"37101-002","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Exhaust Filter/Fan Kit, 38 CFM, 115 VAC; 6\" (153 mm) H x 6\" (153 mm) W  x 3\" (77 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":310.74,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER/FAN,EXH,38CFM,115V,RAL7035","Search Terms":"37101-002,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37101-003","Primary ID":"37101-003","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit, 38 CFM, 230 VAC; 6\" (153 mm) H x 6\" (153 mm) W  x 3\" (77 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":287.15,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER/FAN,INT,38CFM,230V,RAL7035","Search Terms":"37101-003,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37101-004","Primary ID":"37101-004","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Exhaust Filter/Fan Kit, 38 CFM, 230 VAC; 6\" (153 mm) H x 6\" (153 mm) W  x 3\" (77 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":304.69,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER/FAN,EXH,38CFM,230V,RAL7035","Search Terms":"37101-004,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37101-005","Primary ID":"37101-005","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit, 38 CFM, 115 VAC; 6\" (153 mm) H x 6\" (153 mm) W  x 3\" (77 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":292.3,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER/FAN,INT,38CFM,115V,BK","Search Terms":"37101-005,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37101-006","Primary ID":"37101-006","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Exhaust Filter/Fan Kit, 38 CFM, 115 VAC; 6\" (153 mm) H x 6\" (153 mm) W  x 3\" (77 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":310.74,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER/FAN,EXH,38CFM,115V,BK","Search Terms":"37101-006,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37101-007","Primary ID":"37101-007","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit, 38 CFM, 230 VAC; 6\" (153 mm) H x 6\" (153 mm) W  x 3\" (77 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":265.88,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER/FAN,INT,38CFM,230V,BK","Search Terms":"37101-007,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Air Filter Fan Wall - RMR® Enclosure Kit 37101‑007 | Chatsworth","SKU Level SEO Meta Description":"RMR® Air Filter Fan Wall provides an enclosure air filter kit for IP55 cabinets. Tool‑less install, sealed filtration and pressure protect equipment.","SKU Level Web H4 Heading":"Key Benefits of the RMR® Air Filter Fan Wall Kit","SKU Level Web Paragraph Text":"<p>The RMR® Air Filter Fan Wall kit delivers reliable airflow to protect equipment housed in IP55 wall‑mount enclosures. Designed as an enclosure air filter solution, it creates a controlled environment that reduces dust ingress. Its 38 CFM capacity ensures sufficient cooling for high‑density installations. A patented click mechanism secures the fan pack filter housing without the need for tools, simplifying field installation. The injection‑molded thermoplastic housing is self‑extinguishing and UL® listed for added safety. This robust construction maintains the sealed rating of the enclosure throughout the product's life. When the intake fan filter operates, a slight positive pressure builds inside the cabinet, forcing air through the filtered media. The filtered intake fan design captures contaminants before they reach sensitive components. This continuous airflow helps maintain optimal temperatures even in harsh industrial environments. The kit fits standard RMR® wall‑mount enclosures with a 6 in x 6 in x 3 in form factor, matching the enclosure's dimensions. Installation uses a snap‑fastener method, allowing quick replacement of the filter media without removing the fan assembly. The intake fan with filter configuration supports both indoor and outdoor deployments while preserving the enclosure's IP55 rating. Overall, the RMR® Air Filter Fan Wall provides a dependable filtered intake solution for data‑center and industrial applications. Filter fans for enclosures like this enhance equipment longevity and reduce maintenance costs. Contact a CPI distributor to integrate this kit into your thermal management strategy.</p>","Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37101-008","Primary ID":"37101-008","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Exhaust Filter/Fan Kit, 38 CFM, 230 VAC; 6\" (153 mm) H x 6\" (153 mm) W  x 3\" (77 mm) D; Black","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":304.69,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER/FAN,EXH,38CFM,230V,BK","Search Terms":"37101-008,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37102-001","Primary ID":"37102-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Exhaust Filter Kit;6\" (153 mm) H x 6\" (153 mm) W  x 2\" (51 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":4,"Shipping Weight Uom":"LB","Ship Height":6,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":1.81,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":15,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":84.56,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER ASSY,EXH,PFA20000,GR","Search Terms":"37102-001,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]},{"primaryId":"37102-002","Primary ID":"37102-002","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure IP55/Type 12 Exhaust Filter Kit;6\" (153 mm) H x 6\" (153 mm) W  x 2\" (51 mm) D; Black","Shipping Weight":0.6667,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0.3,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":84.56,"Certifications":["Not Applicable"],"Promote on Website":"1","Height":"6\" (153 mm)","Width":"6\" (152 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":6,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":6,"Product Width Uom":"\"","Product Height (Metric)":152,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":152,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,FILTER ASSY,EXH,PFA20000,BK","Search Terms":"37102-002,RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,ZetaFrame RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Server cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Rack-mounted RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Data center RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Cabinet RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit solution,Network rack RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Structured cabling solution for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Best RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Efficient routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,High-density cable organization for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit,Professional cable management for RMR Wall-Mount Enclosure IP55/Type 12 Intake Filter/Fan Kit","Search Relevancy":3,"Data Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/5d75493e/66e71b600d8e5e00179de87b/rmr_enclosure_thermal_management_datasheet-pdf"],"Spec Sheet":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/6734c5e7/6aa30796bdf3c049a8000035/37101_CUT.pdf"]}],"options":{},"total":10}