{"items":[{"primaryId":"37049-001","Primary ID":"37049-001","Color":"Clear","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Lag Bolt Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Lag Bolt Mounting Kit; 3\" (77 mm) H x 3\" (77 mm) W  x 3\" (77 mm) D; Clear ","Shipping Weight":3,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":13,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":1.36,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":123.2,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"3\" (76 mm)","Depth":"3\" (76 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":3,"Product Length/Depth Uom":"\"","Product Width ":3,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":76,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":76,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,MOUNTING,LAG,SEALING,WM,NEMA","Search Terms":"37049-001,RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Data center RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Cabinet RMR Wall-Mount Enclosure Lag Bolt Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Best RMR Wall-Mount Enclosure Lag Bolt Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Lag Bolt Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Lag Bolt Mounting Kit","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Wall-Mount Lag Bolt Kit | Chatsworth","SKU Level SEO Meta Description":"Secure your RMR wall-mount enclosures with our lag bolt mounting kit. Includes lag bolts and all hardware for easy installation. Explore now at Chatsworth.com.","SKU Level Web H4 Heading":"Lag Bolt Kit for RMR Wall-Mount Enclosures","SKU Level Web Paragraph Text":"<p>The RMR® Wall-Mount Enclosure Lag Bolt Mounting Kit provides a complete solution for securely installing industrial NEMA enclosures on walls. This comprehensive lag bolt kit includes high-quality lag bolts, washers, and nuts designed for robust wall mounting. Ensure your equipment is properly secured with this essential hardware solution that withstands environmental stresses.</p><p>With dimensions of 3 inches high by 3 inches wide by 3 inches deep (77 mm x 77 mm x 77 mm), this mounting kit offers a compact and efficient design for space-constrained applications. The clear finish allows for a discreet appearance that blends seamlessly with various industrial environments. Each component is precision-engineered from durable materials to resist corrosion and ensure long-term performance in demanding conditions.</p><p>Using this lag bolt kit simplifies the installation process, saving time and reducing labor costs while providing strong anchoring into concrete or masonry walls. The included lag bolts deliver reliable holding power, minimizing the risk of enclosure movement or damage from vibrations. This results in a stable mount that protects sensitive electronics and maintains system integrity.</p><p>Ideal for industrial settings, data centers, and telecommunications rooms, this wall lag bolts kit supports RMR wall-mount enclosures in critical applications. It is perfect for securing network equipment, power distribution units, and other infrastructure in edge computing locations. The kit helps ensure compliance with industry standards for safety and seismic requirements.</p><p>Chatsworth Products (CPI) combines decades of expertise with global availability and rapid customization to deliver trusted infrastructure solutions. Our lag bolt mounting kits are part of a broader portfolio designed to power and protect your technology investments. Choose CPI for innovative products that enhance reliability, performance, and security in your operations.</p>"}],"options":{},"total":1}