{"items":[{"primaryId":"37009-001","Primary ID":"37009-001","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Grounding and Bonding","Marketing Product Series":"RMR Wall-Mount Enclosure Lug Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Grounding Lug Kit; 1\" (26 mm) H x 4\" (102 mm) W  x 1\" (26 mm) D; Silver ","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":10,"Ship Length/Depth Uom":"in","Ship Width":4,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":10,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":18.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1\" (26 mm)","Width":"4\" (102 mm)","Depth":"1\" (25 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":1,"Product Length/Depth Uom":"\"","Product Width ":4,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":25,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":102,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,GROUND LUG,RMR WM","Search Terms":"37009-001,RMR Wall-Mount Enclosure Lug Kit,ZetaFrame RMR Wall-Mount Enclosure Lug Kit,Server cabinet RMR Wall-Mount Enclosure Lug Kit,Rack-mounted RMR Wall-Mount Enclosure Lug Kit,Data center RMR Wall-Mount Enclosure Lug Kit,Cabinet RMR Wall-Mount Enclosure Lug Kit solution,Network rack RMR Wall-Mount Enclosure Lug Kit,Structured cabling solution for RMR Wall-Mount Enclosure Lug Kit,Best RMR Wall-Mount Enclosure Lug Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Lug Kit,Efficient routing for RMR Wall-Mount Enclosure Lug Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Lug Kit,High-density cable organization for RMR Wall-Mount Enclosure Lug Kit,Professional cable management for RMR Wall-Mount Enclosure Lug Kit","Search Relevancy":3,"SKU Level SEO Page Title":"Grounding Lug for Enclosure | RMR Wall-Mount Kit | Chatsworth","SKU Level SEO Meta Description":"Ensure proper bonding with the RMR Wall-Mount Enclosure Grounding Lug Kit. This grounding lug kit includes a compression lug and hardware for secure enclosure grounding. Explore now at Chatsworth.com.","SKU Level Web H4 Heading":"Key Features of the Grounding Lug Kit","SKU Level Web Paragraph Text":"<p>The RMR® Wall-Mount Enclosure Grounding Lug Kit provides reliable bonding for industrial enclosures, ensuring electrical safety and compliance. This grounding lug kit includes a two-hole compression lug sized for #6 AWG conductor with .375\" (9.5 mm) holes spaced on 1\" (25.4 mm) centers. Proper installation with the included mounting hardware enhances enclosure protection against electrical hazards.</p><p>Designed for durability, the grounding lug features a silver finish and compact dimensions of 1\" H x 4\" W x 1\" D (26 mm x 102 mm x 26 mm). This enclosure grounding solution supports secure connections in various industrial environments, maintaining performance under demanding conditions. By using this kit, you can achieve consistent bonding that meets industry standards and codes.</p><p>The compression lug in this grounding lug for enclosure applications simplifies the grounding process, accommodating standard conductor sizes for ease of use. This accessory is essential for integrating into RMR wall-mount enclosure systems, providing a dedicated point for bonding. It helps prevent potential issues like electrical faults, ensuring operational safety.</p><p>Chatsworth Products engineered this grounding lug kit to complement its range of industrial NEMA enclosures, reflecting decades of expertise in infrastructure solutions. The kit's design focuses on user-friendly installation, reducing deployment time while enhancing reliability. As part of CPI's commitment to quality, this product supports global availability and customization options.</p><p>Incorporating this grounding lug into your enclosure setup strengthens overall system integrity, supporting advanced applications in data centers and industrial settings. The bonding hardware ensures a stable electrical path, critical for protecting sensitive equipment. Trust CPI's grounding and bonding accessories to deliver lasting performance and safety.</p>"}],"options":{},"total":1}