{"items":[{"primaryId":"37045-C01","Primary ID":"37045-C01","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 24\" (610 mm) W  x 2\" (51 mm) D; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":368.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"24\" (610 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,600W,BK","Search Terms":"37045-C01,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-C02","Primary ID":"37045-C02","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 25\" (635 mm) W  x 2\" (51 mm) D; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":373.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"25\" (635 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,625W,BK","Search Terms":"37045-C02,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-C03","Primary ID":"37045-C03","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 26\" (661 mm) W  x 2\" (51 mm) D; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":377.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"26\" (660 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,650W,BK","Search Terms":"37045-C03,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-C04","Primary ID":"37045-C04","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 27\" (686 mm) W  x 2\" (51 mm) D; Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":382.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"27\" (686 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":27,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":686,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,675W,BK","Search Terms":"37045-C04,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-C05","Primary ID":"37045-C05","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 28\" (712 mm) W  x 2\" (51 mm) D; Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":386.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"28\" (711 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,700W,BK","Search Terms":"37045-C05,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-G01","Primary ID":"37045-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 24\" (610 mm) W  x 2\" (51 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":368.5,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"24\" (610 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":24,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":610,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,600W,HG","Search Terms":"37045-G01,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-G02","Primary ID":"37045-G02","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 25\" (635 mm) W  x 2\" (51 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":373.08,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"25\" (635 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":25,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":635,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,625W,HG","Search Terms":"37045-G02,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-G03","Primary ID":"37045-G03","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 26\" (661 mm) W  x 2\" (51 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":377.72,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"26\" (660 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":26,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":660,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,650W,HG","Search Terms":"37045-G03,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-G04","Primary ID":"37045-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 27\" (686 mm) W  x 2\" (51 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":382.27,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"27\" (686 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":27,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":686,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"MOUNT BRKT,ASM,QUICK,RMR WM,675W,HG","Search Terms":"37045-G04,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3},{"primaryId":"37045-G05","Primary ID":"37045-G05","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Marketing Description - Global English":"RMR Wall-Mount Enclosure Quick Wall-Mounting Kit; 3\" (77 mm) H x 28\" (712 mm) W  x 2\" (51 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":4,"Ship Height Uom":"in","Ship Length/Depth":76,"Ship Length/Depth Uom":"in","Ship Width":5,"Ship Width Uom":"in","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":10,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":13,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":386.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"3\" (77 mm)","Width":"28\" (711 mm)","Depth":"2\" (51 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":3,"Product Height Uom":"\"","Product Length/Depth":2,"Product Length/Depth Uom":"\"","Product Width ":28,"Product Width Uom":"\"","Product Height (Metric)":76,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":51,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":711,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,WALL MOUNT BRKT,ASM,QUICK,WM,NEMA,700W","Search Terms":"37045-G05,RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,ZetaFrame RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Server cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Rack-mounted RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Data center RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Cabinet RMR Wall-Mount Enclosure Quick Wall-Mounting Kit solution,Network rack RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Structured cabling solution for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Best RMR Wall-Mount Enclosure Quick Wall-Mounting Kit for server racks,How to organize cables with RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Efficient routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Front-to-back cable routing for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,High-density cable organization for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit,Professional cable management for RMR Wall-Mount Enclosure Quick Wall-Mounting Kit","Search Relevancy":3}],"options":{},"total":10}