{"items":[{"primaryId":"37082-C13","Primary ID":"37082-C13","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Wall-Mount Enclosure Vertical Lashing Bracket","Marketing Description - Global English":"RMR Wall-Mount Enclosure Vertical Lashing Bracket; 38\" (966 mm) H x 1\" (26 mm) W  x 4\" (102 mm) D; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":107,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":173.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"21U","Height":"38\" (966 mm)","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":38,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":965,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,VERT LASHING BRKT ASM,WM,NEMA,21UH","Search Terms":"37082-C13,RMR Wall-Mount Enclosure Vertical Lashing Bracket,ZetaFrame RMR Wall-Mount Enclosure Vertical Lashing Bracket,Server cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket,Rack-mounted RMR Wall-Mount Enclosure Vertical Lashing Bracket,Data center RMR Wall-Mount Enclosure Vertical Lashing Bracket,Cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket solution,Network rack RMR Wall-Mount Enclosure Vertical Lashing Bracket,Structured cabling solution for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Best RMR Wall-Mount Enclosure Vertical Lashing Bracket for server racks,How to organize cables with RMR Wall-Mount Enclosure Vertical Lashing Bracket,Efficient routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Front-to-back cable routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,High-density cable organization for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Professional cable management for RMR Wall-Mount Enclosure Vertical Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Vertical Enclosure Bracket 37082-C13 | Chatsworth","SKU Level SEO Meta Description":"RMR vertical enclosure bracket 37082-C13 provides secure cable routing for wall‑mount cabinets, enhancing organization and reliability. Discover more.","SKU Level Web H4 Heading":"Key Benefits of the RMR Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® vertical enclosure lashing bracket 37082-C13 is engineered to create a dedicated pathway for cable bundles within wall‑mount cabinets. Its compact 1.6 in. (41 mm) width preserves valuable interior space while maintaining structural integrity. This design supports a wide range of industrial and data‑center applications. Cable management is simplified by an array of slots that accept CPI Saf‑T‑Grip® straps or standard zip‑ties, allowing technicians to secure cables quickly and reliably. The bracket's vertical orientation directs cables away from heat‑generating equipment, reducing interference and improving airflow. Users benefit from a tidy appearance that facilitates maintenance and future upgrades. Installation flexibility is a core feature; the bracket can be positioned in front of, behind, or to either side of equipment mounting rails. Standard hardware is supplied, and the bracket bolts directly to the enclosure frame without custom tooling. This modular approach accelerates deployment and reduces on‑site labor. Constructed from high‑strength steel, the bracket is electrically bonded to the enclosure frame to maintain grounding continuity throughout the system. The robust material resists corrosion and mechanical stress in demanding environments. Compliance with NEMA standards ensures reliable performance in harsh industrial settings. CPI provides digital tools such as the CPI Product Designer to streamline ordering of the 37082-C13 bracket along with complementary accessories. Authorized distributors worldwide carry the part, guaranteeing rapid availability and local support. The RMR® solution delivers lasting value by enhancing cable organization and overall system reliability.</p>"},{"primaryId":"37082-C18","Primary ID":"37082-C18","Color":"Black","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Wall-Mount Enclosure Vertical Lashing Bracket","Marketing Description - Global English":"RMR Wall-Mount Enclosure Vertical Lashing Bracket; 47\" (1194 mm) H x 1\" (26 mm) W  x 4\" (102 mm) D; Black","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":130,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":191.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"26U","Height":"47\" (1194 mm)","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":47,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1194,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,VERT LASHING BRKT ASM,WM,NEMA,26UH","Search Terms":"37082-C18,RMR Wall-Mount Enclosure Vertical Lashing Bracket,ZetaFrame RMR Wall-Mount Enclosure Vertical Lashing Bracket,Server cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket,Rack-mounted RMR Wall-Mount Enclosure Vertical Lashing Bracket,Data center RMR Wall-Mount Enclosure Vertical Lashing Bracket,Cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket solution,Network rack RMR Wall-Mount Enclosure Vertical Lashing Bracket,Structured cabling solution for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Best RMR Wall-Mount Enclosure Vertical Lashing Bracket for server racks,How to organize cables with RMR Wall-Mount Enclosure Vertical Lashing Bracket,Efficient routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Front-to-back cable routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,High-density cable organization for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Professional cable management for RMR Wall-Mount Enclosure Vertical Lashing Bracket","Search Relevancy":3},{"primaryId":"37082-G01","Primary ID":"37082-G01","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Wall-Mount Enclosure Vertical Lashing Bracket","Marketing Description - Global English":"RMR Wall-Mount Enclosure Vertical Lashing Bracket; 17\" (432 mm) H x 1\" (26 mm) W  x 4\" (102 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":136.3,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"9U","Height":"17\" (432 mm)","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":17,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":432,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,VERT LASHING BRKT ASM,WM,NEMA,9UH","Search Terms":"37082-G01,RMR Wall-Mount Enclosure Vertical Lashing Bracket,ZetaFrame RMR Wall-Mount Enclosure Vertical Lashing Bracket,Server cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket,Rack-mounted RMR Wall-Mount Enclosure Vertical Lashing Bracket,Data center RMR Wall-Mount Enclosure Vertical Lashing Bracket,Cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket solution,Network rack RMR Wall-Mount Enclosure Vertical Lashing Bracket,Structured cabling solution for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Best RMR Wall-Mount Enclosure Vertical Lashing Bracket for server racks,How to organize cables with RMR Wall-Mount Enclosure Vertical Lashing Bracket,Efficient routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Front-to-back cable routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,High-density cable organization for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Professional cable management for RMR Wall-Mount Enclosure Vertical Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR® Vertical Enclosure Lashing Bracket 37082-G01 | Chatsworth","SKU Level SEO Meta Description":"Secure your cabling with the RMR® vertical enclosure lashing bracket 37082-G01. Engineered steel provides reliable cable management for wall‑mount systems.","SKU Level Web H4 Heading":"Key Features of the RMR® Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® vertical enclosure lashing bracket, identified by part 37082‑G01, delivers a dedicated pathway for routing cables inside wall‑mount enclosures. Its compact 1.6‑inch (41 mm) profile fits seamlessly within the RMR® vertical enclosure family. Designed for durability, the bracket is constructed from steel and electrically bonded to the enclosure frame. Installation flexibility is a core advantage; the bracket can be positioned in front of, behind, or on either side of equipment mounting rails. All required mounting hardware is included, allowing rapid deployment without additional components. The robust steel construction ensures long‑term stability in demanding industrial environments. Multiple slots along the bracket accommodate Saf‑T‑Grip® straps or standard zip‑ties, providing secure cable lashing that resists vibration and movement. This cable management solution keeps bundles organized and prevents interference with airflow. Users can select the appropriate strap length to match specific cable diameters. Well‑organized cabling improves airflow and reduces heat buildup, supporting higher equipment density and more efficient cooling. By eliminating tangled wires, the bracket helps maintain serviceability and reduces maintenance time. It also contributes to compliance with industry best practices for cable routing. CPI offers the RMR® lashing bracket through its global network of authorized distributors, ensuring consistent availability and localized support. The product integrates with CPI's online design tools for accurate planning and fit verification. Technical assistance is available from CPI specialists to tailor installations to unique project requirements.</p>"},{"primaryId":"37082-G04","Primary ID":"37082-G04","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Wall-Mount Enclosure Vertical Lashing Bracket","Marketing Description - Global English":"RMR Wall-Mount Enclosure Vertical Lashing Bracket; 22\" (559 mm) H x 1\" (26 mm) W  x 4\" (102 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":66,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":144.86,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"12U","Height":"22\" (559 mm)","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":22,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":559,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,VERT LASHING BRKT ASM,WM,NEMA,12UH","Search Terms":"37082-G04,RMR Wall-Mount Enclosure Vertical Lashing Bracket,ZetaFrame RMR Wall-Mount Enclosure Vertical Lashing Bracket,Server cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket,Rack-mounted RMR Wall-Mount Enclosure Vertical Lashing Bracket,Data center RMR Wall-Mount Enclosure Vertical Lashing Bracket,Cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket solution,Network rack RMR Wall-Mount Enclosure Vertical Lashing Bracket,Structured cabling solution for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Best RMR Wall-Mount Enclosure Vertical Lashing Bracket for server racks,How to organize cables with RMR Wall-Mount Enclosure Vertical Lashing Bracket,Efficient routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Front-to-back cable routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,High-density cable organization for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Professional cable management for RMR Wall-Mount Enclosure Vertical Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"G4 Wall Mount Cable Station - Cable Lashing Bracket | Chatsworth","SKU Level SEO Meta Description":"Explore the G4 wall mount cable station with a vertical enclosure and sturdy lashing bracket for organized cable management, boosting efficiency.","SKU Level Web H4 Heading":"Key Features of the RMR® Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® Wall‑Mount Enclosure Vertical Lashing Bracket, part number 37082‑G04, provides a dedicated pathway for cable bundles on wall‑mount cabinets. Its compact 1.6‑in (41 mm) width fits within tight spaces while maintaining structural integrity. Designed for the G4 wall mount cable station, it supports organized vertical enclosure installations. Multiple slots accommodate Saf‑T‑Grip® straps or standard zip‑ties, enabling secure attachment of cables along the vertical enclosure. The bracket's steel construction is electrically bonded to the frame, enhancing grounding and safety. This robust design reduces cable clutter and simplifies maintenance. Installation is flexible; the bracket can be positioned in front of, behind, or on either side of the equipment rails. Included hardware ensures a quick fit without additional modifications. The vertical routing capability improves airflow by keeping cables clear of cooling paths. By integrating the lashing bracket with a G4 wall mount cable station, users achieve a streamlined cable management solution that scales across data center, enterprise, and industrial environments. The modular approach aligns with CPI's rapid customization philosophy. Compatibility with other CPI accessories creates a cohesive infrastructure system. Choosing the RMR® lashing bracket contributes to long‑term reliability and reduces the risk of accidental cable damage. Its universal fit supports a range of vertical enclosure sizes, making it a versatile addition to any cabinet layout. Contact a CPI sales specialist to discuss how this component can enhance your cable organization strategy.</p>"},{"primaryId":"37082-G07","Primary ID":"37082-G07","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Wall-Mount Enclosure Vertical Lashing Bracket","Marketing Description - Global English":"RMR Wall-Mount Enclosure Vertical Lashing Bracket; 28\" (712 mm) H x 1\" (26 mm) W  x 4\" (102 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":5,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":81,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.27,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":153.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"15U","Height":"28\" (712 mm)","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":28,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":711,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":10.1,"Product Weight UOM":"LB","Short Description":"VERT LASHING BRKT ASM,RMR WM,15UH,HG","Search Terms":"37082-G07,RMR Wall-Mount Enclosure Vertical Lashing Bracket,ZetaFrame RMR Wall-Mount Enclosure Vertical Lashing Bracket,Server cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket,Rack-mounted RMR Wall-Mount Enclosure Vertical Lashing Bracket,Data center RMR Wall-Mount Enclosure Vertical Lashing Bracket,Cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket solution,Network rack RMR Wall-Mount Enclosure Vertical Lashing Bracket,Structured cabling solution for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Best RMR Wall-Mount Enclosure Vertical Lashing Bracket for server racks,How to organize cables with RMR Wall-Mount Enclosure Vertical Lashing Bracket,Efficient routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Front-to-back cable routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,High-density cable organization for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Professional cable management for RMR Wall-Mount Enclosure Vertical Lashing Bracket","Search Relevancy":3},{"primaryId":"37082-G10","Primary ID":"37082-G10","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Wall-Mount Enclosure Vertical Lashing Bracket","Marketing Description - Global English":"RMR Wall-Mount Enclosure Vertical Lashing Bracket; 33\" (839 mm) H x 1\" (26 mm) W  x 4\" (102 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":163.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"18U","Height":"33\" (839 mm)","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":33,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":838,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,VERT LASHING BRKT ASM,WM,NEMA,18UH","Search Terms":"37082-G10,RMR Wall-Mount Enclosure Vertical Lashing Bracket,ZetaFrame RMR Wall-Mount Enclosure Vertical Lashing Bracket,Server cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket,Rack-mounted RMR Wall-Mount Enclosure Vertical Lashing Bracket,Data center RMR Wall-Mount Enclosure Vertical Lashing Bracket,Cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket solution,Network rack RMR Wall-Mount Enclosure Vertical Lashing Bracket,Structured cabling solution for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Best RMR Wall-Mount Enclosure Vertical Lashing Bracket for server racks,How to organize cables with RMR Wall-Mount Enclosure Vertical Lashing Bracket,Efficient routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Front-to-back cable routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,High-density cable organization for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Professional cable management for RMR Wall-Mount Enclosure Vertical Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Wall-Mount Vertical Lashing Bracket - Part 37082-G10 | Chatsworth","SKU Level SEO Meta Description":"Simplify cable routing with the RMR wall‑mount enclosure vertical lashing bracket--a durable cable management bracket creating a clean vertical path.","SKU Level Web H4 Heading":"Key Features of the RMR Vertical Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® Wall‑Mount Enclosure Vertical Lashing Bracket provides a dedicated pathway for a small bundle of cables within a wall‑mount enclosure. Its vertical orientation keeps cables organized and out of the way of equipment, improving airflow and serviceability. Designed for the demanding environments of data centers and industrial facilities, the bracket supports rapid deployment and long‑term reliability. Installation is straightforward because the bracket may be positioned in front of, behind, or on either side of the equipment mounting rails. The 1.6‑inch (41 mm) width fits within standard RMR® wall‑mount frames without interfering with other components. Secure mounting hardware is supplied to ensure a tight, vibration‑resistant fit. Multiple slots along the bracket accept CPI Saf‑T‑Grip® straps or standard zip‑ties, allowing a secure cable management bracket solution that can be customized to the cable bundle size. The array of fastening points enables quick adjustments as cable layouts evolve. This flexibility reduces installation time and minimizes the risk of cable damage. Constructed from steel, the bracket offers high strength and corrosion resistance for harsh industrial conditions. It is electrically bonded to the enclosure frame to maintain grounding continuity and meet safety standards. The durable construction ensures the bracket will perform reliably throughout the equipment lifecycle. When used together with enclosure side grips, the vertical lashing bracket creates a tidy, vertical cable run that maximizes usable space inside the cabinet. This coordinated approach streamlines cable routing and simplifies future upgrades or re‑configurations. The result is a cleaner enclosure that supports optimal airflow and easier maintenance.</p>"},{"primaryId":"37082-G13","Primary ID":"37082-G13","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Wall-Mount Enclosure Vertical Lashing Bracket","Marketing Description - Global English":"RMR Wall-Mount Enclosure Vertical Lashing Bracket; 38\" (966 mm) H x 1\" (26 mm) W  x 4\" (102 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":6,"Shipping Weight Uom":"LB","Ship Height":5,"Ship Height Uom":"in","Ship Length/Depth":107,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":2.72,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":13,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":173.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"21U","Height":"38\" (966 mm)","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":38,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":965,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"VERT LASHING BRKT ASM,RMR WM,21UH,HG","Search Terms":"37082-G13,RMR Wall-Mount Enclosure Vertical Lashing Bracket,ZetaFrame RMR Wall-Mount Enclosure Vertical Lashing Bracket,Server cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket,Rack-mounted RMR Wall-Mount Enclosure Vertical Lashing Bracket,Data center RMR Wall-Mount Enclosure Vertical Lashing Bracket,Cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket solution,Network rack RMR Wall-Mount Enclosure Vertical Lashing Bracket,Structured cabling solution for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Best RMR Wall-Mount Enclosure Vertical Lashing Bracket for server racks,How to organize cables with RMR Wall-Mount Enclosure Vertical Lashing Bracket,Efficient routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Front-to-back cable routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,High-density cable organization for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Professional cable management for RMR Wall-Mount Enclosure Vertical Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Vertical Lashing Bracket for Enclosures | Chatsworth","SKU Level SEO Meta Description":"Discover the RMR® vertical lashing bracket for wall‑mount enclosures--organizes cables with secure strap slots for efficient data‑center installations.","SKU Level Web H4 Heading":"Key Features of the RMR® Vertical Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® vertical lashing bracket provides a streamlined pathway for bundles of cables within a wall‑mount enclosure, enhancing organization and airflow. Designed for the demanding environments of data centers and industrial facilities, this bracket supports rapid deployment without compromising structural integrity. Its compact profile integrates seamlessly with existing RMR® enclosure systems. Installation flexibility is a core advantage; the bracket can be positioned in front of, behind, or alongside equipment mounting rails to suit varied cabinet layouts. Standard mounting hardware is included, allowing technicians to secure the bracket in minutes using familiar tools. The design also accommodates future re‑configurations, enabling easy adjustments as cable inventories evolve. As a dedicated component of wall‑mount enclosure cable management, the bracket features multiple slots that accept CPI Saf‑T‑Grip® straps or conventional zip‑ties. These slots create a reliable vertical cable lashing system that prevents drift and reduces wear on cable jackets. The organized routing minimizes clutter, improving both maintenance efficiency and visual inspection. Constructed from steel and electrically bonded to the enclosure frame, the bracket ensures robust grounding and mechanical strength. Its 1.6 in. (41 mm) width fits within tight spaces while maintaining the durability required for harsh industrial settings. The vertical cable lashing bracket complies with NEMA standards, delivering consistent performance across diverse applications. The RMR vertical lashing bracket pairs effortlessly with other CPI accessories, such as auxiliary frames and cable trays, to build a comprehensive cable management solution. By simplifying cable organization, it helps reduce installation time and lowers the risk of accidental disconnections. Contact a CPI sales specialist to integrate this bracket into your next enclosure design.</p>"},{"primaryId":"37082-G18","Primary ID":"37082-G18","Color":"Hammer Gray","Marketing Product Category ":"Industrial NEMA Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Cable Management","Marketing Product Series":"RMR Wall-Mount Enclosure Vertical Lashing Bracket","Marketing Description - Global English":"RMR Wall-Mount Enclosure Vertical Lashing Bracket; 47\" (1194 mm) H x 1\" (26 mm) W  x 4\" (102 mm) D; Hammer Gray (RAL 7035)","Shipping Weight":0,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":191.13,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height RMU":"26U","Height":"47\" (1194 mm)","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":47,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":1194,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,VERT LASHING BRKT ASM,WM,NEMA,26UH","Search Terms":"37082-G18,RMR Wall-Mount Enclosure Vertical Lashing Bracket,ZetaFrame RMR Wall-Mount Enclosure Vertical Lashing Bracket,Server cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket,Rack-mounted RMR Wall-Mount Enclosure Vertical Lashing Bracket,Data center RMR Wall-Mount Enclosure Vertical Lashing Bracket,Cabinet RMR Wall-Mount Enclosure Vertical Lashing Bracket solution,Network rack RMR Wall-Mount Enclosure Vertical Lashing Bracket,Structured cabling solution for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Best RMR Wall-Mount Enclosure Vertical Lashing Bracket for server racks,How to organize cables with RMR Wall-Mount Enclosure Vertical Lashing Bracket,Efficient routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Front-to-back cable routing for RMR Wall-Mount Enclosure Vertical Lashing Bracket,High-density cable organization for RMR Wall-Mount Enclosure Vertical Lashing Bracket,Professional cable management for RMR Wall-Mount Enclosure Vertical Lashing Bracket","Search Relevancy":3,"SKU Level SEO Page Title":"RMR Cable Management Bracket | Industrial Enclosures | Chatsworth","SKU Level SEO Meta Description":"The RMR Vertical Lashing Bracket enhances cable management in industrial NEMA enclosures. This enclosure accessory provides secure cable routing and organization. Learn more.","SKU Level Web H4 Heading":"Secure Cable Organization with Vertical Lashing Bracket","SKU Level Web Paragraph Text":"<p>The RMR® Wall-Mount Enclosure Vertical Lashing Bracket delivers effective cable management for industrial environments. This accessory enables secure cable routing within NEMA enclosures, safeguarding connections from strain or interference. Its versatile design allows installation in front of or behind equipment mounting rails.</p><p>Constructed from durable steel, this cable management bracket ensures long-lasting performance in demanding applications. It features an array of slots compatible with Saf-T-Grip® Straps or zip-ties, facilitating organized and tidy cable bundles. Electrically bonded to the enclosure frame, it maintains proper grounding for safety.</p><p>Ideal for industrial enclosures, the vertical lashing bracket supports reliable system operation. It promotes efficient cable routing, reducing clutter and enhancing airflow around critical components. The bracket's adaptability with various fastening methods adds flexibility to enclosure configurations.</p><p>As a key enclosure accessory, this product simplifies maintenance and future upgrades. It assists in managing cables vertically, optimizing space and accelerating installation processes. Professionals value its straightforward, robust construction for everyday use.</p><p>For comprehensive cable management accessories in data center and industrial settings, this bracket is essential. It ensures cables remain neatly organized and securely fastened, contributing to overall system efficiency and protection. Trust CPI's expertise for durable, innovative solutions.</p>"}],"options":{"Height":["17\" (432 mm)","22\" (559 mm)","28\" (712 mm)","33\" (839 mm)","38\" (966 mm)","47\" (1194 mm)"],"Color":["Black","Hammer Gray"]},"total":8}