{"items":[{"primaryId":"32661-001","Primary ID":"32661-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Rings, Clips, Fingers & Loops","Marketing Product Series":"Rotating Management Finger Kit for Motive Vertical Cable Manager","Marketing Description - Global English":"Rotating Management Finger Kit for Motive Vertical Cable Manager; Pack of 4","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8.5,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":22,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":59.14,"Country Of Origin":"US","Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"1.7\" (43 mm)","Width":"4.8\" (122 mm)","Depth":"0.8\" (20 mm)","BABA Compliant":"1","Product Height":1.7,"Product Height Uom":"\"","Product Length/Depth":0.8,"Product Length/Depth Uom":"\"","Product Width ":4.8,"Product Width Uom":"\"","Product Height (Metric)":43,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":20,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":122,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"ROTATING MGMT FINGER KIT,MCM,4-PK","Search Terms":"32661-001,Rotating Management Finger Kit for Motive Vertical Cable Manager,ZetaFrame Rotating Management Finger Kit for Motive Vertical Cable Manager,Server cabinet Rotating Management Finger Kit for Motive Vertical Cable Manager,Rack-mounted Rotating Management Finger Kit for Motive Vertical Cable Manager,Data center Rotating Management Finger Kit for Motive Vertical Cable Manager,Cabinet Rotating Management Finger Kit for Motive Vertical Cable Manager solution,Network rack Rotating Management Finger Kit for Motive Vertical Cable Manager,Structured cabling solution for Rotating Management Finger Kit for Motive Vertical Cable Manager,Best Rotating Management Finger Kit for Motive Vertical Cable Manager for server racks,How to organize cables with Rotating Management Finger Kit for Motive Vertical Cable Manager,Efficient routing for Rotating Management Finger Kit for Motive Vertical Cable Manager,Front-to-back cable routing for Rotating Management Finger Kit for Motive Vertical Cable Manager,High-density cable organization for Rotating Management Finger Kit for Motive Vertical Cable Manager,Professional cable management for Rotating Management Finger Kit for Motive Vertical Cable Manager","Search Relevancy":3}],"options":{"Color":[],"Quantity":[]},"total":1}