{"items":[{"primaryId":"11408-001","Primary ID":"11408-001","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Runway Support Brackets","Marketing Description - Global English":"Runway Support Brackets 3/8\"; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":20,"Ship Length/Depth Uom":"in","Ship Width":7,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":18,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":10.7,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"For Use With 3/8\" (10 mm) or M10 Rod","Keyword":"Runway Bracket;C Clip","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Height":1.56,"Product Length/Depth":1.25,"Product Width ":1.25,"Product Weight":0.128,"Product Weight UOM":"LB","Short Description":"BRKT,3/8 OR M10 ROD,1-1/2","Search Terms":"11408-001,Runway Support Brackets,ZetaFrame Runway Support Brackets,Server cabinet Runway Support Brackets,Rack-mounted Runway Support Brackets,Data center Runway Support Brackets,Cabinet Runway Support Brackets solution,Network rack Runway Support Brackets,Structured cabling solution for Runway Support Brackets,Best Runway Support Brackets for server racks,How to organize cables with Runway Support Brackets,Efficient routing for Runway Support Brackets,Front-to-back cable routing for Runway Support Brackets,High-density cable organization for Runway Support Brackets,Professional cable management for Runway Support Brackets","Search Relevancy":3},{"primaryId":"11408-003","Primary ID":"11408-003","Color":"Gold Chem","Marketing Product Category ":"Cable Pathway","Marketing Product Family/Group":"Cable Runway","Marketing Product Subgroup":"Support Products","Marketing Product Series":"Runway Support Brackets","Marketing Description - Global English":"Runway Support Brackets 5/8\"; Gold","Shipping Weight":0.13,"Shipping Weight Uom":"LB","Ship Height":15,"Ship Height Uom":"in","Ship Length/Depth":18,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.06,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":38,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":11.16,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Use With 5/8\" (16 mm) or M16 Rod","Keyword":"Runway Bracket;C Clip","Promote on Website":"1","Attached to Series":"1","Pack Of":"EA","BABA Compliant":"0","Product Height":1.56,"Product Length/Depth":1.5,"Product Width ":1.5,"Product Weight":0.352,"Product Weight UOM":"LB","Short Description":"BRKT,5/8 OR M16 ROD,1-1/2","Search Terms":"11408-003,Runway Support Brackets,ZetaFrame Runway Support Brackets,Server cabinet Runway Support Brackets,Rack-mounted Runway Support Brackets,Data center Runway Support Brackets,Cabinet Runway Support Brackets solution,Network rack Runway Support Brackets,Structured cabling solution for Runway Support Brackets,Best Runway Support Brackets for server racks,How to organize cables with Runway Support Brackets,Efficient routing for Runway Support Brackets,Front-to-back cable routing for Runway Support Brackets,High-density cable organization for Runway Support Brackets,Professional cable management for Runway Support Brackets","Search Relevancy":3}],"options":{"Type":["For Use With 3/8\" (10 mm) or M10 Rod","Use With 5/8\" (16 mm) or M16 Rod"]},"total":2}