{"items":[{"primaryId":"39076-C00","Primary ID":"39076-C00","Color":["Black"],"Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Seal Kit","Marketing Description - Global English":"Seal Kit; Adhesive Backed; 12 Pack; Black","Msrp $ Usd":81.33,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.002\" (0.0508 mm)","Pack Of":"EA.","BABA Compliant":"1","Product Height":0.002,"Product Height Uom":"\"","Product Width ":6.8,"Product Width Uom":"\"","Product Height (Metric)":0.0508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":139.7,"Product Width (Metric)":172.72,"Search Terms":"39076-C00,Seal Kit,ZetaFrame Seal Kit,Server cabinet Seal Kit,Rack-mounted Seal Kit,Data center Seal Kit,Cabinet Seal Kit solution,Network rack Seal Kit,Structured cabling solution for Seal Kit,Best Seal Kit for server racks,How to organize cables with Seal Kit,Efficient routing for Seal Kit,Front-to-back cable routing for Seal Kit,High-density cable organization for Seal Kit,Professional cable management for Seal Kit","Search Relevancy":3},{"primaryId":"39076-E00","Primary ID":"39076-E00","Color":"Glacier White","Marketing Product Category ":"Cabinets & Enclosures","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Thermal Management","Marketing Product Series":"Seal Kit","Shipping Weight":2,"Shipping Weight Uom":"LB","Ship Height":3,"Ship Height Uom":"in","Ship Length/Depth":23,"Ship Length/Depth Uom":"in","Ship Width":9,"Ship Width Uom":"in","Shipping Weight (Metric)":0.91,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":8,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":23,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":81.33,"Certifications":["Not Applicable"],"Promote on Website":"1","Attached to Series":"1","Height":"0.002\" (0.0508 mm)","Width":"6.8\" (173 mm)","Pack Of":"EA.","BABA Compliant":"0","Product Height":0.002,"Product Height Uom":"\"","Product Width ":6.8,"Product Width Uom":"\"","Product Height (Metric)":0.0508,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":139.7,"Product Width (Metric)":173,"Product Width Uom (Metric)":"mm","Product Weight":1,"Product Weight UOM":"LB","Short Description":"LABEL SEAL KIT,WHITE","Search Terms":"39076-E00,Seal Kit,ZetaFrame Seal Kit,Server cabinet Seal Kit,Rack-mounted Seal Kit,Data center Seal Kit,Cabinet Seal Kit solution,Network rack Seal Kit,Structured cabling solution for Seal Kit,Best Seal Kit for server racks,How to organize cables with Seal Kit,Efficient routing for Seal Kit,Front-to-back cable routing for Seal Kit,High-density cable organization for Seal Kit,Professional cable management for Seal Kit","Search Relevancy":3}],"options":{},"total":2}