{"items":[{"primaryId":"13698-001","Primary ID":"13698-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Seismic Accessories","Marketing Product Series":"Seismic Frame Two-Post Rack Duplex Electrical Outlet Box","Marketing Description - Global English":"Duplex Electrical Outlet Box; 3-3/4\"H (95 mm) x 1-13/16\"W (46 mm) x 2-1/2\"D (64 mm); Zinc","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":3.5,"Ship Height Uom":"in","Ship Length/Depth":22,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":9,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":22.34,"Certifications":["Not Applicable"],"Keyword":"electrical juntion box","Promote on Website":"1","Attached to Series":"1","Height":"2\" (50.8 mm)","Width":"3.8\" (95 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":2,"Product Height Uom":"\"","Product Length/Depth Uom":"\"","Product Width ":3.8,"Product Width Uom":"\"","Product Height (Metric)":51,"Product Height Uom (Metric)":"mm","Product Depth Uom (Metric)":"mm","Product Width (Metric)":95,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"KIT,JUNCTION BOX, ELECTRICAL,SEISMIC RACK","Search Terms":"13698-001,Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,ZetaFrame Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Server cabinet Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Rack-mounted Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Data center Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Cabinet Seismic Frame Two-Post Rack Duplex Electrical Outlet Box solution,Network rack Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Structured cabling solution for Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Best Seismic Frame Two-Post Rack Duplex Electrical Outlet Box for server racks,How to organize cables with Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Efficient routing for Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Front-to-back cable routing for Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,High-density cable organization for Seismic Frame Two-Post Rack Duplex Electrical Outlet Box,Professional cable management for Seismic Frame Two-Post Rack Duplex Electrical Outlet Box","Search Relevancy":3}],"options":{},"total":1}