{"items":[{"primaryId":"40606-001","Primary ID":"40606-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Sems Mounting Screws","Marketing Description - Global English":"Combination Pan Head; Pilot Point Mounting Screws; 12-24 Nominal Size; Includes captive lock washer; Zinc Plated; Package of 50","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":7,"Ship Height Uom":"in","Ship Length/Depth":38,"Ship Length/Depth Uom":"in","Ship Width":8,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":18,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":20,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":31.19,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Mounting Screws, 12-24","Keyword":"Mounting;Screws;12-24","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 50","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HARDWARE-PACKAGED","Search Terms":"40606-001,Sems Mounting Screws,ZetaFrame Sems Mounting Screws,Server cabinet Sems Mounting Screws,Rack-mounted Sems Mounting Screws,Data center Sems Mounting Screws,Cabinet Sems Mounting Screws solution,Network rack Sems Mounting Screws,Structured cabling solution for Sems Mounting Screws,Best Sems Mounting Screws for server racks,How to organize cables with Sems Mounting Screws,Efficient routing for Sems Mounting Screws,Front-to-back cable routing for Sems Mounting Screws,High-density cable organization for Sems Mounting Screws,Professional cable management for Sems Mounting Screws","Search Relevancy":4,"SKU Level SEO Page Title":"40606-001 Sems Mounting Screws | Chatsworth","SKU Level SEO Meta Description":"Explore the 40606-001 Sems Mounting Screws with pilot point to prevent cross-threading and captive lock washer. Ideal for secure rack and cabinet installations. Shop now.","SKU Level Web H4 Heading":"Enhanced Performance with Sems Mounting Solutions","SKU Level Web Paragraph Text":"<p>The 40606-001 Sems Mounting Screws provide reliable fastening for equipment in data center racks and cabinets. These screws are engineered to ensure secure attachments in various mounting scenarios, including wall mount systems. With their robust design, they deliver long-lasting performance in demanding environments.</p><p>A standout feature of this sems hardware is the pilot point, which minimizes cross-threading during installation. This design allows for smoother screw driving, reducing installation time and potential damage. Technicians appreciate the efficiency gains and consistent results across multiple applications.</p><p>The combination pan head accommodates both Phillips and flat head screwdrivers, offering flexibility for different tool preferences. This versatility makes the 40606 screws adaptable to diverse workflow requirements. Users can select their preferred driver type without sacrificing torque or security.</p><p>Each screw includes a captive lock washer that stays in place, preventing loosening under vibration or thermal stress. The zinc plated finish adds corrosion resistance, enhancing durability in challenging conditions. These attributes contribute to the overall reliability of the mounting solution.</p><p>Ideal for wall mount study fitting screw applications, these sems mounting screws ensure precise and stable equipment mounting. They are commonly deployed in data centers, telecommunications rooms, and industrial settings. Chatsworth Products delivers high-quality hardware that meets the rigorous demands of modern infrastructure projects.</p>"},{"primaryId":"40609-001","Primary ID":"40609-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Sems Mounting Screws","Marketing Description - Global English":"Mounting Screws; 10-32 Nominal Size; Package of 50","Shipping Weight":1,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.45,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":51.15,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Type":"Mounting Screws, 10-32","Keyword":"Mounting;Screws;10-32","SKU Image 1 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/cf0057e7/66e34b44ce135c00125fdbf8/40609P_1520x1020.jpg"],"SKU Image 2 Link":["https://cdn.pimber.ly/public/asset/raw/663b2857ae13c25e14022b2b/2fe674f0/66e34f31ce135c00125fe427/40609R_1520x1020.jpg"],"Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 80","BABA Compliant":"0","Product Weight":0.397,"Product Weight UOM":"LB","Short Description":"SCREW,PH,10-32,50PKG","Search Terms":"40609-001,Sems Mounting Screws,ZetaFrame Sems Mounting Screws,Server cabinet Sems Mounting Screws,Rack-mounted Sems Mounting Screws,Data center Sems Mounting Screws,Cabinet Sems Mounting Screws solution,Network rack Sems Mounting Screws,Structured cabling solution for Sems Mounting Screws,Best Sems Mounting Screws for server racks,How to organize cables with Sems Mounting Screws,Efficient routing for Sems Mounting Screws,Front-to-back cable routing for Sems Mounting Screws,High-density cable organization for Sems Mounting Screws,Professional cable management for Sems Mounting Screws","Search Relevancy":4}],"options":{"Type":["Mounting Screws, 10-32","Mounting Screws, 12-24"]},"total":2}