{"items":[{"primaryId":"13980-001","Primary ID":"13980-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Sems Mounting Screws with Clip Nut","Marketing Description - Global English":"IBM Rail Hardware Kit; M-5 x .8; Gold over Zinc; Pack of 25","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":90.04,"Certifications":["Not Applicable"],"Type":"Mounting Screws, M-5","Keyword":"Mounting Screws","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 25","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HDW KIT,M5 THD,HP&IBM RL","Search Terms":"13980-001,Sems Mounting Screws with Clip Nut,ZetaFrame Sems Mounting Screws with Clip Nut,Server cabinet Sems Mounting Screws with Clip Nut,Rack-mounted Sems Mounting Screws with Clip Nut,Data center Sems Mounting Screws with Clip Nut,Cabinet Sems Mounting Screws with Clip Nut solution,Network rack Sems Mounting Screws with Clip Nut,Structured cabling solution for Sems Mounting Screws with Clip Nut,Best Sems Mounting Screws with Clip Nut for server racks,How to organize cables with Sems Mounting Screws with Clip Nut,Efficient routing for Sems Mounting Screws with Clip Nut,Front-to-back cable routing for Sems Mounting Screws with Clip Nut,High-density cable organization for Sems Mounting Screws with Clip Nut,Professional cable management for Sems Mounting Screws with Clip Nut","Search Relevancy":4},{"primaryId":"13981-001","Primary ID":"13981-001","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Hardware, Installation and Baying","Marketing Product Series":"Sems Mounting Screws with Clip Nut","Marketing Description - Global English":"Mounting Screws; Zinc; Quantity per Package: 26","Shipping Weight":0.5,"Shipping Weight Uom":"LB","Ship Height":1,"Ship Height Uom":"in","Ship Length/Depth":36,"Ship Length/Depth Uom":"in","Ship Width":11,"Ship Width Uom":"in","Shipping Weight (Metric)":0.23,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":3,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":28,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":88.42,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Mounting Screws, M6","Keyword":"Mounting Screws","Promote on Website":"1","Attached to Series":"1","Pack Of":"Pack of 26","BABA Compliant":"0","Product Weight":0,"Product Weight UOM":"LB","Short Description":"HDW KIT- 10-32 THD, MEGA HP RAIL","Search Terms":"13981-001,Sems Mounting Screws with Clip Nut,ZetaFrame Sems Mounting Screws with Clip Nut,Server cabinet Sems Mounting Screws with Clip Nut,Rack-mounted Sems Mounting Screws with Clip Nut,Data center Sems Mounting Screws with Clip Nut,Cabinet Sems Mounting Screws with Clip Nut solution,Network rack Sems Mounting Screws with Clip Nut,Structured cabling solution for Sems Mounting Screws with Clip Nut,Best Sems Mounting Screws with Clip Nut for server racks,How to organize cables with Sems Mounting Screws with Clip Nut,Efficient routing for Sems Mounting Screws with Clip Nut,Front-to-back cable routing for Sems Mounting Screws with Clip Nut,High-density cable organization for Sems Mounting Screws with Clip Nut,Professional cable management for Sems Mounting Screws with Clip Nut","Search Relevancy":4}],"options":{"Type":["Mounting Screws, M-5","Mounting Screws, M6"]},"total":2}