{"items":[{"primaryId":"35941-131","Primary ID":"35941-131","Color":"Black","Marketing Product Category ":"Power, Monitoring & Security","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Power Distribution Units","Marketing Product Series":"Serial Setup Cable","Shipping Weight":1.5,"Shipping Weight Uom":"LB","Ship Height":0,"Ship Height Uom":"in","Ship Length/Depth":0,"Ship Length/Depth Uom":"in","Ship Width":0,"Ship Width Uom":"in","Shipping Weight (Metric)":0.68,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":0,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":0,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":83.46,"Country Of Origin":"CN","Certifications":["Not Applicable"],"Keyword":"Power; CenterLine","Promote on Website":"1","Attached to Series":"1","Width":"1\" (25 mm)","Depth":"4\" (102 mm)","Pack Of":"EA","BABA Compliant":"0","Product Height":0.5,"Product Height Uom":"\"","Product Length/Depth":4,"Product Length/Depth Uom":"\"","Product Width ":1,"Product Width Uom":"\"","Product Height (Metric)":13,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":102,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":25,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"CABLE,SERIAL,RJ45-DB9","Search Terms":"35941-131,Serial Setup Cable,ZetaFrame Serial Setup Cable,Server cabinet Serial Setup Cable,Rack-mounted Serial Setup Cable,Data center Serial Setup Cable,Cabinet Serial Setup Cable solution,Network rack Serial Setup Cable,Structured cabling solution for Serial Setup Cable,Best Serial Setup Cable for server racks,How to organize cables with Serial Setup Cable,Efficient routing for Serial Setup Cable,Front-to-back cable routing for Serial Setup Cable,High-density cable organization for Serial Setup Cable,Professional cable management for Serial Setup Cable","Search Relevancy":3}],"options":{},"total":1}