{"items":[{"primaryId":"15245-101","Primary ID":"15245-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 15.75\"D to 21.65\"D (400 mm - 550 mm); Solid; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":197.54,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,400D,GY","Search Terms":"15245-101,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-102","Primary ID":"15245-102","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 22.64\"D to 28.54\"D (575 mm - 725 mm); Solid; Gray","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":210.09,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"22.6\" (575 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":22.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":575,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,575D,GY","Search Terms":"15245-102,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-103","Primary ID":"15245-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 29.53\"D to 35.43\"D (750 mm - 900 mm); Solid; Gray","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":220.45,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"29.5\" (750 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":29.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":750,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,750D,GY","Search Terms":"15245-103,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-104","Primary ID":"15245-104","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 36.42\"D to 42.32\"D (925 mm - 1075 mm); Solid; Gray","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":232.73,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"36.4\" (925 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":36.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":925,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,925D,GY","Search Terms":"15245-104,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-701","Primary ID":"15245-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 15.75\"D to 21.65\"D (400 mm - 550 mm); Solid; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":188.1,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,400D,BK","Search Terms":"15245-701,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-702","Primary ID":"15245-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 22.64\"D to 28.54\"D (575 mm - 725 mm); Solid; Black","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":200.07,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"22.6\" (575 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":22.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":575,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,575D,BK","Search Terms":"15245-702,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3,"SKU Level SEO Page Title":"15245 Adjustable Four-Post Rack Shelf - 702 Series | Chatsworth","SKU Level SEO Meta Description":"Discover the 15245‑702 adjustable four‑post rack shelf, offering 1U support, 200 lb capacity, and customizable depth for efficient data‑center organization.","SKU Level Web H4 Heading":"Key Specifications of the 15245‑702 Shelf","SKU Level Web Paragraph Text":"<p>The 15245‑702 shelf provides a robust platform for heavy peripheral equipment within adjustable four‑post rack systems. Constructed from 1U x 19″ W steel, the solid black shelf delivers consistent strength and a clean aesthetic. Its design integrates with standard 19″ rack mounting standards, ensuring universal compatibility. The shelf's depth is adjustable from 22.6″ (575 mm) to 28.5″ (725 mm), allowing precise positioning of equipment to optimize airflow and cable management. Rear mounting brackets are engineered for easy installation and secure attachment without additional tools. The adjustable rear brackets also accommodate both solid and vented support surfaces for diverse application needs. With a load rating of 200 lb (90.7 kg), the 15245‑702 can safely support high‑density servers, power supplies, or networking gear. Load capacity is verified through rigorous testing to meet enterprise reliability standards. The robust construction helps maintain rack stability even under maximum load conditions. Designed specifically for four‑post racks, the shelf aligns with CPI's modular enclosure strategy, simplifying system expansion and reconfiguration. Installation requires only standard hardware supplied with the product, reducing deployment time. The shelf's solid black finish resists corrosion and matches other CPI rack accessories for a cohesive look. Deploying the 15245‑702 shelf enhances data‑center efficiency by providing organized, accessible equipment placement. It supports rapid upgrades and maintenance, minimizing downtime for critical IT operations. This shelf exemplifies CPI's commitment to quality, flexibility, and global availability for modern enterprise environments.</p>"},{"primaryId":"15245-703","Primary ID":"15245-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 29.53\"D to 35.43\"D (750 mm - 900 mm); Solid; Black","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":209.98,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"29.5\" (750 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":29.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":750,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,750D,BK","Search Terms":"15245-703,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-704","Primary ID":"15245-704","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 36.42\"D to 42.32\"D (925 mm - 1075 mm); Solid; Black","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":221.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"36.4\" (925 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":36.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":925,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,925D,BK","Search Terms":"15245-704,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-E01","Primary ID":"15245-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 15.75\"D to 21.65\"D (400 mm - 550 mm); Solid; Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":206.92,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,400D,GW","Search Terms":"15245-E01,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-E02","Primary ID":"15245-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 22.64\"D to 28.54\"D (575 mm - 725 mm); Solid; Glacier White","Shipping Weight":13,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.9,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":220.06,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"22.6\" (575 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":22.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":575,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,575D,GW","Search Terms":"15245-E02,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-E03","Primary ID":"15245-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 29.53\"D to 35.43\"D (750 mm - 900 mm); Solid; Glacier White","Shipping Weight":16,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":7.26,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":230.96,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"29.5\" (750 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":29.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":750,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,750D,GW","Search Terms":"15245-E03,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15245-E04","Primary ID":"15245-E04","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 36.42\"D to 42.32\"D (925 mm - 1075 mm); Solid; Glacier White","Shipping Weight":19,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":8.62,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":243.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Solid","Keyword":"Shelf for QuadraRack","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"36.4\" (925 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":36.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":925,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,925D,GW","Search Terms":"15245-E04,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-101","Primary ID":"15255-101","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 15.75\"D to 21.65\"D (400 mm - 550 mm); Vented; Gray","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":250.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,400D,GY","Search Terms":"15255-101,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-102","Primary ID":"15255-102","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 22.64\"D to 28.54\"D (575 mm - 725 mm); Vented; Gray","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":263.8,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"22.6\" (575 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":22.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":575,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,575D,GY","Search Terms":"15255-102,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-103","Primary ID":"15255-103","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 29.53\"D to 35.43\"D (750 mm - 900 mm); Vented; Gray","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":275.79,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"29.5\" (750 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":29.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":750,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,750D,GY","Search Terms":"15255-103,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-104","Primary ID":"15255-104","Color":"Gray","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 36.42\"D to 42.32\"D (925 mm - 1075 mm); Vented; Gray","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":285.44,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"36.4\" (925 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":36.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":925,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,925D,GY","Search Terms":"15255-104,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-701","Primary ID":"15255-701","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 15.75\"D to 21.65\"D (400 mm - 550 mm); Vented; Black","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":238.71,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,400D,BK","Search Terms":"15255-701,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-702","Primary ID":"15255-702","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 22.64\"D to 28.54\"D (575 mm - 725 mm); Vented; Black","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":251.22,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"22.6\" (575 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":22.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":575,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,575D,BK","Search Terms":"15255-702,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-703","Primary ID":"15255-703","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 29.53\"D to 35.43\"D (750 mm - 900 mm); Vented; Black","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.65,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"29.5\" (750 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":29.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":750,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,750D,BK","Search Terms":"15255-703,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-704","Primary ID":"15255-704","Color":"Black","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 36.42\"D to 42.32\"D (925 mm - 1075 mm); Vented; Black","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":271.83,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"36.4\" (925 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":36.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":925,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,925D,BK","Search Terms":"15255-704,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-E01","Primary ID":"15255-E01","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 15.75\"D to 21.65\"D (400 mm - 550 mm); Vented; Glacier White","Shipping Weight":10,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":4.54,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":262.57,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"15.8\" (400 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":15.8,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":400,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,400D,GW","Search Terms":"15255-E01,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-E02","Primary ID":"15255-E02","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 22.64\"D to 28.54\"D (575 mm - 725 mm); Vented; Glacier White","Shipping Weight":12,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":23,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":5.44,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":58,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":276.35,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"22.6\" (575 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":22.6,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":575,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,575D,GW","Search Terms":"15255-E02,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-E03","Primary ID":"15255-E03","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 29.53\"D to 35.43\"D (750 mm - 900 mm); Vented; Glacier White","Shipping Weight":15,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":6.8,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":288.97,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"29.5\" (750 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":29.5,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":750,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,750D,GW","Search Terms":"15255-E03,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3},{"primaryId":"15255-E04","Primary ID":"15255-E04","Color":"Glacier White","Marketing Product Category ":"Racks & Cable Management","Marketing Product Family/Group":"Accessories","Marketing Product Subgroup":"Shelves","Marketing Product Series":"Shelves for Adjustable Four-Post Racks","Marketing Description - Global English":"Shelf; 1 RMU x 19\"W (482.6 mm); 36.42\"D to 42.32\"D (925 mm - 1075 mm); Vented; Glacier White","Shipping Weight":17,"Shipping Weight Uom":"LB","Ship Height":2,"Ship Height Uom":"in","Ship Length/Depth":53,"Ship Length/Depth Uom":"in","Ship Width":37,"Ship Width Uom":"in","Rack-Mount Width":19,"Rack-Mount Units":1,"Rack-Mount Uom":"U","Shipping Weight (Metric)":7.71,"Shipping Weight Uom (Metric)":"kg","Shipping Height (Metric)":5,"Shipping Height Uom (Metric)":"cm","Shipping Width (Metric)":94,"Shipping Width Uom (Metric)":"cm","Msrp $ Usd":299.01,"Country Of Origin":"US","Certifications":["Not Applicable"],"Type":"Vented","Keyword":"Vented Shelf; Shelf","Promote on Website":"1","Attached to Series":"1","Height RMU":"1U","Height":"1\" (25 mm) 1U","Width":"19\" (483 mm)","Depth":"36.4\" (925 mm)","Pack Of":"EA","BABA Compliant":"1","Product Height":1,"Product Height Uom":"\"","Product Length/Depth":36.4,"Product Length/Depth Uom":"\"","Product Width ":19,"Product Width Uom":"\"","Product Height (Metric)":25,"Product Height Uom (Metric)":"mm","Product Depth (Metric)":925,"Product Depth Uom (Metric)":"mm","Product Width (Metric)":483,"Product Width Uom (Metric)":"mm","Product Weight":0,"Product Weight UOM":"LB","Short Description":"SHLF,QR/SR,VENT,925D,GW","Search Terms":"15255-E04,Shelves for Adjustable Four-Post Racks,ZetaFrame Shelves for Adjustable Four-Post Racks,Server cabinet Shelves for Adjustable Four-Post Racks,Rack-mounted Shelves for Adjustable Four-Post Racks,Data center Shelves for Adjustable Four-Post Racks,Cabinet Shelves for Adjustable Four-Post Racks solution,Network rack Shelves for Adjustable Four-Post Racks,Structured cabling solution for Shelves for Adjustable Four-Post Racks,Best Shelves for Adjustable Four-Post Racks for server racks,How to organize cables with Shelves for Adjustable Four-Post Racks,Efficient routing for Shelves for Adjustable Four-Post Racks,Front-to-back cable routing for Shelves for Adjustable Four-Post Racks,High-density cable organization for Shelves for Adjustable Four-Post Racks,Professional cable management for Shelves for Adjustable Four-Post Racks","Search Relevancy":3}],"options":{"Type":["Solid","Vented"],"Color":["Black","Glacier White","Gray"],"Depth":["15.8\" (400 mm)","22.6\" (575 mm)","29.5\" (750 mm)","36.4\" (925 mm)"]},"total":24}